Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
Circular connectors
...
Cable side
M23
M23 Signal
M23 Signal
Subcategories
M23 Inserts
M23 Contacts
Crimp contacts
M23 Hoods/Housings
Metal hoods / housings
Shielded
Accessories
Protection covers
Adapter
Crimping tool
M23 Cable assemblies
12 to 19 poles
IP67
PVC, PUR
M23 Inserts
M23 Contacts
M23 Hoods/Housings
Accessories
M23 Cable assemblies
Filters
Series
Select a value
Reset filter
Circular connectors M23
112
Type of hood/housing
Select a value
Reset filter
Cable housing
12
Cable to cable housing
3
Description of hood/housing
Select a value
Reset filter
EMC version
14
Rotatable
1
Number of contacts
Select a value
Reset filter
from
6
7
9
12
17
19
to
6
7
9
12
17
19
6
4
7
4
9
4
12
12
17
4
19
4
Termination method
Select a value
Reset filter
Crimp termination
16
Solder termination
16
Gender
Select a value
Reset filter
Female
23
Male
22
Locking type
Select a value
Reset filter
ComLock rapid locking
6
ComLock-S rapid locking
3
Screw locking
9
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.56 mm²
2
0.08 ... 1.5 mm²
12
0.08 ... 2.5 mm²
1
0.14 ... 0.56 mm²
1
0.14 ... 1 mm²
2
0.34 ... 1 mm²
1
0.56 ... 1 mm²
1
0.75 ... 1.5 mm²
2
0.75 ... 2.5 mm²
6
1 mm² max.
12
2.5 mm² max.
4
Conductor cross-section
Select a value
Reset filter
AWG 19 ... AWG 14
2
AWG 19 ... AWG 16
2
AWG 20 ... AWG 17
1
AWG 22 ... AWG 17
1
AWG 26 ... AWG 17
2
AWG 26 ... AWG 20
1
AWG 28 ... AWG 20
2
Rated current
Select a value
Reset filter
from
6 A
8 A
≤ 8 A
9 A
≤ 10 A
20 A
≤ 20 A
to
6 A
8 A
≤ 8 A
9 A
≤ 10 A
20 A
≤ 20 A
6 A
16
8 A
16
≤ 8 A
6
9 A
16
≤ 10 A
3
20 A
8
≤ 20 A
2
UL / CSA
Select a value
Reset filter
UL 1977 ECBT2.E235076
50
Identification
Select a value
Reset filter
Signal
109
Element
Select a value
Reset filter
Cable assemblies
48
Inserts
32
Specification
Select a value
Reset filter
Marking in opposite direction
4
Pre-assembled on one side
48
Type of accessory
Select a value
Reset filter
Adapter
1
Protection cover
3
Snap ring
2
Description of the accessory
Select a value
Reset filter
Spare part
2
With chain (100 mm)
1
With chain (70 mm)
1
for cable housings
1
for cable to cable housing
2
Type of tool
Select a value
Reset filter
Hand crimping tool
1
Description of the tool
Select a value
Reset filter
for M23 signal contacts
1
further contacts
Select a value
Reset filter
PE contact
4
Number of cores
Select a value
Reset filter
from
12
17
19
to
12
17
19
12
16
17
12
19
16
Core structure
Select a value
Reset filter
12x AWG 18
16
17x AWG 18
16
3x AWG 18 + 16x AWG 22
16
Cable length
Select a value
Reset filter
from
5 m
10 m
to
5 m
10 m
5 m
24
10 m
24
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
24
PVC
24
Material (accessories)
Select a value
Reset filter
Copper-zinc alloy
1
Metal
3
Thermoplastic
2
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP67
48
IP67 locked condition
18
IP69 / IPX9K acc. to ISO 20653 locked condition
18
Unfortunately, no results were found for your search query
113 products
(of 113)
2/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of hood/housing-descending
Description of hood/housing-descending
Number of contacts-descending
Termination method-descending
Inserts
M23 19 Male -solder (termination)
Article. No: 09 15 119 2602
Solder termination
Male
Polyamide (PA)
White
Contacts: 19
Conductor cross-section: 1 mm² max.
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Protection cover
M23 Metal Screw Cover – Chain 100mm
Article. No: 09 15 100 9103
for cable housings, With chain (100 mm)
Metal
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Male -solder (termination)CCW
Article. No: 09 15 112 2612
Solder termination
Male
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Cable housing
M23 ComLock Hood 7-12 mm
Article. No: 09 15 100 0492
EMC version
Size: M23
ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 Hood cable to cable 3-7 mm
Article. No: 09 15 100 0701
EMC version
Size: M23
Screw locking, ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Female-solder(termination)CCW
Article. No: 09 15 112 2712
Solder termination
Female
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 07 Male -C
Article. No: 09 15 107 3001
Crimp termination
Male
Polyamide (PA)
White
Rated current: 20 A
Contacts: 7
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M2312 Female -C+PE
Article. No: 09 15 112 3121
Crimp termination
Female
Polyamide (PA)
Grey
Rated current: 8 A
Contacts: 12 PE contact
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Male -C+PE
Article. No: 09 15 112 3021
Crimp termination
Male
Polyamide (PA)
Grey
Rated current: 8 A
Contacts: 12 PE contact
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Cable housing
M23 ComLock Hood 11-17 mm
Article. No: 09 15 100 0493
EMC version
Size: M23
ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 Hood cable to cable 11-17 mm
Article. No: 09 15 100 0703
EMC version
Size: M23
Screw locking, ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable housing
M23 ComLock Hood 3-7 mm
Article. No: 09 15 100 0491
EMC version
Size: M23
ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P FE,Int-thread,STR PUR cable,5M
Article. No: 21 37 350 0D74 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Inserts
M23 07 Female -solder (termination)
Article. No: 09 15 107 2702
Solder termination
Female
Polyamide (PA)
White
Rated current: 20 A
Contacts: 7
Conductor cross-section: 2.5 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 07 Male -solder (termination)
Article. No: 09 15 107 2602
Solder termination
Male
Polyamide (PA)
White
Rated current: 20 A
Contacts: 7
Conductor cross-section: 2.5 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Male-C CCW
Article. No: 09 15 112 3011
Crimp termination
Male
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 12+PE Male -solder (termination)
Article. No: 09 15 112 2622
Solder termination
Male
Polyamide (PA)
Grey
Rated current: 8 A
Contacts: 12 PE contact
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P FE,Int-thread,STR PUR cable,10M
Article. No: 21 37 350 0D74 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable housing
M23 ComLock-S Hood 7-12 mm
Article. No: 09 15 100 0482
EMC version
Size: M23
ComLock-S rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 12+PE Female-solder(termination)
Article. No: 09 15 112 2722
Solder termination
Female
Polyamide (PA)
Grey
Rated current: 8 A
Contacts: 12 PE contact
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Cable housing
M23 ComLock-S Hood 11-17 mm
Article. No: 09 15 100 0483
EMC version
Size: M23
ComLock-S rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P FE,Int-thread,STR PVC cable,10M
Article. No: 21 37 350 0D75 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_17P FE,Int-thread,STR PUR cable,5M
Article. No: 21 37 350 0F72 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P FE,Int-thread,STR PVC cable,5M
Article. No: 21 37 350 0D75 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_17P FE,Int-thread,STR PVC cable,5M
Article. No: 21 37 350 0F73 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_17P FE,Int-thread,STR PUR cable,10M
Article. No: 21 37 350 0F72 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P FE,Int-thread,ANG PVC cable,10M
Article. No: 21 37 360 0D75 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P FE,Int-thread,ANG PVC cable,5M
Article. No: 21 37 360 0D75 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P MA,Int-thread,STR PUR cable,5M
Article. No: 21 37 330 0D74 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_17P FE,Int-thread,ANG PVC cable,10M
Article. No: 21 37 360 0F73 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of hood/housing - descending
Description of hood/housing - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 113 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends