Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Türkiye
HARTING Türkiye Overview
About HARTING Türkiye
Contact HARTING Türkiye
Our Local distributors
myHARTING
Türkiye (English (GB))
eShop
Circular connectors
...
Cable side
HARTING UIC
Connector sets
Connector sets
Filters
Series
Select a value
Reset filter
HARTING UIC
19
Number of contacts
Select a value
Reset filter
from
6
13
18
22
to
6
13
18
22
6
1
13
6
18
6
22
6
Termination method
Select a value
Reset filter
Crimp termination
19
Gender
Select a value
Reset filter
Male
19
Conductor cross-section
Select a value
Reset filter
0.14 ... 4 mm² Signal
1
0.75 ... 1 mm²
18
1.5 ... 10 mm² Power
1
Conductor cross-section
Select a value
Reset filter
AWG 16 ... AWG 8 Power
1
AWG 18 ... AWG 17
18
AWG 26 ... AWG 12 Signal
1
Rated current
Select a value
Reset filter
from
10 A
to
10 A
10 A
18
Identification
Select a value
Reset filter
558
18
Power70
1
Element
Select a value
Reset filter
Connector sets
19
Specification
Select a value
Reset filter
With cable gland
10
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP69 / IPX9K acc. to ISO 20653 mated condition
19
Unfortunately, no results were found for your search query
19 products
(of 19)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Number of contacts-descending
Termination method-descending
Gender-descending
Conductor cross-section-descending
Connector sets
UIC 558 13PIN PLUG KIT-MC-NI-CGM
Article. No: 09 58 013 1001
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-NI-CND
Article. No: 09 58 013 1002
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-NI-CGM
Article. No: 09 58 018 1001
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-AU-CGM
Article. No: 09 58 022 1011
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-AU-CGM
Article. No: 09 58 013 1011
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-AU-CND
Article. No: 09 58 022 1012
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AG-CND
Article. No: 09 58 018 1022
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AG-CGM
Article. No: 09 58 018 1021
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-AG-CGM
Article. No: 09 58 022 1021
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-AG-CND
Article. No: 09 58 022 1022
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-NI-CND
Article. No: 09 58 018 1002
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-AG-CGM
Article. No: 09 58 013 1021
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-NI-CND
Article. No: 09 58 022 1002
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-AG-CND
Article. No: 09 58 013 1022
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-NI-CGM
Article. No: 09 58 022 1001
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-AU-CND
Article. No: 09 58 013 1012
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AU-CND
Article. No: 09 58 018 1012
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AU-CGM
Article. No: 09 58 018 1011
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC-POWER70-PLUG KIT-MC-AG-CGM
Article. No: 09 58 006 0021
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 6
Copper alloy
Conductor cross-section: 0.14 ... 4 mm² Signal 1.5 ... 10 mm² Power
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Number of contacts - descending
Termination method - descending
Gender - descending
Conductor cross-section - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 19 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends