US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Circular connectors
...
Cable side
M8
Cable connector
Cable connector
HARAX
®
connection technology
Screw termination
Filters
Series
Select a value
Reset filter
Circular connectors M8
24
HARTING T1 Industrial
1
Coding
Select a value
Reset filter
A-coding
17
D-coding
3
P-coding
3
Number of contacts
Select a value
Reset filter
from
2
3
4
to
2
3
4
2
1
3
9
4
14
Termination method
Select a value
Reset filter
Screw termination
12
HARAX
®
connection technology
11
Gender
Select a value
Reset filter
Female
10
Male
14
Locking type
Select a value
Reset filter
PushPull
2
Screw locking
22
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.5 mm²
12
0.14 ... 0.34 mm²
4
0.1 ... 0.14 mm²
1
Conductor cross-section
Select a value
Reset filter
AWG 22
6
AWG 26 ... AWG 22
4
AWG 27 ... AWG 26
1
AWG 28 ... AWG 20
12
Shielding
Select a value
Reset filter
Shielded
11
Unshielded
13
Rated current
Select a value
Reset filter
from
2 A
4 A
to
2 A
4 A
2 A
1
4 A
23
Transmission characteristics
Select a value
Reset filter
600 MHz Bandwidth
1
Cat. 5 Class D up to 100 MHz
6
Data rate
Select a value
Reset filter
1 Gbit/s
1
10 Mbit/s
7
100 Mbit/s
7
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 CYJV7.E302521
12
CSA-C22.2 No. 182.3 ECBT8.E102079
4
UL 1977 ECBT2.E102079
4
UL 2238 CYJV.E302521
12
Identification
Select a value
Reset filter
M8-S
4
M8-XS
1
Element
Select a value
Reset filter
Cable connector
24
Specification
Select a value
Reset filter
Angled
4
Overmoulded
1
Straight
20
Cable diameter
Select a value
Reset filter
1.9 ... 3.5 mm
1
2.5 ... 5.1 mm
4
4 ... 5.5 mm
8
5 ... 6.5 mm
4
6.2 ... 6.8 mm
6
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
1
IP65 / IP67 locked condition
6
IP67
1
IP67 locked condition
17
Unfortunately, no results were found for your search query
24 products
(of 24)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Coding-descending
Number of contacts-descending
Termination method-descending
Gender-descending
Cable connector
HARAX M8-S male 3-pole
Article. No: 21 02 151 1305
Straight
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
HARAX M8-S male 4-pole
Article. No: 21 02 151 1405
Straight
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
Circular Connector with Harax F 8 / 3-po
Article. No: 21 02 151 2305
Straight
Female
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
HARAX M8-S female 4-pole
Article. No: 21 02 151 2405
Straight
Female
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
HARAX M8-XS male 3-pole
Article. No: 21 02 159 1305
Straight
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.1 ... 0.14 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-F-STR
Article. No: 21 02 359 2401
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-M-STR
Article. No: 21 02 359 1401
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-M-STR
Article. No: 21 02 359 1301
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-F-STR
Article. No: 21 02 359 2301
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-M-STR-SHLD
Article. No: 21 02 369 1401
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-M-ANG
Article. No: 21 02 359 3301
Angled
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-M-ANG
Article. No: 21 02 359 3401
Angled
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-F-STR-SHLD
Article. No: 21 02 369 2401
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-F-ANG
Article. No: 21 02 359 4301
Angled
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-F-ANG
Article. No: 21 02 359 4401
Angled
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-M-STR-SHLD
Article. No: 21 02 369 1301
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-F-STR-SHLD
Article. No: 21 02 369 2301
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8 T1 Industrial plug male IP67 overm
Article. No: 33 28 CON 08P2
Straight, Overmoulded
Male
Rated current: 4 A
Contacts: 2
Copper alloy (CuSn)
Gold plated (Cu/Au)
Add to Wishlist
Remove from wishlist
Cable connector
M8-CC-IDC-4P-DCOD-F-STR-SHLD
Article. No: 21 02 185 2405
Straight
Female
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
M8-CC-IDC-4P-PCOD-F-STR-SHLD
Article. No: 21 02 145 2405
Straight
Female
P-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
M8-PP-CC-IDC-4P-DCOD-M-STR-SHLD
Article. No: 21 02 185 1430
Straight
Male
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
M8-PP-CC-IDC-4P-PCOD-M-STR-SHLD
Article. No: 21 02 145 1430
Straight
Male
P-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
M8-CC-IDC-4P-PCOD-M-STR-SHLD
Article. No: 21 02 145 1405
Straight
Male
P-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
M8-CC-IDC-4P-DCOD-M-STR-SHLD
Article. No: 21 02 185 1405
Straight
Male
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Coding - descending
Number of contacts - descending
Termination method - descending
Gender - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 24 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends