US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Circular connectors
...
Cable side
M12
Cable connector
Cable connector
HARAX
®
connection technology
Crimp termination
Screw termination
Filters
Series
Select a value
Reset filter
Circular connectors M12
208
HARTING T1 Industrial
1
preLink
®
7
Type of hood/housing
Select a value
Reset filter
Screw mounted housing
3
Coding
Select a value
Reset filter
A-coding
94
B-coding
12
D-coding
44
K-coding
4
L-coding
16
S-coding
4
Single Pair Ethernet (SPE)
1
X-coding
25
Y-coding
7
Number of contacts
Select a value
Reset filter
from
2
3
4
5
8
to
2
3
4
5
8
2
5
3
7
4
106
5
54
8
58
Termination method
Select a value
Reset filter
Crimp termination
116
IDC termination
6
Push-In
2
Screw termination
23
HARAX
®
connection technology
54
preLink
®
IDC insulation displacement termination
6
Gender
Select a value
Reset filter
Female
100
Male
108
Locking type
Select a value
Reset filter
Inner PushPull
2
Outer PushPull
49
PushPull
16
Screw locking
154
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.25 mm²
18
0.08 ... 0.25 mm² Data
4
0.08 ... 0.32 mm² Stranded
1
0.12 ... 0.32 mm²
2
0.12 ... 0.82 mm²
4
0.13 ... 0.33 mm²
16
0.13 ... 0.82 mm²
38
0.14 mm²
8
0.14 ... 0.34 mm²
18
0.14 ... 0.75 mm²
16
0.1 ... 0.12 mm²
7
0.22 ... 0.32 mm²
7
0.25 ... 0.34 mm²
4
0.25 ... 0.5 mm²
2
0.34 mm²
8
0.34 ... 0.5 mm²
2
0.34 ... 0.75 mm²
10
0.5 mm² max.
6
0.5 ... 2.5 mm²
20
0.75 ... 1.5 mm²
4
1.5 mm² max.
17
Conductor cross-section
Select a value
Reset filter
AWG 16
17
AWG 18 ... AWG 16
4
AWG 20
6
AWG 20 ... AWG 14
12
AWG 22
8
AWG 22 ... AWG 18
10
AWG 22 ... AWG 20
2
AWG 24 ... AWG 20
2
AWG 24 ... AWG 22
11
AWG 26
8
AWG 26 ... AWG 18
58
AWG 26 ... AWG 22
36
AWG 27 ... AWG 26
7
AWG 28 ... AWG 23
18
AWG 28 ... AWG 23 Data
4
AWG 28/7 ... AWG 22/7 Stranded
1
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
1
Shield connection with crimp flange
36
Shielded
172
Unshielded
34
Rated current
Select a value
Reset filter
from
0.5 A
2 A
4 A
6 A
7.5 A
12 A
16 A
to
0.5 A
2 A
4 A
6 A
7.5 A
12 A
16 A
0.5 A
22
2 A
26
4 A
113
6 A
7
7.5 A
8
12 A
12
16 A
12
Transmission characteristics
Select a value
Reset filter
4 GHz Bandwidth
1
Cat. 5 Class D up to 100 MHz
44
Cat. 6
A
Class E
A
up to 500 MHz
25
Data rate
Select a value
Reset filter
1 Gbit/s
22
10 Gbit/s
26
10 Mbit/s
66
100 Mbit/s
66
2.5 Gbit/s
22
5 Gbit/s
22
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 CYJV7.E302521
23
CSA-C22.2 No. 182.3 CYJV8.E302521
56
CSA-C22.2 No. 182.3 ECBT8.E102079
38
CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
5
UL 1863 DUXR2.E470046
5
UL 1977 ECBT2.E102079
38
UL 2238 CYJV.E302521
23
UL 2238 CYJV2.E302521
56
Identification
Select a value
Reset filter
INOX
4
M12-L
26
M12-S
4
Power
31
PushPull
61
Screw
2
Slim Design
55
Element
Select a value
Reset filter
Cable connector
205
Connector insert
2
Empty housing
1
Panel feed through
25
Specification
Select a value
Reset filter
Angled
41
Deviating contact configuration
4
Straight
142
for rear mounting
25
with conduit
4
further contacts
Select a value
Reset filter
+ shielding
1
Cable diameter
Select a value
Reset filter
2.9 ... 5.1 mm
8
4.5 ... 5.5 mm
1
4.5 ... 8.3 mm
1
4.5 ... 8.8 mm
29
4 ... 5.1 mm
2
4 ... 8 mm
24
5.1 ... 10.1 mm
4
5.7 ... 8.8 mm
56
5.8 ... 13.5 mm
6
5 ... 10.5 mm
2
5 ... 9.5 mm
7
6.6 ... 11.6 mm
14
6 ... 8 mm
8
7 ... 8.8 mm
4
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
7
IP65 / IP67 mated condition
176
IP65 mated condition
3
IP67
7
IP67 mated condition
22
Unfortunately, no results were found for your search query
208 products
(of 208)
3/7
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of hood/housing-descending
Coding-descending
Number of contacts-descending
Termination method-descending
Cable connector
Circular Conn Angled HARAX M12 4p male
Article. No: 21 01 140 5081
Angled
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.25 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
HARAX M12-L shielded female 4-pole D-cod
Article. No: 21 03 282 2405
Straight
Female
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.34 ... 0.75 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M12-Screw-4P-ACOD-M-STR-SHLD
Article. No: 21 03 329 1401
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 1.5 mm² max.
Add to Wishlist
Remove from wishlist
Cable connector
M12 Power Crimp male L-coded
Article. No: 21 03 896 1505
Straight
Male
L-coding
Crimp termination
Polyamide (PA)
Contacts: 5
Conductor cross-section: 0.5 ... 2.5 mm²
Rated current: 16 A
Add to Wishlist
Remove from wishlist
Cable connector
M12-Screw-4P-ACOD-M-ANG
Article. No: 21 03 319 3401
Angled
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 1.5 mm² max.
Add to Wishlist
Remove from wishlist
Cable connector
M12 angeled female 5pole A-coded crimp
Article. No: 21 03 822 4505
Angled
Female
A-coding
Crimp termination
Polyamide (PA)
Contacts: 4, 5
Conductor cross-section: 0.14 ... 0.75 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
M12-P-CC-CRIMP--5P-KCOD-F-STR-SHLD
Article. No: 21 03 896 2515
Straight
Female
K-coding
Crimp termination
Polyamide (PA)
Contacts: 5
Conductor cross-section: 0.5 ... 2.5 mm²
Rated current: 12 A
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
preLink M12-D cable jack 4-pole Cat.5
Article. No: 20 82 005 2001
for rear mounting
Female
D-coding
preLink
®
IDC insulation displacement termination
Contacts: 4
Conductor cross-section: 0.1 ... 0.12 mm² 0.22 ... 0.32 mm²
Zinc die-cast
Screw locking, PushPull
Add to Wishlist
Remove from wishlist
Cable connector
M12-Screw-4P-ACOD-F-ANG
Article. No: 21 03 319 4401
Angled
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 1.5 mm² max.
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
preLink M12-X cable jack 8-pole Cat.6A
Article. No: 20 82 006 2001
for rear mounting, Straight
Female
X-coding
preLink
®
IDC insulation displacement termination
Contacts: 8
Conductor cross-section: 0.1 ... 0.12 mm² 0.22 ... 0.32 mm²
Zinc die-cast
Screw locking, PushPull
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
PFT M12 IDC shielded D-cod. 4pol. male
Article. No: 21 03 381 1425
for rear mounting
Male
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
CONECTOR M12 8P A-COD RETO PARAFUSO
Article. No: 21 03 329 1801
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 8
Brass Au over Ni Mating side
Conductor cross-section: 0.5 mm² max.
Add to Wishlist
Remove from wishlist
Cable connector
Circular Connector w. Harax M12 L3 M
Article. No: 21 03 241 1301
Straight
Male
B-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 2
Brass Au over Ni Mating side
Conductor cross-section: 0.25 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M12-Screw-4P-DCOD-F-STR-SHLD
Article. No: 21 03 389 2402
Straight
Female
D-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 1.5 mm² max.
Add to Wishlist
Remove from wishlist
Connectors
preLink M12 plug-in module 8-pole
Article. No: 20 82 006 1218
preLink
®
IDC insulation displacement termination
Male
Zinc die-cast, nickel-plated
Contacts: 8
Conductor cross-section: 0.1 ... 0.12 mm² 0.22 ... 0.32 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M12 slim angled male A-cod 5-pol
Article. No: 21 03 821 3505
Angled
Male
A-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4, 5
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
PFT M12 IDC shielded A-cod. 4pol. male
Article. No: 21 03 321 1425
for rear mounting
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M12 PushPull 5-pole A-coded male
Article. No: 21 03 821 1530
Straight
Male
A-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4, 5
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
Circular Connector w. Harax M12 L 3 F
Article. No: 21 03 241 2301
Straight
Female
B-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 2
Brass Au over Ni Mating side
Conductor cross-section: 0.25 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M12-Screw-5P-BCOD-F-STR-SHLD
Article. No: 21 03 349 2501
Straight
Female
B-coding
Screw termination
Polyamide (PA)
Contacts: 5
Brass Au over Ni Mating side
Conductor cross-section: 1.5 mm² max.
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 PFT Crimp SD Female 8pole A-Coded
Article. No: 21 03 821 2825
for rear mounting
Female
A-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 8
Conductor cross-section: 0.13 ... 0.33 mm²
Rated current: 2 A
Add to Wishlist
Remove from wishlist
Cable connector
M12-L fem. 5p A-cod. with conduit M17x1
Article. No: 21 03 812 2511
with conduit, Straight
Female
A-coding
Crimp termination
Polyamide (PA)
Contacts: 4, 5
Conductor cross-section: 0.14 ... 0.75 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
Circular Connector with Harax M 1 2/ 3-p
Article. No: 21 03 111 1305
Straight
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
PLUG M12-F 8 POLOS / A-COD
Article. No: 21 03 121 2801
Straight
Female
A-coding
IDC termination
Polyamide (PA)
Contacts: 8
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M12-Screw-5P-BCOD-M-STR-SHLD
Article. No: 21 03 349 1501
Straight
Male
B-coding
Screw termination
Polyamide (PA)
Contacts: 5
Brass Au over Ni Mating side
Conductor cross-section: 1.5 mm² max.
Add to Wishlist
Remove from wishlist
Cable connector
M12-SD-CC-IDC-4P-DCOD-F-STR-SHLD
Article. No: 21 03 382 2400
Straight
Female
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M12 SD Crimp flange 4pol D-cod male set
Article. No: 21 03 881 1407
Straight
Male
D-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
M12 PP male X-cod 8-pole crimpflange
Article. No: 21 03 881 1833
Straight
Male
X-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 8
Conductor cross-section: 0.08 ... 0.25 mm²
Rated current: 0.5 A
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 SD PFT Male A cod 8 pol
Article. No: 21 03 821 1825
for rear mounting
Male
A-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 8
Conductor cross-section: 0.13 ... 0.33 mm²
Rated current: 2 A
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
PFT M12-crimp shielde female B-Code 5pol
Article. No: 21 03 841 2525
for rear mounting
Female
B-coding
Crimp termination
Polyamide (PA)
Contacts: 5
Conductor cross-section: 0.14 ... 0.75 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
2
3
4
7
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of hood/housing - descending
Coding - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 208 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends