Matching Products
Matching Products NEW
Part number: 88 13 500 0000 00A1
Charging cable Type2 VDE 32A 3ph
Charging cable Type2 VDE 32A 3ph

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Mode 3
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Not assembled, Blunt cut
Cable length: 5 m
Notes
Compare
Part number: 88 13 500 0000 00A1
Charging cable Type2 VDE 32A 3ph
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Element Charging cable
  • Specification Straight cable
  • Charging mode Mode 3
  • Connector 1
    Type 2
    Female (Vehicle side)
  • Connector 2
    Not assembled
    Blunt cut
Version
  • Cable length 5 m
  • Core structure 5x 6 mm² + 0.5 mm²
  • Termination method
    Crimp termination
    not seperable
  • Number of phases 3
  • Number of contacts 7
  • Number of signal contacts 2
  • Number of power contacts 5
  • Contact configuration
    Signal: CP, PP
    Power: L1, L2, L3, N, PE
  • Details Also available with customer specific logo on request.
Technical characteristics
  • Rated current (signal) 2 A
  • Rated voltage (signal) 30 V
  • Rated current (power) 32 A
  • Rated voltage (power) 480 V
  • Type of current AC
  • Charging power ‌ 22 kW
  • Coding resistance ‌220 Ω between PE and PP
  • Ambient temperature
    -30 ... +50 °C in operation
    -40 ... +80 °C storage/transport
  • Air pressure ≥540 hPa ≈ 5000 m
  • Insertion force < 100 N
  • Withdrawal force < 100 N
  • Mating cycles ≥ 10,000
  • Degree of protection acc. to IEC 60529 IP44 mated condition
  • Cable diameter 16.5 mm ± 0.3 mm
  • Minimum bending radius 9x Cable diameter (repeated bending)
  • Conductor resistance @ 20 °C
    ≤3.3 Ω/km @ 6 mm²
    ≤39 Ω/km @ 0.5 mm²
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) Black
  • Material (cover) Thermoplastic polyurethane (TPU)
  • Material (cable) Thermoplastic polyurethane (TPU)
  • Colour (cable) Black
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications IEC 62196-2
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 1 kg
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140277601
  • ETIM EC002897
  • eCl@ss 27144705 Charging cable E-Mobility
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare