Glass fibre optic cables
Filters
  • Core structure
    Select a value Reset filter
    • 2x G50 / 125 µm
      2
    • 3x 2.5 mm²
      2
    • 50 / 125 µm
      3
    • 62.5 / 125 µm
      3
    • 9 / 125 µm
      3
  • Cable diameter
    Select a value Reset filter
    • 12.6 mm
      2
    • 6.5 mm
      6
    • 7 mm
      3
  • Net weight
    Select a value Reset filter
    • ‌ 217 g/m
      2
    • ‌ 36 g/m
      9
  • Category
    Select a value Reset filter
    • System cabling
      11
  • RoHS
    Select a value Reset filter
    • compliant
      9
    • compliant with exemption
      2
  • Minimum bending radius
    Select a value Reset filter
    • 10x Cable diameter (repeated bending)
      2
    • 5x Cable diameter (singular bending)
      2
11 products (of 11)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends