Matching Products
Matching Products NEW
Part number: 20 93 204 0302
Adapter RP-TNC Male plug / SMA female
Adapter RP-TNC Male plug / SMA female

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Adapter
TNC-Reverse-male - SMA-female
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 93 204 0302
Adapter RP-TNC Male plug / SMA female
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Type of accessory Adapter
  • Description of the accessory TNC-Reverse-male - SMA-female
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 17.65 g
  • Country of origin Germany
  • European customs tariff number 85447000
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare