Matching Products
Matching Products NEW
Combinables
16
Accessories
4
Spare Part
1
Inserts
23
Part number: 19 20 003 0413
3A TE Hood, 9-17 cord grip, glued seal
3A TE Hood, 9-17 cord grip, glued seal

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
for Han-Brid®, With glued seal, With integrated cable gland
Size: 3 A
Single locking lever
Top entry
1x Integrated
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Material (seal): NBR
Notes
Compare
Load in configurator
Part number: 19 20 003 0413
3A TE Hood, 9-17 cord grip, glued seal
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
16
Accessories
4
Spare Part
1
Inserts
23
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han A®
  • Type of hood/housing Hood
  • Description of hood/housing
    for Han-Brid®
    With glued seal
    With integrated cable gland
Version
  • Size 3 A
  • Version Top entry
  • Cable entry 1x Integrated
  • Locking type Single locking lever
  • Field of application Standard Hoods/housings for industrial applications
  • Pack contents Please order seal screw separately.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 With seal screw
    IP67 With seal screw
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
  • Cable diameter 9 ... 17 mm
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) RAL 7032 (pebble grey)
  • Material (seal) NBR
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 10
  • Net weight 18.33 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140124387
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Brid®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare