Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in South Africa
HARTING in South Africa Overview
About us
Contact HARTING in South Africa
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
South Africa (English (GB))
eShop
...
PCB connectors
har
-modular
®
Modules Female connector
Modules Female connector
Filters
Connection type
Select a value
Reset filter
Mezzanine
14
Motherboard to daughtercard
14
Series
Select a value
Reset filter
har
-modular
®
14
Number of contacts
Select a value
Reset filter
from
1
2
3
4
8
9
to
1
2
3
4
8
9
1
2
2
2
3
1
4
1
8
2
9
1
Rated current
Select a value
Reset filter
from
2 A
6 A
15 A
to
2 A
6 A
15 A
2 A
1
6 A
1
15 A
1
Performance level
Select a value
Reset filter
1
7
acc. to IEC 60603-2
3
Identification
Select a value
Reset filter
C9 module
1
F4 module
1
H3 module
1
M1 module
2
P module
2
P spacer
2
T module
1
T spacer
1
flat
1
Element
Select a value
Reset filter
Female connector
14
Description of the contact
Select a value
Reset filter
Empty module
2
Straight
14
Termination method
Select a value
Reset filter
Reflow soldering termination (THR)
3
Solder termination
4
Wave soldering termination
3
Data rate
Select a value
Reset filter
1 Gbit/s
4
10 Gbit/s
4
10 Mbit/s
4
100 Mbit/s
4
25 Gbit/s
4
5 Gbit/s
4
Termination length
Select a value
Reset filter
from
3 mm
4.1 mm
4.5 mm
to
3 mm
4.1 mm
4.5 mm
3 mm
2
4.1 mm
1
4.5 mm
4
Contact configuration
Select a value
Reset filter
Rows a and c, positions 1 and 3
1
r+t
2
r+t 1,2,3,4
2
PCB fixing
Select a value
Reset filter
With snap-in clip
2
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
4
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
9
Requirement set with Hazard Levels
Select a value
Reset filter
R26
14
Unfortunately, no results were found for your search query
14 products
(of 14)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Female connector
har-modular H3 module female straight
Article. No: 02 52 903 1301
Reflow soldering termination (THR), Wave soldering termination
Rated current: 15 A
Contacts: 3
Straight
Copper alloy
Silver plated Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Polyamide (PA)
Add to Wishlist
Remove from wishlist
Female connector
har-modular P module female straight
Article. No: 02 52 900 0001
Straight
Polyamide (PA)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-modular P module female str. clip
Article. No: 02 52 900 0002
Straight
PCB fixing: With snap-in clip
Polyamide (PA)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-modular C9 module female straight
Article. No: 02 52 909 1101
Reflow soldering termination (THR), Wave soldering termination
Rated current: 2 A
Contacts: 9
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Polyamide (PA)
Add to Wishlist
Remove from wishlist
Female connector
har-modular F4 module female straight
Article. No: 02 52 904 1201
Reflow soldering termination (THR), Wave soldering termination
Rated current: 6 A
Contacts: 4
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Polyamide (PA)
Add to Wishlist
Remove from wishlist
Female connector
har-modular T-module female straight
Article. No: 02 52 900 0003
Straight
Polyamide (PA)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-modular M1flat-module female str.
Article. No: 02 52 901 0451
Contacts: 1
Straight
Polyamide (PA)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-modular M1-module female straight
Article. No: 02 52 901 0401
Contacts: 1
Straight
Polyamide (PA)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-modular Spacer 5 module female str.
Article. No: 02 52 900 0004
Straight, Empty module
Polyamide (PA)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-modular Spacer 5 female with clip
Article. No: 02 52 900 0005
Straight, Empty module
PCB fixing: With snap-in clip
Polyamide (PA)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-modular D8 data module female 3 mm
Article. No: 02 52 908 1501
Solder termination
Contacts: 8
Straight
Copper alloy
Noble metal over Pd/Ni over Ni Mating side, Sn over Ni Termination side, Sn over Ni Mating side (shielding), Sn over Ni Termination side (shielding)
Performance level: 1
Polyamide (PA)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-modular D2 data module female 4,5mm
Article. No: 02 52 902 1502
Solder termination
Contacts: 2
Straight
Copper alloy
Noble metal over Pd/Ni over Ni Mating side, Sn over Ni Termination side, Sn over Ni Mating side (shielding), Sn over Ni Termination side (shielding)
Performance level: 1
Polyamide (PA)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-modular D2 data module female 3 mm
Article. No: 02 52 902 1501
Solder termination
Contacts: 2
Straight
Copper alloy
Noble metal over Pd/Ni over Ni Mating side, Sn over Ni Termination side, Sn over Ni Mating side (shielding), Sn over Ni Termination side (shielding)
Performance level: 1
Polyamide (PA)
Black
Add to Wishlist
Remove from wishlist
Female connector
har-modular D8 data module female 4,5mm
Article. No: 02 52 908 1502
Solder termination
Contacts: 8
Straight
Copper alloy
Noble metal over Pd/Ni over Ni Mating side, Sn over Ni Termination side, Sn over Ni Mating side (shielding), Sn over Ni Termination side (shielding)
Performance level: 1
Polyamide (PA)
Black
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 14 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends