Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
HARTING Ukraine
HARTING Ukraine Overview
Distributors in Ukraine
HARTING Украина
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
myHARTING
Ukraine (English (GB))
eShop
...
Industrial connectors / Han
®
Tools
Assembly tools
Assembly tools
Easy handling
Robust design
Filters
Category
Select a value
Reset filter
Tools
67
Series of hoods/housings
Select a value
Reset filter
Han A
®
3
Han-Eco
®
A
5
Han-Eco
®
B
4
Han-Eco
®
Modular
4
Han
®
B
4
Han
®
B Rear mounting
4
Han
®
EMC Rear mounting
4
Han
®
HPR Rear mounting
4
Han
®
M Rear mounting
4
Description of hood/housing
Select a value
Reset filter
Rear mounting
2
Type of tool
Select a value
Reset filter
Assembly tool
4
Battery hydraulic punch driver
1
Bit ¼in as a spare part for guiding pins and bushes
1
Dynamometric screwdriver
5
Han
®
VDE Screw Driver Set
1
Hexagonal driver for axial screw
6
Hexagonal head screwdriver
1
Hexagonal scewdriver
1
Hydraulic hand punch driver
1
Insertion / removal tools
2
Insertion tool for crimp contacts
2
One click cleaner
2
Polishing paper
3
Polishing tool
6
Polishing tool HP duplex
1
Punching units for hydraulic punch drivers
21
Replacement-tip
1
Screw driver set Slimline
1
Tool-kit
2
Torque set
4
Torque tool
1
Description of the tool
Select a value
Reset filter
+ adapter blade
1
+ different bits
1
1.25 mm
1
2.5 mm
1
40 A contact
2
70 A contact
1
Adapter 3/8in
3
Bit ¼in
2
DIN 41612
3
F-ST
1
Ferrule
1
Han D
®
1
Han E
®
1
Han-
Yellock
®
1
Han
®
3 A
1
Han
®
3 A Push-In
1
Han
®
Q 5/0
1
Insolated blade for slim assembly
1
Only measuring device
1
POF cable 2.2 mm diameter
1
Punching pressure: 60 kN
2
SC
1
SC POF
1
Small cross-section
1
Staf
®
1
The standard set
1
Tightening torque: 0.5 ... 1.2 Nm
1
Tightening torque: 0.5 Nm
1
Tightening torque: 1 ... 5 Nm
1
Tightening torque: 5 ... 14 Nm
1
To produce panel cut outs for connectors
2
Variable length of blade
1
With grip
2
With measuring device
1
for 7/8"
1
for GI 1 μ-grain size
1
for GI 9 μ-grain size
1
for HARTING screw contacts and fixing screws
1
for Han
®
ES insert
1
for High Current axial screw contact
1
for InduCom hoods with hexagonal screws
1
for M12 Slim Design
1
for M12-L
1
for M12-S
1
for M8
1
for POF grain size 1000
1
for axial screw
1
for contacts BC /
har
-bus
®
64
1
for contacts FC 1, FC 2 and FC 3
1
for guiding pins and bushes
1
for part number 09 99 000 0847
1
for power contact
1
for preLink
®
termination block
1
for single D-Sub high density contacts
1
for single D-Sub standard contacts
1
incl. 1/4in Bit
1
incl. reversing blade (AF 2.0 + AF 2.5 + PH2)
1
incl. reversing blade (AF 4.0 + AF 5.0)
1
Unfortunately, no results were found for your search query
67 products
(of 67)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series of hoods/housings-descending
Description of hood/housing-descending
Type of tool-descending
Description of the tool-descending
Insertion / removal tools
DSUB INSERTION-REMOVAL-TOOL
Article. No: 09 99 000 0171
for single D-Sub standard contacts
Add to Wishlist
Remove from wishlist
Insertion tool for crimp contacts
Insertion Tool, Han
Article. No: 09 99 000 0059
Add to Wishlist
Remove from wishlist
Insertion / removal tools
D SUB HD INSERTION EXTRACTION TOOL
Article. No: 09 99 000 0513
for single D-Sub high density contacts
Add to Wishlist
Remove from wishlist
Insertion tool for crimp contacts
Mounting tool Han D/E/Yellock
Article. No: 09 99 000 0847
Small cross-section, Variable length of blade, Han D
®
, Han E
®
, Han-
Yellock
®
Add to Wishlist
Remove from wishlist
Assembly tool
DIN-TOOL MONTAGE CRIMP FC
Article. No: 09 99 000 0088
DIN 41612, for contacts FC 1, FC 2 and FC 3
Add to Wishlist
Remove from wishlist
Hexagonal scewdriver
Hexagonal Screw Driver SW 2
Article. No: 09 99 000 0313
for axial screw, With grip, 40 A contact
Wrench size: 2
Add to Wishlist
Remove from wishlist
Assembly tool
preLink Assembly tool
Article. No: 20 82 000 9901
for preLink
®
termination block
Add to Wishlist
Remove from wishlist
Assembly tool
Removal Tool f. Han ES
Article. No: 09 99 000 0367
for Han
®
ES insert
Add to Wishlist
Remove from wishlist
Hexagonal driver for axial screw
hexagonal wrench adapter SW2
Article. No: 09 99 000 0369
Bit ¼in, 40 A contact
Wrench size: 2
Add to Wishlist
Remove from wishlist
Assembly tool
DIN-Tool Montage Crimp BC
Article. No: 09 99 000 0100
DIN 41612, for contacts BC /
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Bit ¼in as a spare part for guiding pins and bushes
Single Bit guiding pins/bushes
Article. No: 09 99 000 0841
Add to Wishlist
Remove from wishlist
Dynamometric screwdriver
M12 dynamometric screwdriver SW15
Article. No: 09 99 000 0646
for M12 Slim Design
Wrench size: 15
Add to Wishlist
Remove from wishlist
Hexagonal driver for axial screw
Hexagonal Wrench Adapter SW2,5
Article. No: 09 99 000 0375
Bit ¼in, 70 A contact
Wrench size: 2.5
Add to Wishlist
Remove from wishlist
Torque set
Torque Set Power Contacts SW2,5/2/PH2
Article. No: 09 99 000 0834
for power contact, incl. reversing blade (AF 2.0 + AF 2.5 + PH2), + different bits, + adapter blade, Tightening torque: 1 ... 5 Nm
Add to Wishlist
Remove from wishlist
Polishing paper
POLISH PAPER FOR POF GRAIN SIZE 1
Article. No: 20 80 001 9911
for POF grain size 1000
Add to Wishlist
Remove from wishlist
Hexagonal head screwdriver
Ball end hexagonal screwdriver SW2.5x100
Article. No: 61 03 600 0021
for InduCom hoods with hexagonal screws
Add to Wishlist
Remove from wishlist
Torque set
Torque driver set for guide pins/bushing
Article. No: 09 99 000 0840
for guiding pins and bushes, Tightening torque: 0.5 Nm, incl. 1/4in Bit
Add to Wishlist
Remove from wishlist
Dynamometric screwdriver
M12-TORQUE KEY SW17 (0,6Nm)
Article. No: 09 99 000 0384
for M12-L
Wrench size: 17
Add to Wishlist
Remove from wishlist
Hexagonal driver for axial screw
Hexagonal screwdriver SW5-for 200A+350A
Article. No: 09 99 000 0364
With grip
Wrench size: 5
Add to Wishlist
Remove from wishlist
Hexagonal driver for axial screw
hexagonal wrench adapter SW4
Article. No: 09 99 000 0370
Adapter 3/8in
Wrench size: 4
Add to Wishlist
Remove from wishlist
Han
®
VDE Screw Driver Set
Screwdriver Set Han VDE
Article. No: 09 99 000 0836
The standard set
Add to Wishlist
Remove from wishlist
Hexagonal driver for axial screw
hexagonal wrench adapter SW5
Article. No: 09 99 000 0371
Adapter 3/8in
Wrench size: 5
Add to Wishlist
Remove from wishlist
Polishing tool
POLISH TOOL FOR 2.2MM POF CABLE
Article. No: 20 99 000 1093
POF cable 2.2 mm diameter
Add to Wishlist
Remove from wishlist
Torque set
Torque Set HC SW 4/5
Article. No: 09 99 000 0833
for High Current axial screw contact, incl. reversing blade (AF 4.0 + AF 5.0), Tightening torque: 5 ... 14 Nm
Add to Wishlist
Remove from wishlist
Dynamometric screwdriver
M12-Torque key SW13 (0,6Nm)
Article. No: 09 99 000 0382
for M12-S
Wrench size: 13
Add to Wishlist
Remove from wishlist
Punching units for hydraulic punch drivers
Han 3A Punching unit
Article. No: 09 99 000 0907
03 A
Add to Wishlist
Remove from wishlist
Punching units for hydraulic punch drivers
Han 6B / Han-Eco 6B Punching unit
Article. No: 09 99 000 0902
06 B
Add to Wishlist
Remove from wishlist
Screw driver set Slimline
Screw Driver Set Slimline
Article. No: 09 99 000 0844
Insolated blade for slim assembly
Add to Wishlist
Remove from wishlist
Hexagonal driver for axial screw
hexagonal wrench adapter SW8
Article. No: 09 99 000 0372
Adapter 3/8in
Wrench size: 8
Add to Wishlist
Remove from wishlist
Punching units for hydraulic punch drivers
Han 16B / Han-Eco 16B Punching unit
Article. No: 09 99 000 0904
16 B
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series of hoods/housings - descending
Description of hood/housing - descending
Type of tool - descending
Description of the tool - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 67 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends