Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
HARTING Ukraine
HARTING Ukraine Overview
Distributors in Ukraine
HARTING Украина
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
myHARTING
Ukraine (English (GB))
eShop
System cabling
...
Customised solutions
System cables for frequency converters
Motor cable
Motor cable
Assembled and tested system cables
Various wire cross sections for different power classes
for different brakes and thermistors
Other cable lengths on request!
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
10
Element
Select a value
Reset filter
Motor cable
10
Specification
Select a value
Reset filter
Pre-assembled on one side
10
With brake
7
for motors in star connection
2
with termic device
5
Core structure
Select a value
Reset filter
+ 2x (2x 0.75 mm²)
5
4x 1.5 mm²
5
4x 2.5 mm²
3
6x 1.5 mm²
2
Cable length
Select a value
Reset filter
from
1.5 m
3 m
5 m
to
1.5 m
3 m
5 m
1.5 m
4
3 m
4
5 m
2
Material (cable)
Select a value
Reset filter
PVC
10
Colour (cable)
Select a value
Reset filter
Black
10
Connector 1
Select a value
Reset filter
Han-Compact
®
Hood
10
Han
®
Q 4/2 Male
10
Material (accessories)
Select a value
Reset filter
Thermoplastic
3
Unfortunately, no results were found for your search query
16 products
(of 16)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Core structure-descending
Cable length-descending
Cable seal
Seal insert 9-13mm 1=10pcs Y-Junct.
Article. No: 61 83 401 0221 00
Clamping range: 9 ... 13 mm
Thermoplastic
Red
Add to Wishlist
Remove from wishlist
Dummy plugs
Blind grommet Y-Junction Box
Article. No: 61 83 401 0220 00
Thermoplastic
Add to Wishlist
Remove from wishlist
Motor cable
Motorcbl. Q8/0 M 4G1.5+2x2x0.75 EMC 5.0m
Article. No: 61 88 201 0290 00
Pre-assembled on one side, With brake, with termic device
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Motor cable
Motorcbl. Q8/0 M 4G1.5 3.0m
Article. No: 61 88 201 0212 00
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable seal
Seal insert 7-10,5mm 1=10pcs Y-Junct.
Article. No: 61 83 401 0222 00
Clamping range: 7 ... 10.5 mm
Thermoplastic
Green
Add to Wishlist
Remove from wishlist
Connector sets
KIT Q8/0 M 1.5qmm EMC FC
Article. No: 61 83 401 0131 00
Male
Add to Wishlist
Remove from wishlist
Motor cable
Motorcbl. Q8/0 M 4G1.5 EMC 1.5m
Article. No: 61 88 201 0350 00
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Motor cable
Motorcbl. Q8/0 M 4G2.5+2x2x0.75 EMC 5.0m
Article. No: 61 88 201 0293 00
Pre-assembled on one side, With brake, with termic device
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Motor cable
Motorcbl. Q8/0 M 4G2.5+2x2x0.75 EMC 3.0m
Article. No: 61 88 201 0292 00
Pre-assembled on one side, With brake, with termic device
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Connector sets
Set Han 10 E TG FE 7x1,5 qmm Kont.
Article. No: 61 83 401 0047 01
Female
Add to Wishlist
Remove from wishlist
Motor cable
Motorcbl. Q8/0 M 4G1.5 1.5m
Article. No: 61 88 201 0211 00
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Motor cable
Motorcbl. Q8/0 M 4G1.5+2x2x0.75 EMC 3.0m
Article. No: 61 88 201 0289 00
Pre-assembled on one side, With brake, with termic device
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Motor cable
Motorcbl. Q8/0 M 6G1.5 1.5m
Article. No: 61 88 201 0218 00
Pre-assembled on one side, With brake, for motors in star connection
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Connector sets
Kit Q8/0 M 2.5qmm EMC FC
Article. No: 61 83 401 0132 00
Male
Add to Wishlist
Remove from wishlist
Motor cable
Motorcbl. Q8/0 M 6G1.5 3.0m
Article. No: 61 88 201 0219 00
Pre-assembled on one side, With brake, for motors in star connection
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Motor cable
Motorcbl. Q8/0 M 4G2.5+2x2x0.75 EMC 1.5m
Article. No: 61 88 201 0291 00
Pre-assembled on one side, With brake, with termic device
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Core structure - descending
Cable length - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 16 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends