Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Türkiye
HARTING Türkiye Overview
About HARTING Türkiye
Contact HARTING Türkiye
Our Local distributors
myHARTING
Türkiye (English (GB))
eShop
...
PCB connectors
har
-flex
®
har
-flex
®
Signal
har
-flex
®
Signal
Contact spacing 1.27 mm
2 rows
6 to 100 poles
Particularly robust for industrial applications
Subcategories
PCB connectors
Straight and angled versions
Cable connector
IDC connectors
With strain relief
Locking levers
Flat Ribbon cables
Cable assemblies
6 to 100 poles
Contact spacing 1.27 mm
Strain relief is available
PCB transition connectors
Accessories
Strain reliefs
PCB connectors
Cable connector
Cable assemblies
PCB transition connectors
Accessories
Filters
Connection type
Select a value
Reset filter
Extender card
149
Mezzanine
447
Motherboard to daughtercard
612
PCB to cable
400
Series
Select a value
Reset filter
har
-flex
®
863
Number of contacts
Select a value
Reset filter
from
6
8
10
12
14
16
18
20
22
24
26
28
30
32
34
36
38
40
42
44
46
48
50
52
54
56
58
60
62
64
66
68
70
72
74
76
78
80
82
84
86
88
90
92
94
96
98
100
to
6
8
10
12
14
16
18
20
22
24
26
28
30
32
34
36
38
40
42
44
46
48
50
52
54
56
58
60
62
64
66
68
70
72
74
76
78
80
82
84
86
88
90
92
94
96
98
100
6
34
8
20
10
19
12
36
14
16
16
35
18
15
20
34
22
13
24
16
26
36
28
10
30
18
32
35
34
19
36
14
38
13
40
36
42
15
44
13
46
9
48
11
50
35
52
7
54
6
56
7
58
7
60
19
62
9
64
15
66
7
68
32
70
9
72
8
74
7
76
9
78
7
80
33
82
6
84
5
86
6
88
6
90
8
92
8
94
6
96
7
98
6
100
25
Rated current
Select a value
Reset filter
from
1.12 A
1.13 A
1.14 A
1.15 A
1.16 A
1.17 A
1.18 A
1.2 A
1.24 A
1.27 A
1.29 A
1.32 A
1.35 A
1.38 A
1.45 A
1.53 A
1.6 A
to
1.12 A
1.13 A
1.14 A
1.15 A
1.16 A
1.17 A
1.18 A
1.2 A
1.24 A
1.27 A
1.29 A
1.32 A
1.35 A
1.38 A
1.45 A
1.53 A
1.6 A
1.12 A
2
1.13 A
2
1.14 A
2
1.15 A
2
1.16 A
2
1.17 A
2
1.18 A
1
1.2 A
1
1.24 A
1
1.27 A
1
1.29 A
1
1.32 A
1
1.35 A
1
1.38 A
1
1.45 A
1
1.53 A
1
1.6 A
1
Performance level
Select a value
Reset filter
1
673
Identification
Select a value
Reset filter
Board IDC
69
Signal
673
Specification
Select a value
Reset filter
Pre-assembled on both sides
95
Element
Select a value
Reset filter
Cable assemblies
95
Female connector
357
Male connector
316
PCB transition connectors
23
Type of cable
Select a value
Reset filter
Copper cable (flat)
95
Description of the contact
Select a value
Reset filter
Angled
165
Straight
508
Type of accessory
Select a value
Reset filter
Cable guide
23
Sample kit
1
Strain relief
23
Strain reliefs
25
Description of the accessory
Select a value
Reset filter
IDC insulation displacement termination
25
for female connectors
25
Termination method
Select a value
Reset filter
IDC insulation displacement termination
61
Reflow soldering termination (SMT)
493
Reflow soldering termination (THR)
142
Conductor cross-section
Select a value
Reset filter
AWG 30
57
Contact spacing (termination side)
Select a value
Reset filter
from
0.635 mm
1.27 mm
to
0.635 mm
1.27 mm
0.635 mm
84
1.27 mm
635
Contact rows
Select a value
Reset filter
from
2
to
2
2
696
Stacking height
Select a value
Reset filter
from
1.75 mm
3.25 mm
4.85 mm
6.25 mm
9.05 mm
13.65 mm
to
1.75 mm
3.25 mm
4.85 mm
6.25 mm
9.05 mm
13.65 mm
1.75 mm
96
3.25 mm
85
4.85 mm
42
6.25 mm
95
9.05 mm
84
13.65 mm
45
Strain relief
Select a value
Reset filter
With strain relief clamp
27
Number of cores
Select a value
Reset filter
from
6
12
26
32
40
50
68
80
100
to
6
12
26
32
40
50
68
80
100
6
12
12
12
26
16
32
12
40
3
50
14
68
12
80
12
100
2
Cable length
Select a value
Reset filter
from
0.1 m
0.12 m
0.2 m
0.3 m
0.5 m
0.8 m
1 m
1.5 m
to
0.1 m
0.12 m
0.2 m
0.3 m
0.5 m
0.8 m
1 m
1.5 m
0.1 m
30
0.12 m
1
0.2 m
31
0.3 m
3
0.5 m
27
0.8 m
1
1 m
1
1.5 m
1
Material (accessories)
Select a value
Reset filter
Liquid crystal polymer (LCP)
46
Thermoplastic
25
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
54
Requirement set with Hazard Levels
Select a value
Reset filter
R26
54
Unfortunately, no results were found for your search query
863 products
(of 863)
1/29
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Male connector
har-flex str m 4.85mm 80p PL1 250pcs
Article. No: 15 13 080 2601 000
Reflow soldering termination (SMT)
Contacts: 80
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex str F 13.65mm 12p PL1
Article. No: 15 23 012 2601 333
Reflow soldering termination (SMT)
Contacts: 12
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 4.85mm 20p PL1
Article. No: 15 13 020 2601 333
Reflow soldering termination (SMT)
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex str F 13.65mm 16p PL1 170pcs
Article. No: 15 23 016 2601 000
Reflow soldering termination (SMT)
Contacts: 16
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 4.85mm 12p PL1 250pcs
Article. No: 15 13 012 2601 000
Reflow soldering termination (SMT)
Contacts: 12
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex str F 13.65mm 20p PL1
Article. No: 15 23 020 2601 333
Reflow soldering termination (SMT)
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 1.75mm 26p PL1 280pcs
Article. No: 15 11 026 2601 000
Reflow soldering termination (SMT)
Contacts: 26
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 4.85mm 20p PL1 250pcs
Article. No: 15 13 020 2601 000
Reflow soldering termination (SMT)
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 4.85mm 32p PL1
Article. No: 15 13 032 2601 333
Reflow soldering termination (SMT)
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 3.25mm 20p PL1
Article. No: 15 12 020 2601 333
Reflow soldering termination (SMT)
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 4.85mm 12p PL1
Article. No: 15 13 012 2601 333
Reflow soldering termination (SMT)
Contacts: 12
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex str F 13.65mm 80p PL1
Article. No: 15 23 080 2601 333
Reflow soldering termination (SMT)
Contacts: 80
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 4.85mm 80p PL1
Article. No: 15 13 080 2601 333
Reflow soldering termination (SMT)
Contacts: 80
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex str f 9.05mm 20p PL1
Article. No: 15 22 020 2601 333
Reflow soldering termination (SMT)
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 4.85mm 26p PL1
Article. No: 15 13 026 2601 333
Reflow soldering termination (SMT)
Contacts: 26
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex ang m 26p PL1 560pcs
Article. No: 15 15 026 2601 000
Reflow soldering termination (SMT)
Contacts: 26
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex str F 13.65mm 50p PL1
Article. No: 15 23 050 2401 333
Reflow soldering termination (THR)
Contacts: 50
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 6.25mm 12p PL1 220pcs
Article. No: 15 21 012 2401 000
Reflow soldering termination (THR)
Contacts: 12
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex str F 13.65mm 26p PL1
Article. No: 15 23 026 2601 333
Reflow soldering termination (SMT)
Contacts: 26
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex THR ang m 40p PL1 Sample
Article. No: 15 15 040 2401 333
Reflow soldering termination (THR)
Contacts: 40
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 1.75mm 10p PL1
Article. No: 15 11 010 2601 333
Reflow soldering termination (SMT)
Contacts: 10
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 3.25mm 12p PL1 280pcs
Article. No: 15 12 012 2601 000
Reflow soldering termination (SMT)
Contacts: 12
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex str f 6.25mm 32p PL1 280pcs
Article. No: 15 21 032 2601 000
Reflow soldering termination (SMT)
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex str fem 6.25mm 12pos PL1 280pcs
Article. No: 15 21 012 2601 000
Reflow soldering termination (SMT)
Contacts: 12
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex THR ang m 6p PL1
Article. No: 15 15 006 2401 333
Reflow soldering termination (THR)
Contacts: 6
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex ang m 12p PL1 560pcs
Article. No: 15 15 012 2601 000
Reflow soldering termination (SMT)
Contacts: 12
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex str F 13.65mm 50p PL1
Article. No: 15 23 050 2601 333
Reflow soldering termination (SMT)
Contacts: 50
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex str f 6.25mm 26p PL1 280pcs
Article. No: 15 21 026 2601 000
Reflow soldering termination (SMT)
Contacts: 26
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex str m 1.75mm 12p PL1 280pcs
Article. No: 15 11 012 2601 000
Reflow soldering termination (SMT)
Contacts: 12
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Male connector
har-flex THR ang m 40p PL1 440pcs
Article. No: 15 15 040 2401 000
Reflow soldering termination (THR)
Contacts: 40
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
29
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 863 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends