Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Indian Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Contact
Contact Overview
Industrial Application Specialists | Solution Experts
International Distributors of HARTING Products
Contact Form
Product Data Manager
Sales and Delivery Conditions
3D Drawings
White paper
HARTING India Customer Service
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING India
HARTING India Overview
HARTING India Awards
About Us
Contact HARTING India Office Addresses
Job@HARTING India
Industrial Application Specialists | Solution Experts
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
India (English (GB))
eShop
...
PCB connectors
har
-bus
®
64 Connector for VME 64x
Accessories
Accessories
Pin shroud
Shell housing
Locking elements and locking lever
Filters
Series
Select a value
Reset filter
DIN 41612
3
har
-bus
®
64
11
Identification
Select a value
Reset filter
Type E
1
har
-bus
®
64
1
Type of accessory
Select a value
Reset filter
Adapter
1
Fixing brackets
1
Insert for shell housing
1
Locking lever
2
Pin shroud
9
Shell housing
1
Description of the accessory
Select a value
Reset filter
20 mm
1
2x Ø11.5
1
Left
1
Right
1
for shell housing C
4
PCB thickness
Select a value
Reset filter
1.6 mm ±0.3
1
2.2 mm ±0.3
1
2.8 mm ±0.3
1
3.4 mm ±0.3
1
4 mm ±0.3
1
4.6 mm ±0.3
1
5.2 mm ±0.3
1
5.8 mm ±0.3
1
6.4 mm ±0.3
1
Locking type
Select a value
Reset filter
Locking levers or locking screws
1
Strain relief
Select a value
Reset filter
With cable tie
1
Material (accessories)
Select a value
Reset filter
Fibre-glass reinforced
1
Thermoplastic
15
Unfortunately, no results were found for your search query
15 products
(of 15)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Type of accessory-descending
Description of the accessory-descending
PCB thickness-descending
Pin shroud
DIN-Signal harbus64 shroud f. pcb 1,6
Article. No: 02 44 000 0012
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Insert for shell housing
DIN-Signal round cable insert
Article. No: 09 02 000 9911
2x Ø11.5, for shell housing C
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Pin shroud
DIN-Signal harbus64 shroud f. pcb 2,2
Article. No: 02 44 000 0011
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Pin shroud
DIN-Signal harbus64 shroud f. pcb 4,6
Article. No: 02 44 000 0003
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Locking lever
DIN-Signal locking lever left
Article. No: 09 02 000 9902
for shell housing C, Left
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Pin shroud
DIN-Signal harbus64 shroud f. pcb 5,8
Article. No: 02 44 000 0005
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Adapter
DIN-Signal harbus64 shroud adapter
Article. No: 02 44 000 0008
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Locking lever
DIN-Signal locking lever right
Article. No: 09 02 000 9903
for shell housing C, Right
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Fixing brackets
DIN-Signal harbus64 fixing brack.shroud
Article. No: 02 44 000 0009
for shell housing C
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Pin shroud
DIN-Signal harbus64 shroud f. pcb 2,8
Article. No: 02 44 000 0007
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Pin shroud
DIN-Signal harbus64 shroud f. pcb 4,0
Article. No: 02 44 000 0002
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Pin shroud
DIN-Signal harbus64 shroud f. pcb 6,4
Article. No: 02 44 000 0006
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Pin shroud
DIN-Signal harbus64 shroud f. pcb 5,2
Article. No: 02 44 000 0004
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Pin shroud
DIN-Signal harbus64 shroud f. pcb 3,4
Article. No: 02 44 000 0001
Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Shell housing
DIN-Power shell housing C
Article. No: 09 05 048 0501
20 mm
Thermoplastic, Fibre-glass reinforced
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Type of accessory - descending
Description of the accessory - descending
PCB thickness - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 15 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends