Careers at HARTING
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Career
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
HARTING in Southeast Asia-Contact Us
Where to Buy in SEA
myHARTING
Singapore (English (GB))
eShop
...
PCB connectors
har
-modular
®
Fixing rails
Fixing rails
Filters
Series
Select a value
Reset filter
har
-modular
®
31
Type of accessory
Select a value
Reset filter
Fixing rail
31
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
31
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
31
Requirement set with Hazard Levels
Select a value
Reset filter
R26
31
Unfortunately, no results were found for your search query
31 products
(of 31)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of accessory-descending
Fixing rail
har-modular fixing rail 91.34
Article. No: 02 09 500 1018
Polyamide (PA)
Yellow
91.34 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 96.42
Article. No: 02 09 500 1019
Polyamide (PA)
Yellow
96.42 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 76.10
Article. No: 02 09 500 1015
Polyamide (PA)
Yellow
76.1 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 71.02
Article. No: 02 09 500 1014
Polyamide (PA)
Yellow
71.02 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 81.18
Article. No: 02 09 500 1016
Polyamide (PA)
Yellow
81.18 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 60.86
Article. No: 02 09 500 1012
Polyamide (PA)
Yellow
60.86 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 65.94
Article. No: 02 09 500 1013
Polyamide (PA)
Yellow
65.94 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 50.70
Article. No: 02 09 500 1010
Polyamide (PA)
Yellow
50.7 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 55.78
Article. No: 02 09 500 1011
Polyamide (PA)
Yellow
55.78 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 162.46
Article. No: 02 09 500 1032
Polyamide (PA)
Yellow
162.46 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 157.38
Article. No: 02 09 500 1031
Polyamide (PA)
Yellow
157.38 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 172.62
Article. No: 02 09 500 1034
Polyamide (PA)
Yellow
172.62 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 167.54
Article. No: 02 09 500 1033
Polyamide (PA)
Yellow
167.54 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 152.30
Article. No: 02 09 500 1030
Polyamide (PA)
Yellow
152.3 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 40.54
Article. No: 02 09 500 1008
Polyamide (PA)
Yellow
40.54 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 35.46
Article. No: 02 09 500 1007
Polyamide (PA)
Yellow
35.46 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 30.38
Article. No: 02 09 500 1006
Polyamide (PA)
Yellow
30.38 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 25.30
Article. No: 02 09 500 1005
Polyamide (PA)
Yellow
25.3 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 20.22
Article. No: 02 09 500 1004
Polyamide (PA)
Yellow
20.22 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 147.22
Article. No: 02 09 500 1029
Polyamide (PA)
Yellow
147.22 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 137.06
Article. No: 02 09 500 1027
Polyamide (PA)
Yellow
137.06 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 131.98
Article. No: 02 09 500 1026
Polyamide (PA)
Yellow
131.98 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 142.14
Article. No: 02 09 500 1028
Polyamide (PA)
Yellow
142.14 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 126.90
Article. No: 02 09 500 1025
Polyamide (PA)
Yellow
126.9 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 121.82
Article. No: 02 09 500 1024
Polyamide (PA)
Yellow
121.82 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 111.66
Article. No: 02 09 500 1022
Polyamide (PA)
Yellow
111.66 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 116.74
Article. No: 02 09 500 1023
Polyamide (PA)
Yellow
116.74 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 106.58
Article. No: 02 09 500 1021
Polyamide (PA)
Yellow
106.58 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 101.50
Article. No: 02 09 500 1020
Polyamide (PA)
Yellow
101.5 mm
Add to Wishlist
Remove from wishlist
Fixing rail
har-modular fixing rail 86.26
Article. No: 02 09 500 1017
Polyamide (PA)
Yellow
86.26 mm
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of accessory - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 31 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends