Careers at HARTING
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Career
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
HARTING in Southeast Asia-Contact Us
Where to Buy in SEA
myHARTING
Singapore (English (GB))
eShop
...
System cabling
Hybrid
Bulk cables
Bulk cables
Data transmission via copper or FO
Combination of data and power
Filters
Type of cable
Select a value
Reset filter
Hybrid cable (copper/FO)
2
Hybrid cable (copper/copper)
14
Element
Select a value
Reset filter
Bulk cables
16
Specification
Select a value
Reset filter
Not assembled
16
Description of the cable
Select a value
Reset filter
Flame retardant
5
Halogen-free
4
Multimode
2
UV resistant
4
Number of cores
Select a value
Reset filter
from
8
12
to
8
12
8
5
12
4
Core structure
Select a value
Reset filter
2x G50 / 125 µm
2
3x 2.5 mm²
7
4x 1.5 mm²
9
4x 2x AWG 26/7
9
4x AWG 22/7
5
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
5
Cat. 5e Class D up to 100 MHz
5
Cat. 6 Class E up to 250 MHz
4
Data rate
Select a value
Reset filter
1 Gbit/s
9
10 Mbit/s
14
100 Mbit/s
14
2.5 Gbit/s
9
5 Gbit/s
4
Cable length
Select a value
Reset filter
from
10 m
20 m
30 m
50 m
100 m
500 m
to
10 m
20 m
30 m
50 m
100 m
500 m
10 m
3
20 m
4
30 m
1
50 m
2
100 m
3
500 m
3
Cable diameter
Select a value
Reset filter
12 mm
5
12.6 mm
2
Material (cable)
Select a value
Reset filter
FRNC (LSZH)
5
PUR (polyurethane)
4
PVC
7
Colour (cable)
Select a value
Reset filter
Black
6
Green
5
Unfortunately, no results were found for your search query
16 products
(of 16)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Number of cores-descending
Hybrid cable (copper/copper)
Hybridcable Cat.6 4x2xAWG26/7,4x1,5 20m
Article. No: 09 45 600 0332
Halogen-free, UV resistant
4x 2x AWG 26/7, 4x 1.5 mm²
PUR (polyurethane)
Cable length: 20 m
Cat. 6 Class E up to 250 MHz
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/copper)
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 500m
Article. No: 09 45 600 0320
Flame retardant
4x AWG 22/7, 4x 1.5 mm²
FRNC (LSZH)
Cable length: 500 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/copper)
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 100m
Article. No: 09 45 600 0300
Flame retardant
4x AWG 22/7, 4x 1.5 mm²
FRNC (LSZH)
Cable length: 100 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/copper)
Hybridcable Cat.6 4x2xAWG26/7,4x1,5 100m
Article. No: 09 45 600 0302
Halogen-free, UV resistant
4x 2x AWG 26/7, 4x 1.5 mm²
PUR (polyurethane)
Cable length: 100 m
Cat. 6 Class E up to 250 MHz
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/copper)
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 20m
Article. No: 09 45 600 0330
Flame retardant
4x AWG 22/7, 4x 1.5 mm²
FRNC (LSZH)
Cable length: 20 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/copper)
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 10m
Article. No: 09 45 600 0310
Flame retardant
4x AWG 22/7, 4x 1.5 mm²
FRNC (LSZH)
Cable length: 10 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/copper)
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 50m
Article. No: 09 45 600 0340
Flame retardant
4x AWG 22/7, 4x 1.5 mm²
FRNC (LSZH)
Cable length: 50 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/copper)
Hybridcable Cat.6 4x2xAWG26/7,4x1,5 50m
Article. No: 09 45 600 0342
Halogen-free, UV resistant
4x 2x AWG 26/7, 4x 1.5 mm²
PUR (polyurethane)
Cable length: 50 m
Cat. 6 Class E up to 250 MHz
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/FO)
HYBRID CABLE 2xFO MM,10M,RING
Article. No: 33 57 851 0100 002
Multimode
2x G50 / 125 µm, 3x 2.5 mm²
PVC
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/copper)
HYBRID OUTDOOR CABLE AWG26/7,20M,RING
Article. No: 33 57 851 0200 001
4x 2x AWG 26/7, 3x 2.5 mm²
PVC
Cable length: 20 m
Cat. 5e Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/copper)
HYBRID OUTDOOR CABLE AWG26/7,500 M,PVC
Article. No: 33 57 851 5000 001
4x 2x AWG 26/7, 3x 2.5 mm²
PVC
Cable length: 500 m
Cat. 5e Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/FO)
HYBRID KABEL 2xFO MM,20M,RING
Article. No: 33 57 851 0200 002
Multimode
2x G50 / 125 µm, 3x 2.5 mm²
PVC
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/copper)
HYBRID OUTDOOR CABLE AWG26/7,10M,RING
Article. No: 33 57 851 0100 001
4x 2x AWG 26/7, 3x 2.5 mm²
PVC
Cable length: 10 m
Cat. 5e Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/copper)
HYBRID OUTDOOR CABLE AWG26/7,30M,RING
Article. No: 33 57 851 0300 001
4x 2x AWG 26/7, 3x 2.5 mm²
PVC
Cable length: 30 m
Cat. 5e Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/copper)
HYBRID OUTDOOR CABLE AWG26/7,100 M,PVC
Article. No: 33 57 851 1000 001
4x 2x AWG 26/7, 3x 2.5 mm²
PVC
Cable length: 100 m
Cat. 5e Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Hybrid cable (copper/copper)
Hybridcable Cat.6 4x2xAWG26/7,4x1,5 500m
Article. No: 09 45 600 0322
Halogen-free, UV resistant
4x 2x AWG 26/7, 4x 1.5 mm²
PUR (polyurethane)
Cable length: 500 m
Cat. 6 Class E up to 250 MHz
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Number of cores - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 16 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends