Careers at HARTING
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Career
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
HARTING in Southeast Asia-Contact Us
Where to Buy in SEA
myHARTING
Singapore (English (GB))
eShop
...
System cabling
Data Copper cable
Bulk cables
Bulk cables
Profile-specific copper cables for data transmission
Multi-wire combinations of individual wires
Various insulating materials used for the sheath
Industrial, outdoor and railway applications
UL listed
Filters
Type of cable
Select a value
Reset filter
Copper cable (flat)
70
Copper cable (round)
135
Hybrid cable (copper / copper)
17
Hybrid cable (copper/FO)
2
Element
Select a value
Reset filter
Bulk cables
224
Specification
Select a value
Reset filter
Not assembled
224
Description of the cable
Select a value
Reset filter
Flame retardant
52
Halogen-free
19
Largely oil resistant
4
MVB
1
Multimode
2
Oil and UV resistant
8
Oil resistant
11
Sunlight resistant
16
Twisted pair
7
Type R
4
UV resistant
19
WTB
2
for railway applications
27
Number of cores
Select a value
Reset filter
from
2
4
6
8
9
10
12
13
14
15
16
18
20
24
25
26
28
34
37
40
50
60
64
to
2
4
6
8
9
10
12
13
14
15
16
18
20
24
25
26
28
34
37
40
50
60
64
2
11
4
46
6
4
8
52
9
5
10
8
12
4
13
3
14
7
15
5
16
6
18
3
20
7
24
4
25
5
26
7
28
3
34
6
37
5
40
7
50
7
60
4
64
8
Core structure
Select a value
Reset filter
1x 2x AWG 22/7
4
1x 2x AWG 26/7
4
2x 0.5 mm²
1
2x 0.75 mm²
5
2x 1.5 mm²
3
2x 2x AWG 22
3
2x G50 / 125 µm
2
3x 2.5 mm²
7
4x 1.5 mm²
9
4x 2x AWG 23/1
7
4x 2x AWG 23/7
4
4x 2x AWG 24/7
5
4x 2x AWG 26/19
4
4x 2x AWG 26/7
36
4x AWG 22/1
4
4x AWG 22/19
9
4x AWG 22/7
38
5G 2.5 mm²
3
AWG 28/7
101
Transmission characteristics
Select a value
Reset filter
600 MHz Bandwidth
4
Cat. 5 Class D up to 100 MHz
51
Cat. 5e Class D up to 100 MHz
16
Cat. 6 Class E up to 250 MHz
4
Cat. 6
A
Class E
A
up to 500 MHz
20
Cat. 7 Class F up to 600 MHz
5
Cat. 7 Class II up to 2000 MHz
14
Data rate
Select a value
Reset filter
1 Gbit/s
64
10 Gbit/s
39
10 Mbit/s
118
100 Mbit/s
118
2.5 Gbit/s
56
5 Gbit/s
43
Shielding
Select a value
Reset filter
Shielded
26
Unshielded
13
Cable length
Select a value
Reset filter
from
10 m
20 m
30 m
30.48 m
50 m
100 m
500 m
1,000 m
3,000 m
to
10 m
20 m
30 m
30.48 m
50 m
100 m
500 m
1,000 m
3,000 m
10 m
11
20 m
20
30 m
1
30.48 m
80
50 m
25
100 m
49
500 m
29
1,000 m
8
3,000 m
1
Cable diameter
Select a value
Reset filter
12 mm
5
12.6 mm
2
4.7 mm ± 0.2 mm
4
5.2 mm ± 0.2 mm
4
6.3 ... 6.7 mm
15
6.3 ... 6.9 mm
8
6.6 mm ± 0.2 mm
19
7.1 mm
3
7.4 mm ± 0.2 mm
5
8.1 mm ± 0.3 mm
5
8.7 mm
4
Material (cable)
Select a value
Reset filter
Elastomer
3
FRNC (LSZH)
8
Non-halogenated
11
PUR (polyurethane)
41
PVC
133
Polyolefin copolymer
3
Polyolefin copolymer electron beam crosslinked Comp 752
25
Colour (cable)
Select a value
Reset filter
Black
47
Blue
5
Colour coded
25
Green
33
Grey
65
Red
7
Yellow
26
Series
Select a value
Reset filter
HARTING T1 Industrial
8
UL / CSA
Select a value
Reset filter
AWM21329 (80°C/600V)
4
CSA-C22.2 No. 214 DUZX7.E333432
7
UL 444 DUZX.E333432
7
UL 758 AVLV2.E42769
7
Torsional strength
Select a value
Reset filter
≥ 1.000.000 @ torsion angle= ±180°/m
4
≥ 10.000 @ torsion angle= ±180°/m
8
≥ 30.000 @ torsion angle= ±180°/m
4
≥ 5.000.000 @ torsion angle= ±180° @ 1m
4
Printing on cable
Select a value
Reset filter
HARTING INDUSTRIAL CABLE CAT 6A PVC S/FTP 4x2xAWG26/7 E333435 “UR-Logo” AWM STYLE 20276 80°C 30V 09456000500020X “meter marking” “Charge Number” “HARTING LOGO”
4
HARTING INDUSTRIAL ETHERNET CABLE PROFINET ROBOTIC CAT 5 22AWG AWM 21329 80°C 600V 094560001010401 "sequential length in meters" x "year/internal order number" HARTING-LOGO"
4
HARTING INDUSTRIAL ETHERNET STANDARD CABLE CAT 5 PLUS x 22AWG (SHIELDED) (UL) E333432 VERIFIED CAT 5E CMG 75°C or PLTC or AWM 21694 600V FT4 SUN RES x 094560001000100 "Metermarkierung" "Jahr/Auftragnummer""HARTING-LOGO"
4
HARTING INDUSTRIAL ETHERNET STANDARD CABLE CAT6A x 4x2xAWG23/7 (SHIELED) „RU“ AWM Style 21695 094560001080200 „sequential length in metres“ x „year/internal order number“
4
HARTING INDUSTRIAL ETHERNET STRANDED CABLE CAT 5 PLUS x 22AWG (SHIELDED) (UL) E333432 CMG FT4 or PLTC SUN RES or AWM 21695 80°C 600V x 094560001020200 "sequential length in metres" x "year/internal order number" "HARTING-LOGO"
4
HARTING SERCOS III CAT5e x 22AWG (SHIELDED) (UL)E333432 CMX 75 °C VERIFIED CAT 5E PATCH CABLE FRNC x 094560001010200 „sequential length in meters“ „internal lot number“
3
Standards
Select a value
Reset filter
PROFINET
4
SERCOS III Type C
3
Unfortunately, no results were found for your search query
224 products
(of 224)
1/8
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Number of cores-descending
Copper cable (flat)
SEK CAB FLAT STD AWG28/7 10P 30,48m
Article. No: 09 18 010 7001
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT STD AWG28/7 26P 30,48m
Article. No: 09 18 026 7001
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT STD AWG28/7 20P 30,48m
Article. No: 09 18 020 7001
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT STD AWG28/7 06P 30,48m
Article. No: 09 18 006 7001
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT COLOR TW AWG28/7 14P 30,48m
Article. No: 09 18 014 7006
Twisted pair
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT STD AWG28/7 34P 30,48m
Article. No: 09 18 034 7001
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT STD AWG28/7 16P 30,48m
Article. No: 09 18 016 7001
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT STD AWG28/7 09P 30,48m
Article. No: 09 18 009 7001
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT STD AWG28/7 06P 100m
Article. No: 09 18 006 7004
AWG 28/7
PVC
Cable length: 100 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT STD AWG28/7 14P 30,48m
Article. No: 09 18 014 7001
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (round)
SEK CAB FLAT NSH RND AWG28/7 09P 30,48m
Article. No: 09 18 009 7008
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (round)
SEK CAB FLAT NSH RND AWG28/7 15P 30,48m
Article. No: 09 18 015 7008
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (round)
SEK CAB FLAT NSH RND AWG28/7 26P 30,48m
Article. No: 09 18 026 7008
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT STD AWG28/7 20P 100m
Article. No: 09 18 020 7004
AWG 28/7
PVC
Cable length: 100 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT COLOR TW AWG28/7 10P 30,48m
Article. No: 09 18 010 7006
Twisted pair
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT STD AWG28/7 10P 100m
Article. No: 09 18 010 7004
AWG 28/7
PVC
Cable length: 100 m
Add to Wishlist
Remove from wishlist
Copper cable (round)
SEK CAB FLAT NSH RND AWG28/7 40P 30,48m
Article. No: 09 18 040 7008
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (round)
SEK CAB FLAT SH RND AWG28/7 37P 30,48m
Article. No: 09 18 037 7007
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (round)
SEK CAB FLAT SH RND AWG28/7 09P 30,48m
Article. No: 09 18 009 7007
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (round)
SEK CAB FLAT NSH RND AWG28/7 20P 30,48m
Article. No: 09 18 020 7008
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT STD AWG28/7 40P 30,48m
Article. No: 09 18 040 7001
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (round)
SEK CAB FLAT NSH RND AWG28/7 16P 30,48m
Article. No: 09 18 016 7008
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT COLOR AWG28/7 40P 30,48m
Article. No: 09 18 040 7005
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (round)
SEK CAB FLAT SH RND AWG28/7 20P 30,48m
Article. No: 09 18 020 7007
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (round)
SEK CAB FLAT NSH RND AWG28/7 10P 30,48m
Article. No: 09 18 010 7008
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (round)
SEK CAB FLAT SH RND AWG28/7 10P 30,48m
Article. No: 09 18 010 7007
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT STD AWG28/7 50P 30,48m
Article. No: 09 18 050 7001
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT STD AWG28/7 64P 30,48m
Article. No: 09 18 064 7001
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (flat)
SEK CAB FLAT COLOR AWG28/7 09P 30,48m
Article. No: 09 18 009 7005
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Copper cable (round)
SEK CAB FLAT SH RND AWG28/7 25P 30,48m
Article. No: 09 18 025 7007
AWG 28/7
PVC
Cable length: 30.48 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
8
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Number of cores - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 224 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends