Careers at HARTING
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Career
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
HARTING in Southeast Asia-Contact Us
Where to Buy in SEA
myHARTING
Singapore (English (GB))
eShop
PCB connectors
...
DIN 41612
DIN signal connectors
Type M-flat
Type M-flat
Up to 78 contacts
+ 8 additional special contacts
Signal, coaxial, high-current, FO and high-voltage contacts in a single connector
Filters
Connection type
Select a value
Reset filter
Mezzanine
26
Motherboard to daughtercard
26
PCB to cable
26
Series
Select a value
Reset filter
DIN 41612
26
har
-modular
®
2
Number of contacts
Select a value
Reset filter
from
32
48
64
80
to
32
48
64
80
32
6
48
6
64
6
80
5
Number of signal contacts
Select a value
Reset filter
24
6
42
6
60
6
78
5
Rated current
Select a value
Reset filter
from
≤ 1.5 A
2 A
≤ 40 A
to
≤ 1.5 A
2 A
≤ 40 A
≤ 1.5 A
1
2 A
23
≤ 40 A
2
Performance level
Select a value
Reset filter
1
9
2
17
AU 50
4
acc. to IEC 60603-2
23
Identification
Select a value
Reset filter
Type M-flat
23
Gender
Select a value
Reset filter
Female contact for female connectors
2
Male contact for female connectors
1
Type of contact
Select a value
Reset filter
Coaxial contact
1
PCB solder contact
1
Press-in contact
1
Element
Select a value
Reset filter
Female connector
23
Description of the contact
Select a value
Reset filter
Straight
26
Termination method
Select a value
Reset filter
Press-in termination
13
Wave soldering termination
10
Termination length
Select a value
Reset filter
from
2.9 mm
4.5 mm
13 mm
to
2.9 mm
4.5 mm
13 mm
2.9 mm
5
4.5 mm
13
13 mm
5
Contact configuration
Select a value
Reset filter
Rows a, b and c, positions 10, 11, ... , 22, 23
6
Rows a, b and c, positions 13, 14, ... , 19, 20
6
Rows a, b and c, positions 4, 5, ... , 28, 29
5
Rows a, b and c, positions 7, 8, ... , 25, 26
6
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
7.62 mm
to
2.54 mm
7.62 mm
2.54 mm
23
7.62 mm
23
Contact rows
Select a value
Reset filter
from
3
to
3
3
23
PCB fixing
Select a value
Reset filter
With fixing flange
23
With snap-in clip
1
PCB thickness
Select a value
Reset filter
1.6 mm +2.4
1
≥1.6 mm
13
Coding
Select a value
Reset filter
Coding with loss of contacts
23
Layer thickness
Select a value
Reset filter
≥ 50 µinch
4
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
18
Requirement set with Hazard Levels
Select a value
Reset filter
R26
18
Unfortunately, no results were found for your search query
26 products
(of 26)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Number of signal contacts-descending
Rated current-descending
PCB solder contact
DIN-Signal high curr.FS40A for M-flat
Article. No: 09 03 000 6225
Straight
Rated current: ≤40 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Press-in contact
DIN-Signal high current f, 40A press-in
Article. No: 09 03 000 6250
Straight
Rated current: ≤40 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat24+8FS-2,9C1-2
Article. No: 09 03 224 6864
Wave soldering termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Coaxial contact
DIN-Signal coax m, 50Ohm for M-flat
Article. No: 09 03 000 6182
Straight
Rated current: ≤1.5 A
Male contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Impedance: 50 Ω
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat24+8FS-4,5C1-2
Article. No: 09 03 224 6865
Wave soldering termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat24+8FP-4,5C1-2
Article. No: 09 03 224 6830
Press-in termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat60+4FS-4,5C1-2
Article. No: 09 03 260 6865
Wave soldering termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat42+6FP-4,5C1-2
Article. No: 09 03 242 6830
Press-in termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat42+6FS-4,5C1-2
Article. No: 09 03 242 6865
Wave soldering termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat42+6FS-2,9C1-2
Article. No: 09 03 242 6864
Wave soldering termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat24+8FP-4,5C1-AU50
Article. No: 09 03 224 8830
Press-in termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Au over Ni Mating side, Ni Termination side
Performance level: AU 50, 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat60+4FS-2,9C1-2
Article. No: 09 03 260 6864
Wave soldering termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat60+4FP-4,5C1-2
Article. No: 09 03 260 6830
Press-in termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat78+2FS-2,9C1-2
Article. No: 09 03 278 6864
Wave soldering termination
Rated current: 2 A
Contacts: 80
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat24+8FP-4,5C1-1
Article. No: 09 03 224 2830
Press-in termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat78+2FS-4,5C1-2
Article. No: 09 03 278 6865
Wave soldering termination
Rated current: 2 A
Contacts: 80
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat78+2FP-13,0C1-2
Article. No: 09 03 278 6840
Press-in termination
Rated current: 2 A
Contacts: 80
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat60+4FP-13,0C1-1
Article. No: 09 03 260 2840
Press-in termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal M flat78+2FP-4,5C1-2
Article. No: 09 03 278 6830
Press-in termination
Rated current: 2 A
Contacts: 80
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat78+2FS-2,9C1-2-clip
Article. No: 09 03 478 6864
Wave soldering termination
Rated current: 2 A
Contacts: 80
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat42+6FS-4,5C1-S6
Article. No: 09 03 242 8865
Wave soldering termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Performance level: AU 50, 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat24+8FP-13,0C1-2
Article. No: 09 03 224 6840
Press-in termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat60+4FP-13,0C1-2
Article. No: 09 03 260 6840
Press-in termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat42+6FP-13,0C1-2
Article. No: 09 03 242 6840
Press-in termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat60+4FP-4,5C1-AU50
Article. No: 09 03 260 8830
Press-in termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Au over Ni Mating side, Ni Termination side
Performance level: AU 50, 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Mflat42+6FP-4,5C1-AU50
Article. No: 09 03 242 8830
Press-in termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Au over Ni Mating side, Ni Termination side
Performance level: AU 50, 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Number of signal contacts - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 26 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends