Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Sweden
HARTING Sweden Overview
About HARTING Sweden
Contact HARTING in Sweden
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local distributors
Sweden (English (GB))
eShop
...
System cabling
Signal
D-Sub Standard
D-Sub Standard
9 to 50 poles
Thermoplastic or metal hoods/housings
Top/side entry
IP20 and IP65 / IP67
UL listed
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
6
Element
Select a value
Reset filter
Cable assemblies
6
Specification
Select a value
Reset filter
Pre-assembled on both sides
6
Number of cores
Select a value
Reset filter
from
9
25
to
9
25
9
4
25
2
Core structure
Select a value
Reset filter
25 wires
2
Cable length
Select a value
Reset filter
from
1.8 m
2 m
5 m
to
1.8 m
2 m
5 m
1.8 m
1
2 m
2
5 m
3
Series
Select a value
Reset filter
D-Sub
6
Connector 1
Select a value
Reset filter
D-Sub Standard
6
Male
6
With plastic hood
6
Connector 2
Select a value
Reset filter
D-Sub Standard
6
Female
4
Male
2
With plastic hood
6
Unfortunately, no results were found for your search query
6 products
(of 6)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Number of cores-descending
Core structure-descending
Cable assemblies
Cable SUB-D9,f-m; 5 m
Article. No: 39 50 903 0021
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Cable SUB-D25,f-m; 5 m
Article. No: 39 50 903 0041
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Cable SUB-D9,m-m; 2 m
Article. No: 39 50 903 0010
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Cable SUB-D9,m-m; 5 m
Article. No: 39 50 903 0011
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Cable SUB-D9,f-m; 2 m
Article. No: 39 50 903 0020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Cable SUB-D25,f-m; 1.8 m
Article. No: 39 50 903 0040
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.8 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Number of cores - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 6 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends