Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Türkiye
HARTING Türkiye Overview
About HARTING Türkiye
Contact HARTING Türkiye
Our Local distributors
myHARTING
Türkiye (English (GB))
eShop
...
System cabling
Power
Circular connectors M12
Circular connectors M12
L-coding
IP65 / IP67
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
89
Element
Select a value
Reset filter
Cable assemblies
89
Specification
Select a value
Reset filter
Pre-assembled on both sides
36
Pre-assembled on one side
53
Number of cores
Select a value
Reset filter
from
4
5
to
4
5
4
24
5
65
Core structure
Select a value
Reset filter
4x 1.5 mm²
24
5x 1.5 mm²
51
5x 2.5 mm²
14
Shielding
Select a value
Reset filter
Shielded
14
Coding
Select a value
Reset filter
K-coding
12
L-coding
53
S-coding
12
T-coding
12
Cable length
Select a value
Reset filter
from
1 m
1.5 m
2 m
5 m
7 m
10 m
15 m
20 m
to
1 m
1.5 m
2 m
5 m
7 m
10 m
15 m
20 m
1 m
18
1.5 m
15
2 m
6
5 m
18
7 m
2
10 m
18
15 m
6
20 m
6
Cable diameter
Select a value
Reset filter
7.2 mm
24
8.2 mm
24
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
48
PVC
41
Colour (cable)
Select a value
Reset filter
Black
48
Grey
41
Series
Select a value
Reset filter
Circular connectors M12
89
Connector 1
Select a value
Reset filter
Female Straight
37
M12 K-coding
12
M12 L-coding
53
M12 S-coding
12
M12 T-coding
12
Male Straight
52
Connector 2
Select a value
Reset filter
Female Straight
36
M12 K-coding
4
M12 L-coding
24
M12 S-coding
4
M12 T-coding
4
Unfortunately, no results were found for your search query
89 products
(of 89)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Number of cores-descending
Core structure-descending
Cable assemblies
M12 L-coded Cable Assembly 5m
Article. No: 21 33 A70 0524 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 1m
Article. No: 21 33 A70 0518 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 5m
Article. No: 21 33 A70 0518 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 5m
Article. No: 21 33 A70 0523 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 10m
Article. No: 21 33 A70 0518 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 5m
Article. No: 21 33 A7A 8523 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 1m
Article. No: 21 33 A7A 8523 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 2m
Article. No: 21 33 A70 0523 020
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 10m
Article. No: 21 33 A7A 8523 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 5m
Article. No: 21 33 A7A 8518 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 15m
Article. No: 21 33 A70 0524 150
Pre-assembled on one side
Copper cable (round)
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 20m
Article. No: 21 33 A70 0518 200
Pre-assembled on one side
Copper cable (round)
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 10m
Article. No: 21 33 A70 0523 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 5m
Article. No: 21 33 A7A 8524 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 20m
Article. No: 21 33 A7A 8523 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 20m
Article. No: 21 33 A7A 8518 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 20m
Article. No: 21 33 A70 0524 200
Pre-assembled on one side
Copper cable (round)
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 15m
Article. No: 21 33 A7A 8523 150
Pre-assembled on both sides
Copper cable (round)
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 15m
Article. No: 21 33 A70 0518 150
Pre-assembled on one side
Copper cable (round)
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 20m
Article. No: 21 33 A70 0523 200
Pre-assembled on one side
Copper cable (round)
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 2m
Article. No: 21 33 A7A 8518 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 1m
Article. No: 21 33 A70 0523 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 10m
Article. No: 21 33 A70 0524 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 10m
Article. No: 21 33 A7A 8524 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 1m
Article. No: 21 33 A7A 8524 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 2m
Article. No: 21 33 A70 0518 020
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 1m
Article. No: 21 33 A70 0524 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 20m
Article. No: 21 33 A7A 8524 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 2m
Article. No: 21 33 A7A 8524 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 L-coded Cable Assembly 15m
Article. No: 21 33 A7A 8518 150
Pre-assembled on both sides
Copper cable (round)
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Number of cores - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 89 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends