Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Sweden
HARTING Sweden Overview
About HARTING Sweden
Contact HARTING in Sweden
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local distributors
Sweden (English (GB))
eShop
...
Interface connectors
PushPull Device connectivity
PushPull data fibre optic
PushPull data fibre optic
Optical data connectors for polymer, glass and HCS fibres
Fast termination
for SCRJ and LC contacts
Subcategories
Connector
Device side
Connector
Device side
Filters
Series
Select a value
Reset filter
HARTING PushPull (V4)
3
Han
®
PushPull (V14)
10
PushPull XS SFP
2
Identification
Select a value
Reset filter
LC duplex
3
SCRJ
10
Element
Select a value
Reset filter
Adapter
1
Connector sets
7
Gender changer
1
Inserts
2
Panel feed through
2
Panel feed trough set
2
Specification
Select a value
Reset filter
1 mm POF
5
AIDA compliant
8
PROFINET-Identification: PROFINET O-Plug SCRJ
2
Type of contact
Select a value
Reset filter
SC contact
2
Description of the contact
Select a value
Reset filter
Multimode
1
Singlemode
2
Description of hood/housing
Select a value
Reset filter
Easy Install
2
Termination method
Select a value
Reset filter
Crimp termination
1
Fast termination
1
Press-in termination
1
Solder termination
1
Number of contacts
Select a value
Reset filter
from
2
to
2
2
13
Locking type
Select a value
Reset filter
PushPull
14
Shielding
Select a value
Reset filter
Unshielded
10
Material (hood/housing)
Select a value
Reset filter
Metal
2
Thermoplastic
5
Zinc die-cast
5
Cable diameter
Select a value
Reset filter
6.5 ... 9.5 mm
5
Wire outer diameter
Select a value
Reset filter
from
≤ 2.2 mm
to
≤ 2.2 mm
≤ 2.2 mm
5
PROFINET
Select a value
Reset filter
Yes
10
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
2
Requirement set with Hazard Levels
Select a value
Reset filter
R26
2
Unfortunately, no results were found for your search query
15 products
(of 15)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Type of contact-descending
Connectors
Han PushPull SCRJ POF metal
Article. No: 09 35 241 0401
Connector sets AIDA compliant, PROFINET-Identification: PROFINET O-Plug SCRJ, 1 mm POF
Contacts: 2
PushPull
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
SCRJ POF IP20 Plug
Article. No: 09 35 002 4002
Connector sets
Fast termination
Contacts: 2
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull SCRJ plug metal POF crimp
Article. No: 09 35 242 0401
Connector sets AIDA compliant, 1 mm POF
Contacts: 2
PushPull
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
SFP CAGE ASSY 1X1 PRESS-FIT TYPE
Article. No: 33 11 000 0179 000
Inserts
Press-in termination
Add to Wishlist
Remove from wishlist
Connectors
SCRJ POF IP20 Plug Crimp
Article. No: 09 35 002 4003
Connector sets
Crimp termination
Contacts: 2
Add to Wishlist
Remove from wishlist
Connectors
Set PP Metal receptacle SM GOF adapter
Article. No: 09 57 468 0501 000
Panel feed trough set
Contacts: 2
Easy Install
PushPull
Material: Metal
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Connectors
SFP CAGE ASSY 1X1 SOLDER TYPE
Article. No: 33 11 000 0180 000
Inserts
Solder termination
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull SCRJ metal PFT
Article. No: 09 35 242 0313
Panel feed through AIDA compliant
Contacts: 2
PushPull
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Gender changer
Han PP SCRJ Genderchanger
Article. No: 09 35 241 0501
AIDA compliant
Zinc die-cast
Add to Wishlist
Remove from wishlist
Connectors
Set PP Metal receptacle MM GOF adapter
Article. No: 09 57 468 0500 000
Panel feed trough set
Contacts: 2
Easy Install
PushPull
Material: Metal
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Connectors
LC Dublex SL Adaptor SM GOF
Article. No: 09 57 400 0004 000
Adapter
Contacts: 2
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull SCRJ POF Plastic
Article. No: 09 35 241 0421
Connector sets PROFINET-Identification: PROFINET O-Plug SCRJ, 1 mm POF
Contacts: 2
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PP V14 SCRJ plug metal w/o SC
Article. No: 09 35 241 0402
Connector sets AIDA compliant
Contacts: 2
PushPull
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull SCRJ WDF coupling
Article. No: 09 35 242 0333
Panel feed through AIDA compliant
Contacts: 2
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull SCRJ plug w/o SC
Article. No: 09 35 241 0422
Connector sets
Contacts: 2
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Type of contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 15 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends