Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Indian Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Contact
Contact Overview
Industrial Application Specialists | Solution Experts
International Distributors of HARTING Products
Contact Form
Product Data Manager
Sales and Delivery Conditions
3D Drawings
White paper
HARTING India Customer Service
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING India
HARTING India Overview
HARTING India Awards
About Us
Contact HARTING India Office Addresses
Job@HARTING India
Industrial Application Specialists | Solution Experts
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
eShop
...
Industrial connectors / Han
®
Hoods/Housings
Han
®
HMC Special hoods and housings for high mating cycles
Han
®
HMC Special hoods and housings for high mating cycles
Durable locking elements ensure more than 10,000 mating cycles
A proven hoods/housings made of powder-coated die-cast aluminium
IP65
Locking levers: Han-Easy Lock
®
Filters
Category
Select a value
Reset filter
Hoods/Housings
69
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
6
Cable to cable housing
10
Hood
35
Screw mounted housing
2
Surface mounted housing
16
Locking type
Select a value
Reset filter
Single locking lever
69
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP44
7
IP65
62
IP65 / IP67 with seal screw 09 20 000 9918
7
Size
Select a value
Reset filter
10 B
14
16 B
18
24 B
14
3 A
7
6 B
16
Cable entry
Select a value
Reset filter
1x M20
12
1x M25
14
1x M32
18
1x M40
4
2x M20
2
2x M25
5
2x M32
4
Version
Select a value
Reset filter
Side entry
31
Top entry
26
Without cable entry
3
Series of hoods/housings
Select a value
Reset filter
Han
®
HMC
69
Description of hood/housing
Select a value
Reset filter
Angled
2
Straight
1
With glued seal
1
for Han-Brid
®
1
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
62
Zinc die-cast
7
Material (seal)
Select a value
Reset filter
NBR
35
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
62
Requirement set with Hazard Levels
Select a value
Reset filter
R1 (HL 1-3)
32
R22 (HL 1-3)
30
R23 (HL 1-3)
30
R7 (HL 1-3)
32
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
69
Unfortunately, no results were found for your search query
69 products
(of 69)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Hood
Han 6B-HMC-HSE-R-M25
Article. No: 19 30 206 0546
Size: 6 B
High construction
Single locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 24B Hood Top Entry M32
Article. No: 19 30 224 1442
Size: 24 B
Low construction
Single locking lever
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 10B-HMC-agg-LB
Article. No: 09 30 210 0305
Size: 10 B
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 10B-HMC-gs-R-M32
Article. No: 19 30 210 0547
Size: 10 B
High construction
Single locking lever
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 6B-HMC-HTE-R-M25
Article. No: 19 30 206 0446
Size: 6 B
High construction
Single locking lever
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 16B-HMC-agg-LB
Article. No: 09 30 216 0307
Size: 16 B
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 24B-HMC-agg-LB
Article. No: 09 30 224 0307
Size: 24 B
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han 6B-HMC-HCC-SL-M25
Article. No: 19 30 206 0756
Size: 6 B
High construction
Single locking lever
Polycarbonate (PC), Stainless steel
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 3A HMC Housing
Article. No: 09 20 203 0301
Straight
Size: 3 A
Single locking lever
Steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 24B HMC-gs-R-M40
Article. No: 19 30 224 0548
Size: 24 B
High construction
Single locking lever
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 6B-HMC-HBM-SL
Article. No: 09 30 206 0301
Size: 6 B
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 16B-HMC-gg-R-M40
Article. No: 19 30 216 0448
Size: 16 B
High construction
Single locking lever
Top entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 10B-HMC-gg-R-M32
Article. No: 19 30 210 0447
Size: 10 B
High construction
Single locking lever
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 6B-HMC-HSE-R-M25
Article. No: 19 30 206 1541
Size: 6 B
Low construction
Single locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 6B-HMC-HSE-R-M20
Article. No: 19 30 206 1540
Size: 6 B
Low construction
Single locking lever
Side entry
1x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 6B-HMC-HSM2-SL-M25
Article. No: 19 30 206 0291
Size: 6 B
High construction
Single locking lever
Polycarbonate (PC), Stainless steel
Side entry
2x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 3A hood HMC
Article. No: 19 20 203 1440
Size: 3 A
Single locking lever
Steel
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 16B-HMC-asg2-LB-M32
Article. No: 19 30 216 0292
Size: 16 B
High construction
Single locking lever
Polycarbonate (PC), Stainless steel
Side entry
2x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 16B-HMC-gs-R-M32
Article. No: 19 30 216 1542
Size: 16 B
Low construction
Single locking lever
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 16B-HMC-gs-R-M40
Article. No: 19 30 216 0548
Size: 16 B
Single locking lever
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 16B-HMC-asg1-LB-M32
Article. No: 19 30 216 0252
Size: 16 B
High construction
Single locking lever
Polycarbonate (PC), Stainless steel
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 3A HMC-agw-QB
Article. No: 09 20 203 0801
Angled
Size: 3 A
Single locking lever
Steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 24B-HMC-asg2-LB-M32
Article. No: 19 30 224 0292
Size: 24 B
High construction
Single locking lever
Polycarbonate (PC), Stainless steel
Side entry
2x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 16B-HMC-gs-R-M32
Article. No: 19 30 216 0547
Size: 16 B
High construction
Single locking lever
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 16B-HMC-gs-R-M25
Article. No: 19 30 216 1541
Size: 16 B
Low construction
Single locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 10B-HMC-GS-R-M20
Article. No: 19 30 210 1540
Size: 10 B
Low construction
Single locking lever
Side entry
1x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 24B-HMC-gg-R-M32
Article. No: 19 30 224 0447
Size: 24 B
High construction
Single locking lever
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 24B-HMC-gg-R-M40
Article. No: 19 30 224 0448
Size: 24 B
High construction
Single locking lever
Top entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 24B-HMC-gs-R-M25
Article. No: 19 30 224 1541
Size: 24 B
Low construction
Single locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han B Hood Side Entry HC 2 Reels M32
Article. No: 19 30 224 0547
Size: 24 B
High construction
Single locking lever
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 69 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends