Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
HARTING Poland
HARTING Poland Overview
HARTING Poland - address data
Contacts at HARTING Poland
HCS plant in Poland
Distributors in Poland
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Poland (English (GB))
eShop
...
System cabling
Signal
Circular connectors Size 15
Circular connectors Size 15
6 poles
PUR (polyurethane)
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
24
Element
Select a value
Reset filter
Cable assemblies
24
Specification
Select a value
Reset filter
Pre-assembled on both sides
8
Pre-assembled on one side
16
Number of cores
Select a value
Reset filter
from
6
to
6
6
24
Core structure
Select a value
Reset filter
6x 1.5 mm²
12
6x 2.5 mm²
12
Cable length
Select a value
Reset filter
from
1 m
1.5 m
5 m
10 m
to
1 m
1.5 m
5 m
10 m
1 m
6
1.5 m
6
5 m
6
10 m
6
Cable diameter
Select a value
Reset filter
10.5 mm
12
9 mm
12
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
20
Colour (cable)
Select a value
Reset filter
Black
20
Series
Select a value
Reset filter
Circular connectors Size 15
24
Connector 1
Select a value
Reset filter
Female Straight
8
Male Straight
16
Size 15
24
Connector 2
Select a value
Reset filter
Female Straight
8
Size 15
8
Rated voltage (power)
Select a value
Reset filter
600 V AC
24
Rated voltage (signal)
Select a value
Reset filter
63 V AC/DC
24
Unfortunately, no results were found for your search query
24 products
(of 24)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Number of cores-descending
Core structure-descending
Cable assemblies
Size 15 6-pol st/- m/- PUR 2,5mm² 10m
Article. No: 21 34 280 0642 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 2,5mm² 1,5m
Article. No: 21 34 282 9642 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 2,5mm² 10m
Article. No: 21 34 290 0642 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 1,5mm² 5,0m
Article. No: 21 34 280 0641 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 1,5mm² 10m
Article. No: 21 34 280 0641 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 1,5mm² 1,0m
Article. No: 21 34 290 0641 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 2,5mm² 5,0m
Article. No: 21 34 290 0642 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 2,5mm² 1,0m
Article. No: 21 34 290 0642 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 1,5mm² 10m
Article. No: 21 34 282 9641 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 2,5mm² 1,0m
Article. No: 21 34 280 0642 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 1,5mm² 10m
Article. No: 21 34 290 0641 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 1,5mm² 5,0m
Article. No: 21 34 290 0641 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 1,5mm² 5,0m
Article. No: 21 34 282 9641 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 1,5mm² 1,0m
Article. No: 21 34 282 9641 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 2,5mm² 5,0m
Article. No: 21 34 282 9642 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 2,5mm² 1,0m
Article. No: 21 34 282 9642 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 2,5mm² 1,5m
Article. No: 21 34 280 0642 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 1,5mm² 1,5m
Article. No: 21 34 280 0641 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 1,5mm² 1,5m
Article. No: 21 34 282 9641 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 2,5mm² 1,5m
Article. No: 21 34 290 0642 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 1,5mm² 1,5m
Article. No: 21 34 290 0641 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 1,5mm² 1,0m
Article. No: 21 34 280 0641 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 2,5mm² 5,0m
Article. No: 21 34 280 0642 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 2,5mm² 10m
Article. No: 21 34 282 9642 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Number of cores - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 24 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends