Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
HARTING Poland
HARTING Poland Overview
HARTING Poland - address data
Contacts at HARTING Poland
HCS plant in Poland
Distributors in Poland
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Poland (English (GB))
eShop
PCB connectors
...
DIN 41612
DIN power connectors
Type F
Type F
Up to 48 contacts
3 rows
6 A per contact
Filters
Connection type
Select a value
Reset filter
Cable to cable
14
Extender card
30
Mezzanine
38
Motherboard to daughtercard
68
PCB to cable
79
Series
Select a value
Reset filter
DIN 41612
93
Number of contacts
Select a value
Reset filter
from
32
48
to
32
48
32
42
48
48
Rated current
Select a value
Reset filter
from
6 A
to
6 A
6 A
87
Performance level
Select a value
Reset filter
1
32
2
44
3
11
AU 30
1
acc. to IEC 60603-2
87
Identification
Select a value
Reset filter
Type F
93
Element
Select a value
Reset filter
Distributor
3
Female connector
56
Male connector
34
Description of the contact
Select a value
Reset filter
Angled
30
Straight
57
Termination method
Select a value
Reset filter
Crimp termination
6
Press-in termination
10
Reflow soldering termination (THR)
3
Solder lug termination
9
Wave soldering termination
55
Wrap termination
14
Termination length
Select a value
Reset filter
from
3.5 mm
3.7 mm
4.5 mm
13 mm
22 mm
to
3.5 mm
3.7 mm
4.5 mm
13 mm
22 mm
3.5 mm
3
3.7 mm
12
4.5 mm
19
13 mm
4
22 mm
10
Leading contact on position
Select a value
Reset filter
b2
3
b32
3
z32
4
Contact configuration
Select a value
Reset filter
Rows z and b, positions 2, 4, ... , 30, 32
21
Rows z and d, positions 2, 4, ... , 30, 32
21
Rows z, d and b, positions 2, 4, ... , 30, 32
46
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
3.81 mm
5.08 mm
to
2.54 mm
3.81 mm
5.08 mm
2.54 mm
35
3.81 mm
20
5.08 mm
71
Contact rows
Select a value
Reset filter
from
1
3
4
to
1
3
4
1
2
3
90
4
1
PCB fixing
Select a value
Reset filter
With fixing flange
93
With snap-in clip
6
PCB thickness
Select a value
Reset filter
1.6 mm ±0.2
6
≥1.6 mm
10
Coding
Select a value
Reset filter
Coding with loss of contacts
90
D20 coding
30
Hole coding
90
Shroud coding
65
Layer thickness
Select a value
Reset filter
≥ 30 µinch
1
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
84
Requirement set with Hazard Levels
Select a value
Reset filter
R26
84
Unfortunately, no results were found for your search query
93 products
(of 93)
1/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Male connector
DIN-Power F048MS-3,0C1-2
Article. No: 09 06 148 6901
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power Flow048FS-4,5C1-2
Article. No: 09 06 248 6834
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Shroud coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power F048FC-B
Article. No: 09 06 248 3201
Crimp termination
Contacts: 48
Coding: Hole coding, Shroud coding, Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power F048MS-3,0C1-1
Article. No: 09 06 148 2901
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power F048FS-4,5C1-2
Article. No: 09 06 248 6835
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Shroud coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power F048MS-3,0C1-2-clip
Article. No: 09 06 348 6901
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power Flow048FP-4,5C1-2
Article. No: 09 06 248 6832
Press-in termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Shroud coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power F048FL-9,0C1-2
Article. No: 09 06 248 6823
Solder lug termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power F048MS-3,0C1-2-V1
Article. No: 09 06 148 6921
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power F48MS-3,5C1-1
Article. No: 09 06 048 2905
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power Flow048FS-3,7C1-2
Article. No: 09 06 248 6833
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Shroud coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power F032MS-3,0C1-2
Article. No: 09 06 132 6931
Wave soldering termination
Rated current: 6 A
Contacts: 32
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power Flow048FP-4,5C1-1
Article. No: 09 06 248 2832
Press-in termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Shroud coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power F048MS-3,0C1-2-V2
Article. No: 09 06 148 6925
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power F048MS-3,0C1-2-NFF
Article. No: 09 06 148 6901 222
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power F048FC-B-NFF
Article. No: 09 06 248 3201 222
Crimp termination
Contacts: 48
Coding: Hole coding, Shroud coding, Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power F048FW-22,0C1-2
Article. No: 09 06 248 6821
Wrap termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power Flow032FP-4,5C1-2
Article. No: 09 06 232 6892
Press-in termination
Rated current: 6 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Shroud coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power F48MW-C1-1
Article. No: 09 06 048 2906
Crimp termination
Contacts: 48
Coding: Hole coding, Shroud coding, Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power Flow048FS-4,5C1-1
Article. No: 09 06 248 2834
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Shroud coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power F048FS-3,7C1-2
Article. No: 09 06 248 6848
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Shroud coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power F048FW-22,0C1-1
Article. No: 09 06 248 2821
Wrap termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power F032MS-3,0C1-2
Article. No: 09 06 132 6901
Wave soldering termination
Rated current: 6 A
Contacts: 32
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power F048MS-3,0C1-3
Article. No: 09 06 148 7901
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power Flow048FS-3,7C1-1
Article. No: 09 06 248 2833
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts, Shroud coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power F048MR-3,0C1-2-clip
Article. No: 09 06 348 6951
Reflow soldering termination (THR)
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Add to Wishlist
Remove from wishlist
Distributor
DIN-Power universal adapter
Article. No: 09 06 016 3302
Crimp termination
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power F048FS-3,0C1-2
Article. No: 09 06 248 6836
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power Flow048FS-3,2C1-2-NFF
Article. No: 09 06 248 6833 222
Wave soldering termination
Rated current: 6 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power F048MS-3,0C1-1-NFF
Article. No: 09 06 148 2901 222
Wave soldering termination
Rated current: 6 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 93 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends