Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Distributors South America
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
myHARTING
Contacts HARTING Brazil
Brazil (English)
eShop
...
System cabling
Power
HARTING PushPull Power Copper cable
HARTING PushPull Power Copper cable
Power connection up to 400 V
IP65 / IP67
Simple handling by HARTING PushPull
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
92
Element
Select a value
Reset filter
Cable assemblies
92
Specification
Select a value
Reset filter
Pre-assembled on both sides
68
Pre-assembled on one side
24
Description of the cable
Select a value
Reset filter
Wiring 1:1
92
Number of cores
Select a value
Reset filter
from
3
4
5
to
3
4
5
3
11
4
33
5
48
Core structure
Select a value
Reset filter
3G 1.5 mm²
11
4G 1.5 mm²
33
5x 1.5 mm²
24
5x 2.5 mm²
24
Termination method
Select a value
Reset filter
Crimp termination
44
Spring clamp termination
48
Number of contacts
Select a value
Reset filter
from
2
4
5
to
2
4
5
2
11
4
33
5
48
Shielding
Select a value
Reset filter
Unshielded
92
Cable length
Select a value
Reset filter
from
0.5 m
0.8 m
1 m
1.5 m
2 m
3 m
3.5 m
4 m
4.5 m
5 m
5.5 m
6 m
6.5 m
7 m
7.5 m
8 m
8.5 m
9 m
9.5 m
10 m
11 m
12 m
15 m
20 m
30 m
to
0.5 m
0.8 m
1 m
1.5 m
2 m
3 m
3.5 m
4 m
4.5 m
5 m
5.5 m
6 m
6.5 m
7 m
7.5 m
8 m
8.5 m
9 m
9.5 m
10 m
11 m
12 m
15 m
20 m
30 m
0.5 m
3
0.8 m
1
1 m
11
1.5 m
1
2 m
3
3 m
11
3.5 m
1
4 m
3
4.5 m
1
5 m
11
5.5 m
1
6 m
1
6.5 m
1
7 m
1
7.5 m
3
8 m
1
8.5 m
1
9 m
1
9.5 m
1
10 m
11
11 m
1
12 m
1
15 m
10
20 m
10
30 m
2
Material (cable)
Select a value
Reset filter
Halogen free polymer TM7 (LSZH)
10
PUR (polyurethane)
58
PVC
24
Colour (cable)
Select a value
Reset filter
Grey
44
RAL 7001 (silver-grey)
24
RAL 7040 (Window grey)
24
Series
Select a value
Reset filter
HARTING PushPull (V4)
44
Han
®
PushPull (V14)
48
Connector 1
Select a value
Reset filter
HARTING PushPull (V4)
44
Power 3 poles
11
Power 4 poles
33
Connector 2
Select a value
Reset filter
HARTING PushPull (V4)
44
Power 3 poles
11
Power 4 poles
33
Unfortunately, no results were found for your search query
92 products
(of 92)
1/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Number of cores-descending
Cable assemblies
PPv4 Power 250V/16A 3G1.5qmm PUR 10m
Article. No: 33 59 222 1000 001
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 0.5m
Article. No: 33 59 222 0050 002
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 Power 250V/16A 3G1.5qmm PUR 1.0m
Article. No: 33 59 222 0100 001
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 3.0m
Article. No: 33 59 222 0300 002
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 Power 250V/16A 3G1,5qmm PUR 7.5m
Article. No: 33 59 222 0750 001
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 Power 250V/16A 3G1,5qmm PUR 3.0m
Article. No: 33 59 222 0300 001
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 10m
Article. No: 33 59 222 1000 002
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 Power 250V/16A 3G1,5qmm PUR 2.0m
Article. No: 33 59 222 0200 001
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 4.0m
Article. No: 33 59 222 0400 002
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 Power 250V/16A 3G1.5qmm PUR 30m
Article. No: 33 59 222 3000 001
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 30 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 2.0m
Article. No: 33 59 222 0200 002
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 Power 250V/16A 3G1,5qmm PUR 20m
Article. No: 33 59 222 2000 001
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 30m
Article. No: 33 59 222 3000 002
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 30 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 5.0m
Article. No: 33 59 222 0500 002
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 Power 250V/16A 3G1,5qmm PUR 4.0m
Article. No: 33 59 222 0400 001
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 Power 250V/16A 3G1,5qmm PUR 0.5m
Article. No: 33 59 222 0050 001
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 7.5m
Article. No: 33 59 222 0750 002
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 1.0m
Article. No: 33 59 222 0100 002
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 20m
Article. No: 33 59 222 2000 002
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 Power 250V/16A 3G1,5qmm PUR 15m
Article. No: 33 59 222 1500 001
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 15m
Article. No: 33 59 222 1500 002
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 Power 250V/16A 3G1.5qmm PUR 5.0m
Article. No: 33 59 222 0500 001
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 2,0m
Article. No: 33 59 222 0200 012
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 5,0m
Article. No: 33 59 222 0500 012
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 7,5m
Article. No: 33 59 222 0750 012
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 0,8m
Article. No: 33 59 222 0080 012
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 0.8 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 10m
Article. No: 33 59 222 1000 012
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 1,0m
Article. No: 33 59 222 0100 012
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 4,0m
Article. No: 33 59 222 0400 012
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 3,0m
Article. No: 33 59 222 0300 012
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Number of cores - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 92 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends