Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Norway
HARTING Norway Overview
About HARTING Norway
Contact HARTING in Norway
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Norway (English (GB))
eShop
...
Interface connectors
HARTING RJ Industrial
®
Ethernet data interfaces
Han
®
3 A RJ45 + 4x 48 V / 16 A
Han
®
3 A RJ45 + 4x 48 V / 16 A
Data transmission up to 10 Gbit/s
+ 4x 48 V / 16 A
Quick connection requires no tools
Thermoplastic or metal hoods/housings
IP65 / IP67
Subcategories
Cable connector
Device side
Cable connector
Device side
Filters
Series
Select a value
Reset filter
RJ45
1
RJ45 Hybrid
16
Element
Select a value
Reset filter
Cable connector
9
Panel feed through
6
Power module
2
Specification
Select a value
Reset filter
RJ45
1
Spare part
1
Straight
6
for direct device integration
2
Series of hoods/housings
Select a value
Reset filter
Han
®
3 A RJ45 Hybrid
4
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
4
Hood
6
Description of hood/housing
Select a value
Reset filter
Straight
6
for direct device integration
4
incl. flat seal
4
Termination method
Select a value
Reset filter
IDC termination
5
Piercing termination
2
Reflow soldering termination (SMT)
2
Number of contacts
Select a value
Reset filter
from
0
4
8
12
to
0
4
8
12
0
2
4
1
8
3
12
11
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.22 mm² Data
3
0.1 ... 0.32 mm² Data
3
0.1 ... 0.32 mm² Stranded
1
0.22 ... 0.32 mm² Solid
1
0.22 ... 0.32 mm² Stranded (Data)
2
0.26 ... 0.32 mm² Solid (Data)
2
1.5 mm²
2
1.5 mm² Power
14
Conductor cross-section
Select a value
Reset filter
AWG 12 Power
6
AWG 16 Power
8
AWG 23 ... AWG 22 Solid (Data)
2
AWG 24 ... AWG 22 Stranded (Data)
2
AWG 27/1 ... AWG 22/1 Solid
1
AWG 27/1 ... AWG 22/1 Solid (Data)
3
AWG 27/7 ... AWG 22/7 Stranded
1
AWG 27/7 ... AWG 22/7 Stranded (Data)
3
AWG 28 ... AWG 24 Data
3
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
1
Cat. 6 Class E up to 250 MHz
3
Cat. 6 Class E
A
up to 500 MHz
3
Cat. 6
A
Class E
A
up to 500 MHz
7
Data rate
Select a value
Reset filter
1 Gbit/s
13
10 Gbit/s
12
10 Mbit/s
15
100 Mbit/s
15
2.5 Gbit/s
12
5 Gbit/s
12
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
17
Material (hood/housing)
Select a value
Reset filter
Metal
2
Polycarbonate (PC)
3
Thermoplastic
4
Zinc die-cast
6
metal, EMC
1
Cable diameter
Select a value
Reset filter
10 ... 11 mm
1
6.5 ... 9.5 mm
1
6 ... 12 mm
5
Size
Select a value
Reset filter
3 A
17
PROFINET
Select a value
Reset filter
Yes
18
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
2
Requirement set with Hazard Levels
Select a value
Reset filter
R26
2
Rated voltage (power)
Select a value
Reset filter
48 V DC
14
Rated voltage (Data)
Select a value
Reset filter
50 V AC
14
60 V DC
14
Unfortunately, no results were found for your search query
21 products
(of 21)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Series of hoods/housings-descending
Type of hood/housing-descending
Connectors
Han3A RJ45 Hybrid power jack SMD
Article. No: 09 45 525 0040
Power module
Reflow soldering termination (SMT)
Size: 3 A
Contacts: 0
Conductor cross-section: 1.5 mm²
Add to Wishlist
Remove from wishlist
Connectors
Han 3A RJ45 Hybrid Cat.6A PFT 8+4p
Article. No: 09 45 215 1760
Panel feed through Straight
Contacts: 12
Size: 3 A
Material: Zinc die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han3A RJ45 Hybrid PFT housing
Article. No: 10 12 005 1004
incl. flat seal, for direct device integration
Material (hood/housing): Metal
Grey
Add to Wishlist
Remove from wishlist
Connectors
Han 3A RJ45 Hybrid Cat6A PFT 8+4p plast.
Article. No: 09 45 225 1760
Panel feed through Straight
Contacts: 12
Size: 3 A
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Hybrid Cat5 plug 4+4p IDC
Article. No: 09 45 125 1300
Cable connector
IDC termination
Contacts: 8
Hood
Straight
Size: 3 A
Material: Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Hybrid 10G Cat6 plug 8+4p IDC
Article. No: 09 45 115 1760
Cable connector
IDC termination
Contacts: 12
Hood
Straight
Size: 3 A
Material: Zinc die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Hybrid 10G insert 8+4p IDC
Article. No: 09 45 100 1760
Cable connector
Size: 3 A
Contacts: 12
Conductor cross-section: 0.1 ... 0.32 mm² Data 1.5 mm² Power
Add to Wishlist
Remove from wishlist
Connectors
Han 3M RJ45 Hybrid Cat.6A PFT 8+4p
Article. No: 09 45 215 1761
Panel feed through Straight
Contacts: 12
Size: 3 A
Material: Zinc die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Hybrid 10G Cat6 plug 8+4p IDC
Article. No: 09 45 125 1760
Cable connector
IDC termination
Contacts: 12
Hood
Straight
Size: 3 A
Material: Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han3M RJ45 Hybrid metal PFT housing
Article. No: 09 45 515 0027
incl. flat seal, for direct device integration
Material (hood/housing): Metal
Black
Add to Wishlist
Remove from wishlist
Connectors
Han 3M RJ45 Hybrid Cat.6A PFT 8+4p EMV-P
Article. No: 09 45 215 1765
Panel feed through Straight
Contacts: 12
Size: 3 A
Material: Zinc die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han3A RJ45 Hybrid PFT housing plastic
Article. No: 09 45 525 0021
incl. flat seal, for direct device integration
Material (hood/housing): Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Hybrid GL Cat6A plug 8+4p pl.
Article. No: 09 45 125 1720
Cable connector
Piercing termination
Contacts: 12
Hood
Straight
Size: 3 A
Material: Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Hybrid GL Cat6A plug 8+4p met
Article. No: 09 45 115 1720
Cable connector
Piercing termination
Contacts: 12
Hood
Straight
Size: 3 A
Material: Zinc die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Hybrid GL Cat6A insert 8+4p
Article. No: 09 45 100 1720
Cable connector
Size: 3 A
Contacts: 12
Conductor cross-section: 0.08 ... 0.22 mm² Data 1.5 mm² Power
Add to Wishlist
Remove from wishlist
Connectors
Han 3A RJ45 Hybrid PFT plastic
Article. No: 09 45 225 1761
Panel feed through Straight
Contacts: 4
Size: 3 A
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han3A RJ45 Hybrid PFT housing EMC
Article. No: 09 45 515 0028
incl. flat seal, for direct device integration
Material (hood/housing): metal, EMC
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Hybrid PFT insert Cat.6, 8+4p
Article. No: 09 45 200 1760
Panel feed through Straight
Contacts: 12
Size: 3 A
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Hybrid power jack SMD T&R
Article. No: 09 45 525 0041
Power module
Reflow soldering termination (SMT)
Size: 3 A
Contacts: 0
Conductor cross-section: 1.5 mm²
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Hybrid Cat5 plug 4+4p
Article. No: 10 12 005 2001
Cable connector
IDC termination
Contacts: 8
Hood
Straight
Size: 3 A
Material: Zinc die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Connectors
RJI RJ45 10G Cat6, IP65 plug repair set
Article. No: 09 45 100 1561
Cable connector
IDC termination
Size: 3 A
Contacts: 8
Conductor cross-section: 0.1 ... 0.32 mm² Stranded 0.22 ... 0.32 mm² Solid
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Series of hoods/housings - descending
Type of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 21 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends