Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Indian Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Contact
Contact Overview
Industrial Application Specialists | Solution Experts
International Distributors of HARTING Products
Contact Form
Product Data Manager
Sales and Delivery Conditions
3D Drawings
White paper
HARTING India Customer Service
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING India
HARTING India Overview
HARTING India Awards
About Us
Contact HARTING India Office Addresses
Job@HARTING India
Industrial Application Specialists | Solution Experts
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
India (English (GB))
eShop
Interface connectors
...
Circular connectors
M8
PCB connectors
PCB connectors
Reflow soldering termination (THR)
Filters
Series
Select a value
Reset filter
Circular connectors M8
13
HARTING T1 Industrial
1
Element
Select a value
Reset filter
PCB connector
13
Specification
Select a value
Reset filter
Angled
3
Straight
9
for front mounting
4
for rear mounting
3
incl. housing
1
Description of hood/housing
Select a value
Reset filter
11 mm
1
13 mm
1
7 mm
1
9 mm
1
Termination method
Select a value
Reset filter
Reflow soldering termination (THR)
7
Wave soldering termination
6
Rated current
Select a value
Reset filter
from
4 A
to
4 A
4 A
13
Number of contacts
Select a value
Reset filter
from
2
4
to
2
4
2
1
4
12
Transmission characteristics
Select a value
Reset filter
600 MHz Bandwidth
1
Cat. 5 Class D up to 100 MHz
12
Data rate
Select a value
Reset filter
1 Gbit/s
1
10 Gbit/s
1
10 Mbit/s
13
100 Mbit/s
13
2.5 Gbit/s
1
5 Gbit/s
1
further contacts
Select a value
Reset filter
+ shielding
1
Gender
Select a value
Reset filter
Female
13
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
1
Shielded
12
Coding
Select a value
Reset filter
D-coding
9
P-coding
3
PROFINET
Select a value
Reset filter
Yes
4
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
12
Requirement set with Hazard Levels
Select a value
Reset filter
R26
12
Unfortunately, no results were found for your search query
13 products
(of 13)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Description of hood/housing-descending
Termination method-descending
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-STR
Article. No: 21 42 000 0014
Straight, for front mounting
Wave soldering termination
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-STR-SHLD
Article. No: 21 42 000 0006
Straight
Wave soldering termination
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-STR
Article. No: 21 42 000 0005
Straight, for front mounting
Wave soldering termination
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article. No: 21 42 000 0019
Angled, for rear mounting
Wave soldering termination
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article. No: 21 42 010 0003 401
Angled
Wave soldering termination
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article. No: 21 42 000 0020
Angled, for rear mounting
Wave soldering termination
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8 PCB Adapter 4pol Pcod. female
Article. No: 21 02 341 2419
Straight
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: P-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8 PCB Adapter 4pol Dcod. female
Article. No: 21 02 381 2431
Straight, for front mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8 PCB Adapter 4pol Pcod. female PaPC
Article. No: 21 02 341 2418
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: P-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8 PCB Adapter 4pol Pcod. female
Article. No: 21 02 341 2431
Straight, for front mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: P-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8 PCB Adapter 4pol Dcod. female
Article. No: 21 02 381 2419
Straight
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8 PCB Adapter 4pol Dcod. female PaPC
Article. No: 21 02 381 2418
Straight
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Article. No: 21 82 339 2201
Straight, incl. housing, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Description of hood/housing - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 13 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends