Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Norway
HARTING Norway Overview
About HARTING Norway
Contact HARTING in Norway
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Norway (English (GB))
eShop
Interface connectors
...
HARTING RJ Industrial
®
Ethernet data interfaces
RJ45 IP20
Cable connector
Cable connector
Filters
Series
Select a value
Reset filter
HARTING RJ Industrial
®
15
Element
Select a value
Reset filter
Cable connector
15
Connector
6
Specification
Select a value
Reset filter
35° angled
2
45° angled
2
90° angled
2
Compact version
3
Multi Feature RJ45
6
Straight
12
Series of hoods/housings
Select a value
Reset filter
HARTING RJ Industrial
®
6
Termination method
Select a value
Reset filter
IDC termination
16
Piercing termination
5
Rated current
Select a value
Reset filter
from
1.5 A
1.75 A
1.76 A
to
1.5 A
1.75 A
1.76 A
1.5 A
2
1.75 A
3
1.76 A
6
Number of contacts
Select a value
Reset filter
from
4
8
to
4
8
4
11
8
10
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.22 mm² Stranded
4
0.12 mm² Stranded
1
0.12 ... 0.32 mm² Solid
6
0.12 ... 0.32 mm² Stranded
6
0.1 ... 0.32 mm²
5
0.1 ... 0.32 mm² solid and stranded
2
0.22 ... 0.32 mm² Stranded
3
0.26 ... 0.32 mm² Solid
2
Conductor cross-section
Select a value
Reset filter
AWG 23 ... AWG 22 Solid
2
AWG 24 ... AWG 22 Stranded
2
AWG 24/7 ... AWG 22/7 Stranded
1
AWG 26 Stranded
1
AWG 26/1 ... AWG 22/1 Solid
6
AWG 26/7 ... AWG 22/7 Stranded
6
AWG 27/1 ... AWG 22/1 Solid
7
AWG 27/7 ... AWG 22/7 Stranded
7
AWG 28 ... AWG 24 Stranded
2
AWG 28/7 ... AWG 24/7 Stranded
2
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
11
Cat. 6 Class E
A
up to 500 MHz
3
Cat. 6
A
Class E
A
up to 500 MHz
7
Data rate
Select a value
Reset filter
1 Gbit/s
10
10 Gbit/s
10
10 Mbit/s
21
100 Mbit/s
21
2.5 Gbit/s
10
5 Gbit/s
10
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
21
Material (insert)
Select a value
Reset filter
Polycarbonate (PC)
6
Thermoplastic resin (PBT)
3
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
11
Polycarbonate (PC)
4
Zinc die-cast
6
Cable diameter
Select a value
Reset filter
4.5 ... 6.5 mm
1
4.5 ... 7.5 mm
1
4.5 ... 8 mm
2
4.5 ... 9 mm
16
5 ... 6.5 mm
1
PROFINET
Select a value
Reset filter
Yes
16
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
12
Requirement set with Hazard Levels
Select a value
Reset filter
R26
12
Unfortunately, no results were found for your search query
21 products
(of 21)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Series of hoods/housings-descending
Termination method-descending
Connectors
RJI 10G RJ45 plug Cat6, 8p IDC straight
Article. No: 09 45 151 1560
Cable connector Straight
IDC termination
Rated current: 1.75 A
Contacts: 8
Copper alloy
Material: Polyamide (PA)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
RJI RJ45 plug Cat5, 4p IDC
Article. No: 09 45 151 1100
Cable connector Straight
IDC termination
Contacts: 4
Material: Polyamide (PA)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
RJI RJ45 plug Cat5, 4p IDC 100pcs.
Article. No: 09 45 151 1108
Cable connector Straight
IDC termination
Contacts: 4
Material: Polyamide (PA)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
RJI RJ45 PN plug Cat5, 4p IDC straight
Article. No: 09 45 151 1120
Cable connector Straight
IDC termination
Contacts: 4
Material: Polyamide (PA)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
RJI MF RJ45 plug Cat6A, 8p IDC straight
Article. No: 09 45 151 1570
Connector Multi Feature RJ45, Straight
IDC termination
Rated current: 1.76 A
Contacts: 8
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Material: Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Connectors
RJI MF-PN RJ45plug Cat5, 4p IDC straight
Article. No: 09 45 151 1140
Connector Multi Feature RJ45, Straight
IDC termination
Rated current: 1.76 A
Contacts: 4
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Material: Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Connectors
RJI RJ45 GL plug Cat6A, 8p, IP20
Article. No: 09 45 151 1520
Cable connector Straight
Piercing termination
Contacts: 8
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
RJI RJ45 GL plug Cat6A, 8p 100pcs.
Article. No: 09 45 151 1520 XL
Cable connector Straight
Piercing termination
Contacts: 8
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
RJI MF-PN RJ45 plug Cat5, 4p IDC angled
Article. No: 09 45 151 1141
Connector Multi Feature RJ45, 90° angled
IDC termination
Rated current: 1.76 A
Contacts: 4
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Material: Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Connectors
RJI MF RJ45 plug Cat6A, 8p IDC angled
Article. No: 09 45 151 1571
Connector Multi Feature RJ45, 90° angled
IDC termination
Rated current: 1.76 A
Contacts: 8
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Material: Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Connectors
RJI 10G RJ45 plug Cat6, 8p IDC 100pcs.
Article. No: 09 45 151 1560 XL
Cable connector Straight
IDC termination
Rated current: 1.75 A
Contacts: 8
Copper alloy
Material: Polyamide (PA)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
RJI RJ45 PN plug Cat5, 4p IDC angled
Article. No: 09 45 151 1121
Cable connector 45° angled
IDC termination
Contacts: 4
Material: Polyamide (PA)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
RJI 10G RJ45 plug Cat6, 8p IDC angled
Article. No: 09 45 151 1561
Cable connector 45° angled
IDC termination
Rated current: 1.75 A
Contacts: 8
Copper alloy
Material: Polyamide (PA)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
RJI RJ45 PN plug Cat.5 IDC 4p RAIL
Article. No: 09 45 151 1122
Cable connector Straight
IDC termination
Contacts: 4
Material: Polyamide (PA)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
RJI RJ45 plug Cat5, 4p IDC AWG26
Article. No: 09 45 151 1109
Cable connector Straight
IDC termination
Contacts: 4
Material: Polyamide (PA)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
RJI RJ45 GL Compact plug Cat.6A, 8p 100
Article. No: 09 45 151 1525
Cable connector Compact version
Piercing termination
Rated current: 1.5 A
Contacts: 8
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
RJI RJ45 PN Compact plug Cat.5, 4p 100pc
Article. No: 09 45 151 1130
Cable connector Compact version
Piercing termination
Contacts: 4
Material: Polyamide (PA)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
RJI MF RJ45 plug Cat6A, 8p IDC angl. 35°
Article. No: 09 45 151 1572
Connector Multi Feature RJ45, 35° angled
IDC termination
Rated current: 1.76 A
Contacts: 8
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Material: Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Connectors
RJI MF-PN RJ45plug Cat5, 4p IDC angl.35°
Article. No: 09 45 151 1142
Connector Multi Feature RJ45, 35° angled
IDC termination
Rated current: 1.76 A
Contacts: 4
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Material: Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Connectors
RJI RJ45 GL Comp. plug Cat6A 8p 1=100pcs
Article. No: 09 45 151 1524
Cable connector Compact version
Piercing termination
Rated current: 1.5 A
Contacts: 8
Material: Polycarbonate (PC)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
RJI RJ45 PN Stvb. Cat5, 4p IDC 100pcs.
Article. No: 09 45 151 1120 XL
Cable connector Straight
IDC termination
Contacts: 4
Material: Polyamide (PA)
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Series of hoods/housings - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 21 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends