Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Norway
HARTING Norway Overview
About HARTING Norway
Contact HARTING in Norway
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Norway (English (GB))
eShop
PCB connectors
...
DIN 41612
DIN signal connectors
Type 3C
Type 3C
Up to 30 contacts
3 rows
2 A per contact
Filters
Connection type
Select a value
Reset filter
Extender card
7
Mezzanine
14
Motherboard to daughtercard
21
PCB to cable
12
Series
Select a value
Reset filter
DIN 41612
22
Number of contacts
Select a value
Reset filter
from
20
30
to
20
30
20
4
30
18
Rated current
Select a value
Reset filter
from
2 A
to
2 A
2 A
21
Performance level
Select a value
Reset filter
1
2
2
19
AU 30
2
acc. to IEC 60603-2
21
Identification
Select a value
Reset filter
Type 3C
22
Element
Select a value
Reset filter
Female connector
11
Male connector
11
Description of the contact
Select a value
Reset filter
Angled
7
Straight
14
Termination method
Select a value
Reset filter
Crimp termination
1
Press-in termination
2
Reflow soldering termination (THR)
5
Wave soldering termination
14
Termination length
Select a value
Reset filter
from
2.9 mm
3 mm
4.5 mm
13 mm
to
2.9 mm
3 mm
4.5 mm
13 mm
2.9 mm
4
3 mm
4
4.5 mm
5
13 mm
1
Contact configuration
Select a value
Reset filter
Rows a and c, positions 1, 2, ... , 9, 10
4
Rows a, b and c, positions 1, 2, ... , 9, 10
17
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
to
2.54 mm
2.54 mm
22
Contact rows
Select a value
Reset filter
from
3
to
3
3
22
PCB fixing
Select a value
Reset filter
With fixing flange
16
With snap-in clip
1
Without fixing flange
6
PCB thickness
Select a value
Reset filter
1.6 mm ±0.2
1
≥1.6 mm
2
Coding
Select a value
Reset filter
Coding with loss of contacts
22
Layer thickness
Select a value
Reset filter
≥ 30 µinch
2
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
19
Requirement set with Hazard Levels
Select a value
Reset filter
R26
19
Unfortunately, no results were found for your search query
22 products
(of 22)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Male connector
DIN-Signal 3C030MS-3,0C1-2
Article. No: 09 25 130 6921
Wave soldering termination
Rated current: 2 A
Contacts: 30
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 3C030FS-2,9C1-2
Article. No: 09 25 230 6824
Wave soldering termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 3C030FP-4,5C1-2
Article. No: 09 25 230 6850
Press-in termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 3C030FS-4,5C1-2
Article. No: 09 25 230 6825
Wave soldering termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 3C020FS-2,9C1-2
Article. No: 09 25 220 6824
Wave soldering termination
Rated current: 2 A
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 3C030MS-3,0C1-2-Cl
Article. No: 09 25 330 6921
Wave soldering termination
Rated current: 2 A
Contacts: 30
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 3C020MS-3,0C1-2
Article. No: 09 25 120 6921
Wave soldering termination
Rated current: 2 A
Contacts: 20
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 3C030MS-3,0C1-2-w/o-Fl
Article. No: 09 25 130 6572
Wave soldering termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 3C030FR-2,9C1-2-w/oFl CTI 400
Article. No: 09 25 230 6414
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 3C030MS-3,0C1-2-w/o Fl.
Article. No: 09 25 130 6590
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 3C030FC-B
Article. No: 09 25 030 3214
Crimp termination
Contacts: 30
Coding: Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 3C030FS-4,5C1-2
Article. No: 09 25 220 6825
Wave soldering termination
Rated current: 2 A
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 3C030FP-4,5C1-2-w/o Fl
Article. No: 09 25 230 6870
Press-in termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 3C030MS-3,0C1-2-w/o Fl.
Article. No: 09 25 130 6571
Wave soldering termination
Rated current: 2 A
Contacts: 30
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 3C030MR-3,0C1-2
Article. No: 09 25 130 6919
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 30
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 3C030MS-3,0C1-2-w/o Fl.
Article. No: 09 25 130 6579
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 30
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 3C030MS-3,0C1-2
Article. No: 09 25 130 6922
Wave soldering termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 3C030FR-2,9C1-2 CTI 400
Article. No: 09 25 230 6841
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 3C030FWS-13,0C1-2
Article. No: 09 25 230 6421
Wave soldering termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 3C020MS-3,0C1-2
Article. No: 09 25 120 6922
Wave soldering termination
Rated current: 2 A
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal 3C030MS-3,0C1-AU30
Article. No: 09 25 130 5921 015
Wave soldering termination
Rated current: 2 A
Contacts: 30
Angled
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Performance level: AU 30, 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 3C030FS-4,5C1-AU30
Article. No: 09 25 230 5825 015
Wave soldering termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Performance level: AU 30, 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 22 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends