Han® HPR PYD 1to1
Filters
  • Category
    Select a value Reset filter
    • Connector sets
      2
  • Rated voltage
    Select a value Reset filter
    • ‌ 2,000 V
      2
  • Type of hood/housing
    Select a value Reset filter
    • Hood
      1
    • Surface mounted housing
      1
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      2
    • IP68
      2
    • IP69 / IPX9K acc. to ISO 20653
      2
  • Conductor cross-section
    Select a value Reset filter
    • 150 mm²
      1
    • 70 mm²
      1
  • Type of contact
    Select a value Reset filter
    • Crimp contact
      2
2 products (of 2)
1/1
Compare
0
Sorteren op
Filters
0

Topics & Trends