Power Supply
  • Current transformers for harsh environments
  • Wide operating temperature range
  • Wide input range
Filters
  • Series
    Select a value Reset filter
    • Ha-VIS pCon 7000
      3
  • Operating temperature
    Select a value Reset filter
    • -40 ... +70 °C
      3
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      3
  • Fixing
    Select a value Reset filter
    • Wall mounting flat
      3
  • Type of accessory
    Select a value Reset filter
    • DC-DC-converter
      3
3 products (of 3)
1/1
Compare
0
Sorteren op
Filters
0

Topics & Trends