US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Tools
Stripping and cutting tool
Stripping and cutting tool
Self-adjusting
Ergonomic design
Filters
Type of tool
Select a value
Reset filter
Fibre stripper
3
Spare blade cassette
1
Stripping blade set
3
Stripping tool
2
Stripping tool for Ethernet cables incl. blade cassette
1
Wire cutter
1
Description of the tool
Select a value
Reset filter
Oval
1
Straight
1
V-shape
1
for part number 09 45 800 0000
1
Unfortunately, no results were found for your search query
11 products
(of 11)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of tool-descending
Description of the tool-descending
Fibre stripper
Fiber Stripper - 1 MM POF
Article. No: 20 99 000 1045
Add to Wishlist
Remove from wishlist
Fibre stripper
Fibre stripper 0,3mm HCS
Article. No: 20 99 000 1041
Add to Wishlist
Remove from wishlist
Fibre stripper
Fibre stripper 0.18/0.3mm 125 GI
Article. No: 20 99 000 1046
Add to Wishlist
Remove from wishlist
Spare blade cassette
RJI yellow knife box for stripping tool
Article. No: 09 45 800 0001
for part number 09 45 800 0000
Add to Wishlist
Remove from wishlist
Stripping tool
RJI universal cable stripping tool
Article. No: 09 45 800 0002
Add to Wishlist
Remove from wishlist
Wire cutter
RJI side cutter
Article. No: 09 45 800 0005
Add to Wishlist
Remove from wishlist
Stripping tool for Ethernet cables incl. blade cassette
RJI Ethernet cable stripping tool
Article. No: 09 45 800 0000
Add to Wishlist
Remove from wishlist
Stripping blade set
Stripping Blade Set / straight
Article. No: 09 99 000 0981
Straight
Add to Wishlist
Remove from wishlist
Stripping blade set
Stripping Blade Set / oval / 10-16 mm²
Article. No: 09 99 000 0982
Oval
Conductor cross-section: 10 ... 16 mm²
Add to Wishlist
Remove from wishlist
Stripping tool
Stripping Tool 0,03-16,0 mm²
Article. No: 09 99 000 0980
Conductor cross-section: 0.03 ... 16 mm²
Add to Wishlist
Remove from wishlist
Stripping blade set
Stripping Blade Set/v-shape/0,14-2,5mm²
Article. No: 09 99 000 0983
V-shape
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of tool - descending
Description of the tool - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 11 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends