Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Contact HARTING Mexico
Contact HARTING Mexico Overview
Distributors Mexico
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Mexico (English)
eShop
Interface connectors
...
PushPull Device connectivity
PushPull Power
Connector
Connector
Filters
Series
Select a value
Reset filter
HARTING PushPull (V4)
5
Han
®
PushPull (V14)
13
Identification
Select a value
Reset filter
Power
13
Power L
5
Element
Select a value
Reset filter
Connector sets
18
Specification
Select a value
Reset filter
AIDA compliant
5
Coupling
1
With fixed coding
2
With variable coding
2
Termination method
Select a value
Reset filter
Crimp termination
8
Han-Quick Lock
®
termination
5
Spring clamp termination
5
Rated current
Select a value
Reset filter
from
12 A
16 A
to
12 A
16 A
12 A
3
16 A
15
Number of contacts
Select a value
Reset filter
from
2
4
5
to
2
4
5
2
2
4
3
5
13
Conductor cross-section
Select a value
Reset filter
0.25 ... 1.5 mm²
2
0.25 ... 2.5 mm²
3
0.5 ... 2.5 mm²
3
0.75 ... 2.5 mm²
5
0.75 ... 2.5 mm² Stranded
3
1.5 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 16 ... AWG 14
2
AWG 18 ... AWG 13
5
AWG 20 ... AWG 12 Stranded
3
AWG 22 ... AWG 12
3
AWG 24 ... AWG 12
3
AWG 24 ... AWG 16
2
Locking type
Select a value
Reset filter
PushPull
18
Shielding
Select a value
Reset filter
Unshielded
17
Material (insert)
Select a value
Reset filter
Polyamide (PA)
5
Thermoplastic
8
Material (hood/housing)
Select a value
Reset filter
Metal
2
Thermoplastic
9
Zinc die-cast
7
Cable diameter
Select a value
Reset filter
4.5 ... 10 mm
4
4.9 ... 8.6 mm
1
Wire outer diameter
Select a value
Reset filter
from
≤ 3.7 mm
to
≤ 3.7 mm
≤ 3.7 mm
2
PROFINET
Select a value
Reset filter
Yes
5
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
4
Requirement set with Hazard Levels
Select a value
Reset filter
R26
4
Unfortunately, no results were found for your search query
18 products
(of 18)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Termination method-descending
Connectors
Han PP Power L metal plug var cod 9-13mm
Article. No: 09 35 434 0401
Connector sets AIDA compliant, With variable coding
Spring clamp termination
Rated current: 16 A
Contacts: 5
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 9 ... 13 mm
Add to Wishlist
Remove from wishlist
Connectors
PushPull V4, power, 250V/16A, w/o cont.
Article. No: 09 46 145 3421
Connector sets
Crimp termination
Rated current: 16 A
Contacts: 2
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull Power L Aida Kupplung
Article. No: 61 04 201 1085 01
Connector sets AIDA compliant, Coupling
Spring clamp termination
Rated current: 16 A
Contacts: 5
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Material: Metal
Add to Wishlist
Remove from wishlist
Connectors
Han PP Power L metal plug fix cod 9-13mm
Article. No: 09 35 433 0401
Connector sets AIDA compliant, With fixed coding
Spring clamp termination
Rated current: 16 A
Contacts: 5
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 9 ... 13 mm
Add to Wishlist
Remove from wishlist
Connectors
Han PP Power L metal plug fix cod 6-10mm
Article. No: 09 35 433 0441
Connector sets AIDA compliant, With fixed coding
Spring clamp termination
Rated current: 16 A
Contacts: 5
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 6 ... 10 mm
Add to Wishlist
Remove from wishlist
Connectors
Han PP Power 4/0 F Plastic Crimp PG13
Article. No: 09 35 231 0423
Connector sets
Crimp termination
Rated current: 16 A
Contacts: 5
Silver plated
PushPull
Clamping range: 9 ... 13 mm
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
PushPull V4, power, 48V/12A, 4p
Article. No: 09 46 145 4420
Connector sets
Crimp termination
Rated current: 12 A
Contacts: 4
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull Power 4/0 F 6,5-9,5mm QL
Article. No: 09 35 232 0421
Connector sets
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Clamping range: 6.5 ... 9.5 mm
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 Power plug 250V/16A 3p
Article. No: 09 46 145 3420
Connector sets
Crimp termination
Rated current: 16 A
Contacts: 2
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull Power plug 4_0 crimp PG9
Article. No: 09 35 231 0421
Connector sets
Crimp termination
Rated current: 16 A
Contacts: 5
Silver plated
PushPull
Clamping range: 6.5 ... 9.5 mm
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 Power plug 48V/12A 4p w/o contact
Article. No: 09 46 145 4421
Connector sets
Crimp termination
Rated current: 12 A
Contacts: 4
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PP Power plug plastic QL AWG20-14
Article. No: 09 35 232 0423
Connector sets
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Clamping range: 9 ... 13 mm
Add to Wishlist
Remove from wishlist
Connectors
Han PP Power L metal plug var cod 6-10mm
Article. No: 09 35 434 0441
Connector sets AIDA compliant, With variable coding
Spring clamp termination
Rated current: 16 A
Contacts: 5
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 6 ... 10 mm
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull Power 4/0-F Metall QL
Article. No: 09 35 232 0401
Connector sets
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Clamping range: 4 ... 11 mm
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull Power 4/0-F metall crimp
Article. No: 09 35 231 0401
Connector sets
Crimp termination
Rated current: 16 A
Contacts: 5
Silver plated
PushPull
Clamping range: 4 ... 11 mm
Material: Zinc die-cast
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull Power 4/0 F QL 1.5mm
Article. No: 09 35 234 0421
Connector sets
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Clamping range: 6.5 ... 9.5 mm
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull Power 4/0-F metall QL 1,5mm
Article. No: 09 35 234 0401
Connector sets
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Clamping range: 4 ... 11 mm
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 Power plug 48V/12A 4p metal
Article. No: 09 46 195 4400
Connector sets
Crimp termination
Rated current: 12 A
Contacts: 4
PushPull
Material: Metal
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 18 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends