Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Contact HARTING Mexico
Contact HARTING Mexico Overview
Distributors Mexico
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Mexico (English)
eShop
PCB connectors
...
har-
bus
®
HM Hard metric connectors
5-row / 8-row connectors
Accessories
Accessories
Pin shroud
Internal metal screen
Coding
Guide pin
Filters
Series
Select a value
Reset filter
har-
bus
®
HM
63
Type of accessory
Select a value
Reset filter
Bottom shield
8
Coding element
20
Guide pin
2
Pin shroud
32
Receptacle for guide pin
1
Description of the accessory
Select a value
Reset filter
11 positions
4
19 positions
8
22 positions
8
25 positions
12
CompactPCI computer telephony
1
Type A
4
Type AB
12
Type B
12
Type C
4
for CPCI, 3.3 V
2
for CPCI, 5.0 V
2
for female connectors
10
for male connectors
10
for type A
1
for type A connectors (rows 15 – 25)
1
for type AB19
1
for type AB22
1
for type B
19
1
for type B
22
1
for type B
25
1
for type Monoblock 47 connectors
1
PCB thickness
Select a value
Reset filter
1.6 mm ±0.4
8
2.4 mm ±0.4
8
3.2 mm ±0.4
8
4 mm ±0.4
8
Material (accessories)
Select a value
Reset filter
Metal
10
Thermoplastic
53
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
9
Requirement set with Hazard Levels
Select a value
Reset filter
R26
9
Unfortunately, no results were found for your search query
63 products
(of 63)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of accessory-descending
Description of the accessory-descending
PCB thickness-descending
Guide pin
Har-pak guide pin
Article. No: 07 73 000 0291
Metal
Add to Wishlist
Remove from wishlist
Receptacle for guide pin
Har-bus HM receptacle for guide pin
Article. No: 07 73 000 0280
Thermoplastic
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Type B25 PCB 3.2mm
Article. No: 17 70 000 2003
Type B, 25 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Type AB22 PCB 4.0mm
Article. No: 17 70 000 7004
Type AB, 22 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Coding element
har-bus HM coding f RAL4005 blue lilac
Article. No: 17 79 000 0026
for female connectors
Thermoplastic
RAL 4005 (blue lilac)
Add to Wishlist
Remove from wishlist
Bottom shield
har-bus HM Schirmbl. Reihe z, Typ AB 19
Article. No: 17 33 000 4102
for type AB19
Metal
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Type B22 PCB 4.0mm
Article. No: 17 70 000 4004
Type B, 22 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Coding element
har-bus HM coding m RAL5007 brill.blue
Article. No: 17 79 000 0015
for male connectors, for CPCI, 5.0 V
Thermoplastic
RAL 5007 (brilliant blue)
Add to Wishlist
Remove from wishlist
Bottom shield
har-bus HM Schirmbl. Reihe z, Typ B19
Article. No: 17 25 000 4102
for type B
19
Metal
Add to Wishlist
Remove from wishlist
Coding element
har-bus HM coding m RAL3018 strawb.red
Article. No: 17 79 000 0018
for male connectors
Thermoplastic
RAL 3018 (strawberry red)
Add to Wishlist
Remove from wishlist
Coding element
har-bus HM coding f RAL7015 slate gray
Article. No: 17 79 000 0022
for female connectors
Thermoplastic
RAL 7015 (slate grey)
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Typ C, LP-Dicke 4,0
Article. No: 17 70 000 3004
Type C, 11 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Type AB25 PCB 1.6mm
Article. No: 17 70 000 8001
Type AB, 25 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Type B25 PCB 4.0mm
Article. No: 17 70 000 2004
Type B, 25 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Type B19 PCB 4.0mm
Article. No: 17 70 000 5004
Type B, 19 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Coding element
har-bus HM coding m RAL8011 nut brown
Article. No: 17 79 000 0019
for male connectors
Thermoplastic
RAL 8011 (nut brown)
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Type AB22 PCB 1.6mm
Article. No: 17 70 000 7001
Type AB, 22 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Type C PCB 1.6mm
Article. No: 17 70 000 3001
Type C, 11 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Coding element
har-bus HM coding m RAL2003 past.orange
Article. No: 17 79 000 0010
for male connectors
Thermoplastic
RAL 2003 (pastel orange)
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Type C PCB 2.4mm
Article. No: 17 70 000 3002
Type C, 11 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Bottom shield
har-bus HM Schirmbl. Reihe z, Typ B25
Article. No: 17 22 000 4102
for type B
25
Metal
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Type A PCB 2.4mm
Article. No: 17 70 000 1002
Type A, 25 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Type AB19 PCB 2.4mm
Article. No: 17 70 000 6002
Type AB, 19 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Type AB22 PCB 3.2mm
Article. No: 17 70 000 7003
Type AB, 22 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Type B19 PCB 2.4mm
Article. No: 17 70 000 5002
Type B, 19 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Coding element
har-bus HM coding f RAL8011 nut brown
Article. No: 17 79 000 0029
for female connectors
Thermoplastic
RAL 8011 (nut brown)
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Type AB25 PCB 2.4mm
Article. No: 17 70 000 8002
Type AB, 25 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Type A PCB 1.6mm
Article. No: 17 70 000 1001
Type A, 25 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Coding element
har-bus HM coding m RAL5011 steel blue
Article. No: 17 79 000 0011
for male connectors
Thermoplastic
RAL 5011 (steel blue)
Add to Wishlist
Remove from wishlist
Pin shroud
har-bus HM Shroud Type AB25 PCB 3.2mm
Article. No: 17 70 000 8003
Type AB, 25 positions
Thermoplastic
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of accessory - descending
Description of the accessory - descending
PCB thickness - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 63 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends