Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
Interface connectors
...
Circular connectors
M12
Panel feed through
Panel feed through
With pre-assembled wire strands or cable
Filters
Series
Select a value
Reset filter
Circular connectors M12
84
Identification
Select a value
Reset filter
Data
3
M12-L
6
Power
37
PushPull
12
Slim Design
8
Element
Select a value
Reset filter
Cable connector
16
Panel feed through
84
Specification
Select a value
Reset filter
EtherRail cable (4x 2x AWG 24/7)
4
Industrial Ethernet cable (4x 2x AWG 26/7)
4
Pre-assembled on one side
8
With conductors
54
for front mounting
36
for rear mounting
42
Termination method
Select a value
Reset filter
Crimp termination
10
HARAX
®
connection technology
6
Rated current
Select a value
Reset filter
from
0.5 A
1.5 A
2 A
4 A
12 A
16 A
to
0.5 A
1.5 A
2 A
4 A
12 A
16 A
0.5 A
10
1.5 A
1
2 A
4
4 A
28
12 A
21
16 A
17
Number of contacts
Select a value
Reset filter
from
2
3
4
5
8
12
to
2
3
4
5
8
12
2
2
3
1
4
37
5
28
8
17
12
1
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.25 mm²
2
0.13 mm²
1
0.13 ... 0.33 mm²
2
0.13 ... 0.82 mm²
4
0.14 ... 0.34 mm²
4
0.14 ... 0.75 mm²
2
0.25 mm²
6
0.25 ... 0.34 mm²
2
0.34 mm²
5
0.5 mm²
5
1.5 mm²
16
1.5 mm² Power
2
2.5 mm²
16
Conductor cross-section
Select a value
Reset filter
AWG 14
16
AWG 16
16
AWG 20
5
AWG 20 Power
3
AWG 22
7
AWG 24
4
AWG 24 ... AWG 22
2
AWG 26
1
AWG 26 ... AWG 18
6
AWG 26 ... AWG 22
6
AWG 26 Data
3
AWG 28 ... AWG 23
2
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
9
Cat. 5e
1
Cat. 6
A
Class E
A
up to 500 MHz
10
Data rate
Select a value
Reset filter
1 Gbit/s
10
10 Gbit/s
10
10 Mbit/s
19
100 Mbit/s
19
2.5 Gbit/s
10
5 Gbit/s
10
Gender
Select a value
Reset filter
Female
53
Male
37
Locking type
Select a value
Reset filter
PushPull
31
Screw locking
84
Shielding
Select a value
Reset filter
Shielded
45
Unshielded
39
Coding
Select a value
Reset filter
A-coding
17
B-coding
7
D-coding
9
K-coding
9
L-coding
17
S-coding
9
T-coding
3
X-coding
10
Y-coding
3
Material (insert)
Select a value
Reset filter
Liquid crystal polymer (LCP)
15
Polyamide (PA)
69
Material (hood/housing)
Select a value
Reset filter
Zinc die-cast
68
Core structure
Select a value
Reset filter
4x 2x AWG 24/7
4
4x 2x AWG 26/7
4
Cable diameter
Select a value
Reset filter
4.5 ... 8.8 mm
6
5.7 ... 8.8 mm
6
7 ... 8.8 mm
2
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.5 m
1 m
1.5 m
to
0.2 m
0.3 m
0.5 m
1 m
1.5 m
0.2 m
1
0.3 m
3
0.5 m
4
1 m
3
1.5 m
2
Wire outer diameter
Select a value
Reset filter
from
≤ 1.4 mm
≤ 1.6 mm
≤ 1.65 mm
≤ 2 mm
≤ 2.3 mm
≤ 2.6 mm
to
≤ 1.4 mm
≤ 1.6 mm
≤ 1.65 mm
≤ 2 mm
≤ 2.3 mm
≤ 2.6 mm
≤ 1.4 mm
2
≤ 1.6 mm
2
≤ 1.65 mm
2
≤ 2 mm
2
≤ 2.3 mm
6
≤ 2.6 mm
2
PROFINET
Select a value
Reset filter
Yes
21
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
41
Requirement set with Hazard Levels
Select a value
Reset filter
R26
41
Unfortunately, no results were found for your search query
84 products
(of 84)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Termination method-descending
Cable connector, Panel feed through
PFT Slim design female D-coded
Article. No: 21 03 881 2425
for rear mounting
Female
D-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Panel feed through
PANEL FEED THROUGH M12D COD.FEMALE 4PINS
Article. No: 21 03 371 2403
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Panel feed through
panel feed through M12 Acod.male 4 pins
Article. No: 21 03 311 1402
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 PFT Slim Design Female, X coded
Article. No: 21 03 881 2825
for rear mounting
Female
X-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 8
Conductor cross-section: 0.08 ... 0.25 mm²
Rated current: 0.5 A
Add to Wishlist
Remove from wishlist
Panel feed through
M12 PFT D-coded female straight 0,5m
Article. No: 21 03 375 2400
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 SD PFT Male D cod 4 pol
Article. No: 21 03 881 1426
for rear mounting
Male
D-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Panel feed through
WDF M12-F-M16x1,5-A kod.-4po-m.Litze 500
Article. No: 21 03 311 2400
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 PFT Crimp SD Female 4+5pole A-Coded
Article. No: 21 03 821 2525
for rear mounting
Female
A-coding
Crimp termination
Polyamide (PA)
Contacts: 5, 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 SD PFT Male A cod 5 pol
Article. No: 21 03 821 1525
for rear mounting
Male
A-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4, 5
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
PFT M12 IDC shielded D-cod. 4pol. female
Article. No: 21 03 381 2425
for rear mounting
Female
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Panel feed through
PFT male L-coded 2.5mm²
Article. No: 21 03 599 1505
With conductors, for front mounting
30 cm
Add to Wishlist
Remove from wishlist
Panel feed through
PFT female L-coded 2.5mm²
Article. No: 21 03 599 2505
With conductors, for front mounting
30 cm
Add to Wishlist
Remove from wishlist
Panel feed through
PANEL CABLE M12 COD.A FEMEA/ABERTO 0,5m
Article. No: 21 03 317 6805
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M12 PFT Crimp 8-pole x-coded female 0.3m
Article. No: 21 33 080 0850 003
Pre-assembled on one side, Industrial Ethernet cable (4x 2x AWG 26/7), for rear mounting
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Panel feed through
M12 Cable Assembly A-cod st/- f/- 0,5m
Article. No: 21 03 317 6405
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M12 Cable Assembly A-cod st/- f/- 0,5m
Article. No: 21 03 317 6505
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M12 PANEL FEED-THROUGH-F A-KOD. 500mm
Article. No: 21 03 311 2501
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M12 Panel feed-through M M16x1.5 5-pin
Article. No: 21 03 311 1501
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
PFT M12 IDC shielded D-cod. 4pol. male
Article. No: 21 03 381 1425
for rear mounting
Male
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
PFT M12 IDC shielded A-cod. 4pol. male
Article. No: 21 03 321 1425
for rear mounting
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 PFT Crimp SD Female 8pole A-Coded
Article. No: 21 03 821 2825
for rear mounting
Female
A-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 8
Conductor cross-section: 0.13 ... 0.33 mm²
Rated current: 2 A
Add to Wishlist
Remove from wishlist
Panel feed through
PFT male L-coded 1.5mm²
Article. No: 21 03 596 1505
With conductors, for front mounting
30 cm
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 SD PFT Male A cod 8 pol
Article. No: 21 03 821 1825
for rear mounting
Male
A-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 8
Conductor cross-section: 0.13 ... 0.33 mm²
Rated current: 2 A
Add to Wishlist
Remove from wishlist
Panel feed through
PFT female L-coded 1.5mm²
Article. No: 21 03 596 2505
With conductors, for front mounting
30 cm
Add to Wishlist
Remove from wishlist
Panel feed through
PANEEL FEED THROUGH M12 COD MALE 4PINS
Article. No: 21 03 371 1403
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
PFT M12-crimp shielde female B-Code 5pol
Article. No: 21 03 841 2525
for rear mounting
Female
B-coding
Crimp termination
Polyamide (PA)
Contacts: 5
Conductor cross-section: 0.14 ... 0.75 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Panel feed through
M12 PFT Crimp 8-pole X-coded female 0.3m
Article. No: 21 33 070 0853 003
Pre-assembled on one side, EtherRail cable (4x 2x AWG 24/7), for rear mounting
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
PFT M12 IDC shielded A-cod. 4pol. female
Article. No: 21 03 321 2425
for rear mounting
Female
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
PFT M12 shielded Harax B-cod.Male
Article. No: 21 03 341 1425
for rear mounting
Male
B-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 2
Brass Au over Ni Mating side
Conductor cross-section: 0.25 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 SD PFT Male X cod 8 pol
Article. No: 21 03 881 1825
for rear mounting
Male
X-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 8
Conductor cross-section: 0.08 ... 0.25 mm²
Rated current: 0.5 A
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 84 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends