Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Contact us
Japan (English (GB))
eShop
Interface connectors
...
PushPull Device connectivity
PushPull Signal
PushPull Signal Cable assemblies
PushPull Signal Cable assemblies
10 poles or 20 poles
for transmitting analogue, low-voltage signals and bus signals
IP65 / IP67
Shielded
Filters
Series
Select a value
Reset filter
HARTING PushPull (V4)
27
Element
Select a value
Reset filter
Cable assemblies
27
Specification
Select a value
Reset filter
Pre-assembled on both sides
24
Pre-assembled on one side
3
Type of cable
Select a value
Reset filter
Copper cable (round)
27
Rated current
Select a value
Reset filter
from
2 A
5 A
to
2 A
5 A
2 A
14
5 A
13
Shielding
Select a value
Reset filter
Shielded
11
Material (insert)
Select a value
Reset filter
Polyamide (PA)
14
Number of cores
Select a value
Reset filter
from
10
20
to
10
20
10
13
20
14
Core structure
Select a value
Reset filter
10x AWG 20
13
20x AWG 26
3
20x AWG 26/7
11
Cable length
Select a value
Reset filter
from
0.1 m
0.2 m
0.3 m
0.5 m
1 m
1.5 m
2 m
3 m
4 m
5 m
6 m
7.5 m
10 m
15 m
20 m
to
0.1 m
0.2 m
0.3 m
0.5 m
1 m
1.5 m
2 m
3 m
4 m
5 m
6 m
7.5 m
10 m
15 m
20 m
0.1 m
1
0.2 m
1
0.3 m
1
0.5 m
3
1 m
2
1.5 m
2
2 m
2
3 m
2
4 m
2
5 m
2
6 m
1
7.5 m
2
10 m
2
15 m
2
20 m
2
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
14
PVC
13
Connector 1
Select a value
Reset filter
10 poles
13
20 poles
11
Compact
3
HARTING PushPull (V4) Signal
24
HARTING PushPull (V4) Thermoplastic
3
Connector 2
Select a value
Reset filter
10 poles
13
20 poles
11
HARTING PushPull (V4) Signal
24
Unfortunately, no results were found for your search query
27 products
(of 27)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Type of cable-descending
Rated current-descending
Cable assemblies
HPP 20p. Device Side Cable Assembly 0,5m
Article. No: 33 22 143 0500 002
Pre-assembled on one side
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 10m
Article. No: 09 48 313 18A6 100
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 7,5m
Article. No: 09 48 353 5848 075
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
HPP 20p. Device Side Cable Assembly 0,1m
Article. No: 33 22 143 0100 002
Pre-assembled on one side
Copper cable (round)
Cable length: 0.1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 1,5m
Article. No: 09 48 313 18A6 015
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 2,0m
Article. No: 09 48 313 18A6 020
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 10m
Article. No: 09 48 353 5848 100
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 1,0m
Article. No: 09 48 353 5848 010
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 15m
Article. No: 09 48 313 18A6 150
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 0,5m
Article. No: 09 48 353 5848 005
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 5,0m
Article. No: 09 48 313 18A6 050
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 2,0m
Article. No: 09 48 353 5848 020
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 3,0m
Article. No: 09 48 313 18A6 030
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 1,0m
Article. No: 09 48 313 18A6 010
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 7,5m
Article. No: 09 48 313 18A6 075
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
HPP 20p. Device Side Cable Assembly 0,2m
Article. No: 33 22 143 0200 002
Pre-assembled on one side
Copper cable (round)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 20m
Article. No: 09 48 313 18A6 200
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 15m
Article. No: 09 48 353 5848 150
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 0,5m
Article. No: 09 48 313 18A6 005
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 3,0m
Article. No: 09 48 353 5848 030
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 4,0m
Article. No: 09 48 353 5848 040
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 5,0m
Article. No: 09 48 353 5848 050
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 1,5m
Article. No: 09 48 353 5848 015
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 4,0m
Article. No: 09 48 313 18A6 040
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 20m
Article. No: 09 48 353 5848 200
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 6,0m
Article. No: 09 48 313 18A6 060
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 6 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 0,3m
Article. No: 09 48 313 18A6 003
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Type of cable - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 27 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends