Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Contact us
Japan (English (GB))
eShop
Interface connectors
...
PushPull Device connectivity
PushPull USB
Cable assemblies
Cable assemblies
Filters
Series
Select a value
Reset filter
HARTING PushPull (V4)
54
Element
Select a value
Reset filter
Cable assemblies
54
Specification
Select a value
Reset filter
Pre-assembled on both sides
54
Type of cable
Select a value
Reset filter
Copper cable (round)
54
Rated current
Select a value
Reset filter
from
1.5 A
to
1.5 A
1.5 A
54
Data rate
Select a value
Reset filter
480 Mbit/s
36
5 Gbit/s
18
Shielding
Select a value
Reset filter
Shielded
48
Material (insert)
Select a value
Reset filter
Liquid crystal polymer (LCP)
54
Number of cores
Select a value
Reset filter
from
4
8
to
4
8
4
36
8
18
Core structure
Select a value
Reset filter
2x AWG 22/7
18
2x AWG 24/11
36
2x AWG 26/7
36
2x AWG 28/7
18
4x AWG 26/7
18
Cable diameter
Select a value
Reset filter
4.9 mm
36
6.2 mm
18
Cable length
Select a value
Reset filter
from
0.5 m
1 m
1.5 m
2 m
3 m
5 m
to
0.5 m
1 m
1.5 m
2 m
3 m
5 m
0.5 m
9
1 m
9
1.5 m
9
2 m
9
3 m
9
5 m
9
Material (cable)
Select a value
Reset filter
PVC
54
Connector 1
Select a value
Reset filter
HARTING PushPull (V4) USB 2.0
36
HARTING PushPull (V4) USB 3.0
18
Type A
36
Type B
18
Connector 2
Select a value
Reset filter
HARTING PushPull (V4) USB 2.0
18
HARTING PushPull (V4) USB 3.0
6
IP20 USB 2.0
18
IP20 USB 3.0
12
Type A
30
Type B
24
Unfortunately, no results were found for your search query
54 products
(of 54)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Type of cable-descending
Rated current-descending
Cable assemblies
PP-V4-CA-USB2A-PP/IP20-P-P-STR-1.5
Article. No: 09 45 445 1912
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2A-PP/IP20-P-P-STR-1.0
Article. No: 09 45 445 1911
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2A-PP/IP20-P-P-STR-5.0
Article. No: 09 45 445 1915
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2B/USB2A-PP/IP20-P-P-STR-2.0
Article. No: 09 45 445 4913
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2B/USB2A-PP/IP20-P-P-STR-5.0
Article. No: 09 45 445 4915
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2A/USB2B-PP/PP-P-P-STR-1.0
Article. No: 09 45 445 4901
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2A-PP/IP20-P-P-STR-2.0
Article. No: 09 45 445 1913
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2A-PP/PP-P-P-STR-2.0
Article. No: 09 45 445 1903
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2B-PP/IP20-P-P-STR-1.5
Article. No: 09 45 445 3912
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB3A/USB3B-PP/IP20-P-P-STR-3.0
Article. No: 09 45 445 2944
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2B-PP/PP-P-P-STR-5.0
Article. No: 09 45 445 3905
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB3A-PP/PP-P-P-STR-1.5
Article. No: 09 45 445 2902
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2A-PP/IP20-P-P-STR-3.0
Article. No: 09 45 445 1914
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2A-PP/PP-P-P-STR-1.0
Article. No: 09 45 445 1901
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB3A-PP/IP20-P-P-STR-5.0
Article. No: 09 45 445 2915
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB3A-PP/IP20-P-P-STR-0.5
Article. No: 09 45 445 2910
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2A-PP/PP-P-P-STR-5.0
Article. No: 09 45 445 1905
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2B/USB2A-PP/IP20-P-P-STR-1.5
Article. No: 09 45 445 4912
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB3A-PP/PP-P-P-STR-0.5
Article. No: 09 45 445 2900
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB3A-PP/IP20-P-P-STR-3.0
Article. No: 09 45 445 2914
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2B-PP/IP20-P-P-STR-3.0
Article. No: 09 45 445 3914
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB3A-PP/IP20-P-P-STR-2.0
Article. No: 09 45 445 2913
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2A-PP/PP-P-P-STR-1.5
Article. No: 09 45 445 1902
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2A-PP/IP20-P-P-STR-0.5
Article. No: 09 45 445 1910
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2B/USB2A-PP/IP20-P-P-STR-1.0
Article. No: 09 45 445 4911
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB3A-PP/PP-P-P-STR-2.0
Article. No: 09 45 445 2903
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2A/USB2B-PP/PP-P-P-STR-1.5
Article. No: 09 45 445 4902
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2B-PP/IP20-P-P-STR-2.0
Article. No: 09 45 445 3913
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB3A-PP/IP20-P-P-STR-1.5
Article. No: 09 45 445 2912
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB3A-PP/PP-P-P-STR-5.0
Article. No: 09 45 445 2905
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Type of cable - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 54 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends