Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Contact us
Japan (English (GB))
eShop
...
Interface connectors
preLink
®
Ethernet cabling system
Accessories
Accessories
Cable glands
Protection cover
Distribution module
Filters
Series
Select a value
Reset filter
HARTING RJ Industrial
®
5
preLink
®
3
Type of accessory
Select a value
Reset filter
Cable gland
2
Distribution module
3
Protection cover
1
Protection cover set
2
Description of the accessory
Select a value
Reset filter
With slotted seal
2
for part number 09 45 851 0000
1
for part number 09 45 851 0002
1
Transmission characteristics
Select a value
Reset filter
Cat. 6
A
Class E
A
up to 500 MHz
5
Data rate
Select a value
Reset filter
1 Gbit/s
5
10 Gbit/s
5
10 Mbit/s
5
100 Mbit/s
5
2.5 Gbit/s
5
5 Gbit/s
5
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
4
Thermoplastic
1
Cable diameter
Select a value
Reset filter
4 ... 6.5 mm
1
7.2 ... 8 mm
1
Size
Select a value
Reset filter
Keystone version
2
PROFINET
Select a value
Reset filter
Yes
5
Material (accessories)
Select a value
Reset filter
Thermoplastic
1
Zinc die-cast
2
Unfortunately, no results were found for your search query
8 products
(of 8)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of accessory-descending
Description of the accessory-descending
Transmission characteristics-descending
Data rate-descending
Distribution module
RJI DIN-rail outlet for keystone jacks
Article. No: 09 45 851 0000
Size: Keystone version
Add to Wishlist
Remove from wishlist
Protection cover set
RJI DIN-rail outlet cover set
Article. No: 09 45 851 0001
for part number 09 45 851 0000
Add to Wishlist
Remove from wishlist
Distribution module
RJI DIN-rail outlet for keystone jacks
Article. No: 09 45 851 0002
Size: Keystone version
Add to Wishlist
Remove from wishlist
Protection cover set
RJI cover for 09458510002
Article. No: 09 45 851 0003
for part number 09 45 851 0002
Add to Wishlist
Remove from wishlist
Cable gland
Kabelverschraubung M20 (6,5-4,0 mm)
Article. No: 19 00 000 5079
With slotted seal
M20
Cable diameter: 4 ... 6.5 mm
Zinc die-cast
Add to Wishlist
Remove from wishlist
Cable gland
Cable gland M20x1,5 / D.8mm
Article. No: 19 00 000 5020
With slotted seal
M20
Cable diameter: 7.2 ... 8 mm
Zinc die-cast
Add to Wishlist
Remove from wishlist
Protection cover
preLink protection cover 1=10
Article. No: 20 82 000 9915
Thermoplastic
Add to Wishlist
Remove from wishlist
Distribution module
RJ Ind IP44 wall outlet 2x RJ45 keystone
Article. No: 09 45 851 0015
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of accessory - descending
Description of the accessory - descending
Transmission characteristics - descending
Data rate - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 8 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends