Han E® / Han® ES/ES Press/ESS/EE/EEE for up to 16 A capacity
  • All-purpose use
  • Available in multiple termination techniques
  • 500 V / 16 A
Filters
  • Category
    Select a value Reset filter
    • Inserts
      151
  • Rated current
    Select a value Reset filter
    • ‌ 16 A
      151
  • Rated voltage
    Select a value Reset filter
    • 500 V
      142
    • ‌ 500 V
      9
  • Number of contacts
    Select a value Reset filter
    • 6
      26
    • 8
      1
    • 10
      30
    • 12
      1
    • 14
      1
    • 16
      30
    • 18
      2
    • 22
      1
    • 24
      26
    • 32
      10
    • 40
      4
    • 46
      2
    • 48
      8
    • 64
      7
    • 92
      2
  • Termination method
    Select a value Reset filter
    • Cage-clamp termination
      65
    • Crimp termination
      50
    • Screw termination
      36
  • Conductor cross-section
    Select a value Reset filter
    • 0.14 ... 2.5 mm²
      65
    • 0.14 ... 4 mm²
      41
    • 0.5 ... 2.5 mm²
      8
    • 0.5 ... 4 mm² Relay contacts
      5
    • 0.75 ... 2.5 mm²
      36
151 products (of 151)
5/6
Compare
0
Sort by
Filters
0

Topics & Trends