Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Indian Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Contact
Contact Overview
Industrial Application Specialists | Solution Experts
International Distributors of HARTING Products
Contact Form
Product Data Manager
Sales and Delivery Conditions
3D Drawings
White paper
HARTING India Customer Service
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING India
HARTING India Overview
HARTING India Awards
About Us
Contact HARTING India Office Addresses
Job@HARTING India
Industrial Application Specialists | Solution Experts
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
India (English (GB))
eShop
Customised solutions
Allen-Bradley
®
Armor™ PowerFlex
®
Allen-Bradley
®
Armor™ PowerFlex
®
Subcategories
Connector sets
Field assembly
System cables
Accessories
Connector sets
System cables
Accessories
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
32
Element
Select a value
Reset filter
Energy distributor
2
Energy supply
32
Specification
Select a value
Reset filter
Pre-assembled connector
2
Pre-assembled differently on both sides
16
Pre-assembled on one side
16
With 3x Han
®
Q 4/2
1
With 5x Han
®
Q 4/2
1
in Han-Compact
®
Housings, bulkhead mounting
2
Core structure
Select a value
Reset filter
4G 6 mm²
32
Number of contacts
Select a value
Reset filter
from
6
to
6
6
2
Cable length
Select a value
Reset filter
from
1 m
2 m
3 m
4 m
6 m
8 m
10 m
15 m
to
1 m
2 m
3 m
4 m
6 m
8 m
10 m
15 m
1 m
4
2 m
4
3 m
4
4 m
4
6 m
4
8 m
4
10 m
4
15 m
4
Material (cable)
Select a value
Reset filter
PVC
32
Colour (cable)
Select a value
Reset filter
Black
32
Series
Select a value
Reset filter
Han
®
Q
4
Connector 1
Select a value
Reset filter
Han-Compact
®
Hood
32
Han
®
Q 4/2 Female
16
Han
®
Q 4/2 Male
16
Side entry
16
Top entry
16
Connector 2
Select a value
Reset filter
Han-Compact
®
Hood
16
Han
®
Q 4/2 Female
16
Side entry
8
Top entry
8
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 PVVA7.E318390
2
UL 2237 PVVA.E318390
2
Material (accessories)
Select a value
Reset filter
Aluminium
1
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
1
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
1
R23 (HL 1-3)
1
Unfortunately, no results were found for your search query
39 products
(of 39)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Core structure-descending
Number of contacts-descending
Energy distributor
Han-Power T Metall Han Q 4/2
Article. No: 09 12 008 4720
With 3x Han
®
Q 4/2, in Han-Compact
®
Housings, bulkhead mounting
Contacts: 6
Material (hood/housing): Zinc die-cast
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T multi Han Q4/2
Article. No: 61 12 203 0007 00
With 5x Han
®
Q 4/2, in Han-Compact
®
Housings, bulkhead mounting
Contacts: 6
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Screw-in adapter
Han-Compact Screw-in adapter M25
Article. No: 61 04 000 0039 00
Size: Han-Compact
®
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 female angled TC ER 4G6qmm 3m
Article. No: 61 04 201 2740 L030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 female angled TC ER 4G6qmm 15m
Article. No: 61 04 201 2740 L150
Pre-assembled on one side
Copper cable (round)
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 f/m ang./ang. TC ER 4G6qmm 6m
Article. No: 61 04 202 2952 L060
Pre-assembled differently on both sides
Copper cable (round)
Cable length: 6 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 female angled TC ER 4G6qmm 10m
Article. No: 61 04 201 2740 L100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 f/m ang./ang. TC ER 4G6qmm 8m
Article. No: 61 04 202 2952 L080
Pre-assembled differently on both sides
Copper cable (round)
Cable length: 8 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 female straight TC ER 4G6qmm 6m
Article. No: 61 04 201 2741 L060
Pre-assembled on one side
Copper cable (round)
Cable length: 6 m
Add to Wishlist
Remove from wishlist
Energy supply
Q4/2 female straight TC ER 4G6qmm 3m
Article. No: 61 04 201 2741 L030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 f/m ang./ang. TC ER 4G6qmm 2m
Article. No: 61 04 202 2952 L020
Pre-assembled differently on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 female straight TC ER 4G6qmm 8m
Article. No: 61 04 201 2741 L080
Pre-assembled on one side
Copper cable (round)
Cable length: 8 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 f/m str./str. TC ER 4G6qmm 2m
Article. No: 61 04 202 2953 L020
Pre-assembled differently on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 f/m str./str. TC ER 4G6qmm 15m
Article. No: 61 04 202 2953 L150
Pre-assembled differently on both sides
Copper cable (round)
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 f/m str./str. TC ER 4G6qmm 10m
Article. No: 61 04 202 2953 L100
Pre-assembled differently on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 f/m str./str. TC ER 4G6qmm 4m
Article. No: 61 04 202 2953 L040
Pre-assembled differently on both sides
Copper cable (round)
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Energy supply
Q4/2 female straight TC ER 4G6qmm 1m
Article. No: 61 04 201 2741 L010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 f/m str./str. TC ER 4G6qmm 6m
Article. No: 61 04 202 2953 L060
Pre-assembled differently on both sides
Copper cable (round)
Cable length: 6 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 f/m ang./ang. TC ER 4G6qmm 10m
Article. No: 61 04 202 2952 L100
Pre-assembled differently on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 female angled TC ER 4G6qmm 6m
Article. No: 61 04 201 2740 L060
Pre-assembled on one side
Copper cable (round)
Cable length: 6 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 female/straight TC ER 4G6qmm 2m
Article. No: 61 04 201 2741 L020
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 f/m ang./ang. TC ER 4G6qmm 1m
Article. No: 61 04 202 2952 L010
Pre-assembled differently on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 female str. TC ER 4G6qmm 15m
Article. No: 61 04 201 2741 L150
Pre-assembled on one side
Copper cable (round)
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 female angled TC ER 4G6qmm 8m
Article. No: 61 04 201 2740 L080
Pre-assembled on one side
Copper cable (round)
Cable length: 8 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 female angled TC ER 4G6qmm 4m
Article. No: 61 04 201 2740 L040
Pre-assembled on one side
Copper cable (round)
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 female str. TC ER 4G6qmm 10m
Article. No: 61 04 201 2741 L100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 f/m str./str. TC ER 4G6qmm 1m
Article. No: 61 04 202 2953 L010
Pre-assembled differently on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 female angled TC ER 4G6qmm 2m
Article. No: 61 04 201 2740 L020
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 female straight TC ER 4G6qmm 4m
Article. No: 61 04 201 2741 L040
Pre-assembled on one side
Copper cable (round)
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Energy supply
Pwr Q4/2 female angled TC ER 4G6qmm 1m
Article. No: 61 04 201 2740 L010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Core structure - descending
Number of contacts - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 39 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends