Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Indian Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Contact
Contact Overview
Industrial Application Specialists | Solution Experts
International Distributors of HARTING Products
Contact Form
Product Data Manager
Sales and Delivery Conditions
3D Drawings
White paper
HARTING India Customer Service
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING India
HARTING India Overview
HARTING India Awards
About Us
Contact HARTING India Office Addresses
Job@HARTING India
Industrial Application Specialists | Solution Experts
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
India (English (GB))
eShop
Interface connectors
...
Circular connectors
HARTING UIC
Device side
Device side
Subcategories
Hoods/Housings
Inserts
Contacts
Connector sets
Hoods/Housings
Inserts
Contacts
Connector sets
Filters
Series
Select a value
Reset filter
HARTING UIC
22
Identification
Select a value
Reset filter
558
21
Power70
1
Element
Select a value
Reset filter
Connector sets
13
Specification
Select a value
Reset filter
Dummy kit
3
Type of contact
Select a value
Reset filter
Crimp contact
3
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
3
Description of hood/housing
Select a value
Reset filter
With metal cover
3
Termination method
Select a value
Reset filter
Crimp termination
16
Rated current
Select a value
Reset filter
from
10 A
≤ 10 A
to
10 A
≤ 10 A
10 A
12
≤ 10 A
3
Number of contacts
Select a value
Reset filter
from
6
13
18
22
to
6
13
18
22
6
1
13
5
18
5
22
5
Conductor cross-section
Select a value
Reset filter
0.14 ... 4 mm² Signal
1
0.75 ... 1 mm²
15
1.5 ... 10 mm² Power
1
Conductor cross-section
Select a value
Reset filter
AWG 16 ... AWG 8 Power
1
AWG 18
3
AWG 18 ... AWG 17
12
AWG 26 ... AWG 12 Signal
1
Gender
Select a value
Reset filter
Female
19
Material (insert)
Select a value
Reset filter
Polyamide (PA)
16
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
16
Corrosion resistant
16
Unfortunately, no results were found for your search query
22 products
(of 22)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Type of contact-descending
Connector sets
UIC 558 13PIN SOCKET KIT-FC-NI
Article. No: 09 58 013 1003
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN SOCKET DUMMY KIT
Article. No: 09 58 022 1014
Dummy kit
Female
Crimp termination
Polyamide (PA)
Black
Aluminium die-cast, Corrosion resistant
Degree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN SOCKET KIT-FC-AU
Article. No: 09 58 022 1013
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UIC558-HBM/CM-13PIN
Article. No: 09 58 001 0301
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 7035 (light grey)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UIC558-HBM/CM-22PIN
Article. No: 09 58 001 0303
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 7035 (light grey)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UIC558-HBM/CM-18PIN
Article. No: 09 58 001 0302
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 7035 (light grey)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Inserts
UIC558 13PIN-FI-CRT
Article. No: 09 58 013 3101
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 13
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Inserts
UIC558 22PIN-FI-CRT
Article. No: 09 58 022 3101
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 22
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Inserts
UIC558 18PIN-FI-CRT
Article. No: 09 58 018 3101
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 18
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-FC-CRT-0.75 mm²/ 18 AWG-NI
Article. No: 09 58 000 6605
Rated current: ≤10 A
Female
Copper alloy
Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-FC-CRT-0.75 mm²/ 18 AWG-AU
Article. No: 09 58 000 6405
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-FC-CRT-0.75-1.0 mm²/18 AWG-AG
Article. No: 09 58 000 6205
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN SOCKET KIT-FC-AG
Article. No: 09 58 018 1023
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN SOCKET KIT-FC-AG
Article. No: 09 58 022 1023
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN SOCKET KIT-FC-NI
Article. No: 09 58 018 1003
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN SOCKET KIT-FC-AG
Article. No: 09 58 013 1023
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN SOCKET KIT-FC-NI
Article. No: 09 58 022 1003
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN SOCKET KIT-FC-AU
Article. No: 09 58 013 1013
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN SOCKET KIT-FC-AU
Article. No: 09 58 018 1013
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN SOCKET DUMMY KIT
Article. No: 09 58 013 1014
Dummy kit
Female
Crimp termination
Polyamide (PA)
Black
Aluminium die-cast, Corrosion resistant
Degree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN SOCKET DUMMY KIT
Article. No: 09 58 018 1014
Dummy kit
Female
Crimp termination
Polyamide (PA)
Black
Aluminium die-cast, Corrosion resistant
Degree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed
Add to Wishlist
Remove from wishlist
Connector sets
UIC-POWER70-SOCKET KIT-MC-AG
Article. No: 09 58 006 0023
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 6
Copper alloy
Conductor cross-section: 0.14 ... 4 mm² Signal 1.5 ... 10 mm² Power
Aluminium die-cast, Corrosion resistant
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Type of contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 22 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends