Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Indian Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Contact
Contact Overview
Industrial Application Specialists | Solution Experts
International Distributors of HARTING Products
Contact Form
Product Data Manager
Sales and Delivery Conditions
3D Drawings
White paper
HARTING India Customer Service
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING India
HARTING India Overview
HARTING India Awards
About Us
Contact HARTING India Office Addresses
Job@HARTING India
Industrial Application Specialists | Solution Experts
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
India (English (GB))
eShop
Interface connectors
Circular connectors
...
M23
M23 Signal
M23 Contacts
M23 Contacts
Crimp contacts
Filters
Series
Select a value
Reset filter
Circular connectors M23
11
Identification
Select a value
Reset filter
Signal
11
Type of contact
Select a value
Reset filter
Crimp contact
11
Description of the contact
Select a value
Reset filter
1 mm
6
1.5 mm
3
2 mm
2
Rated current
Select a value
Reset filter
from
≤ 8 A
≤ 10 A
≤ 20 A
to
≤ 8 A
≤ 10 A
≤ 20 A
≤ 8 A
6
≤ 10 A
3
≤ 20 A
2
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.56 mm²
2
0.14 ... 0.56 mm²
1
0.14 ... 1 mm²
2
0.34 ... 1 mm²
1
0.56 ... 1 mm²
1
0.75 ... 1.5 mm²
2
0.75 ... 2.5 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 19 ... AWG 14
2
AWG 19 ... AWG 16
2
AWG 20 ... AWG 17
1
AWG 22 ... AWG 17
1
AWG 26 ... AWG 17
2
AWG 26 ... AWG 20
1
AWG 28 ... AWG 20
2
Gender
Select a value
Reset filter
Female
6
Male
5
Unfortunately, no results were found for your search query
11 products
(of 11)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Type of contact-descending
Description of the contact-descending
Rated current-descending
Crimp contact
M23 female-c 1,5mm (0,14-0,56mm²) Au
Article. No: 09 15 100 6211
1.5 mm
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 0.56 mm²
AWG 26 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
M23 male-c 1mm (0,08 - 0,56mm²) Au
Article. No: 09 15 100 6101
1 mm
Rated current: ≤8 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.56 mm²
AWG 28 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
M23 female-c 1mm (0,34 - 1,00mm²) Au
Article. No: 09 15 100 6202
1 mm
Rated current: ≤8 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.34 ... 1 mm²
AWG 22 ... AWG 17
Add to Wishlist
Remove from wishlist
Crimp contact
M23 female-c 1mm (0,75 - 1,50mm²) Au
Article. No: 09 15 100 6203
1 mm
Rated current: ≤8 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1.5 mm²
AWG 19 ... AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
M23 male-c 2mm (0,75 - 2,5mm²) Au
Article. No: 09 15 100 6121
2 mm
Rated current: ≤20 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 2.5 mm²
AWG 19 ... AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
M23 female-c 1,5mm (0,56-1,00mm²) Au
Article. No: 09 15 100 6212
1.5 mm
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.56 ... 1 mm²
AWG 20 ... AWG 17
Add to Wishlist
Remove from wishlist
Crimp contact
M23 male-c 1,5mm (0,14-1,00mm²) Au
Article. No: 09 15 100 6111
1.5 mm
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 1 mm²
AWG 26 ... AWG 17
Add to Wishlist
Remove from wishlist
Crimp contact
M23 female-c 1mm (0,08 - 0,56mm²) Au
Article. No: 09 15 100 6201
1 mm
Rated current: ≤8 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.56 mm²
AWG 28 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
M23 male-c 1mm (0,14 - 1,00mm²) Au
Article. No: 09 15 100 6102
1 mm
Rated current: ≤8 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 1 mm²
AWG 26 ... AWG 17
Add to Wishlist
Remove from wishlist
Crimp contact
M23 female-c 2mm (0,75 - 2,5mm²) Au
Article. No: 09 15 100 6221
2 mm
Rated current: ≤20 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 2.5 mm²
AWG 19 ... AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
M23 male-c 1mm (0,75 - 1,50mm²) Au
Article. No: 09 15 100 6103
1 mm
Rated current: ≤8 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1.5 mm²
AWG 19 ... AWG 16
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Type of contact - descending
Description of the contact - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 11 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends