Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Indian Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Contact
Contact Overview
Industrial Application Specialists | Solution Experts
International Distributors of HARTING Products
Contact Form
Product Data Manager
Sales and Delivery Conditions
3D Drawings
White paper
HARTING India Customer Service
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING India
HARTING India Overview
HARTING India Awards
About Us
Contact HARTING India Office Addresses
Job@HARTING India
Industrial Application Specialists | Solution Experts
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
eShop
...
Industrial connectors / Han
®
Accessories
Han
®
ES Press Plug-in jumpers
Han
®
ES Press Plug-in jumpers
Longitudinal and transverse bridges
for distributing potentials
for motor connection
Filters
Category
Select a value
Reset filter
Accessories
21
Rated current
Select a value
Reset filter
from
16 A
to
16 A
16 A
21
Rated voltage
Select a value
Reset filter
from
500 V
to
500 V
500 V
21
Series
Select a value
Reset filter
Han
®
ES Press
21
Type of accessory
Select a value
Reset filter
Plug-in jumper
21
Description of the accessory
Select a value
Reset filter
1x 12
3
1x 2
3
1x 3
3
1x 4
3
1x 5
3
1x 8
3
2x 1
3
Longitudinal
18
Transverse
3
Material (contacts)
Select a value
Reset filter
Copper alloy
21
Surface (contacts)
Select a value
Reset filter
Tin plated
21
Colour (accessories)
Select a value
Reset filter
RAL 3018 (strawberry red)
7
RAL 5004 (black blue)
7
RAL 5012 (light blue)
7
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
21
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
15
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
15
R23 (HL 1-3)
15
Unfortunately, no results were found for your search query
21 products
(of 21)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Series-descending
Type of accessory-descending
Plug-in jumper
Jumper Along 1x8 blue 16A
Article. No: 09 33 000 9847
1x 8, Longitudinal
Polyamide (PA)
RAL 5012 (light blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x12 red 16A
Article. No: 09 33 000 9840
1x 12, Longitudinal
Polyamide (PA)
RAL 3018 (strawberry red)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x5 red 16A
Article. No: 09 33 000 9833
1x 5, Longitudinal
Polyamide (PA)
RAL 3018 (strawberry red)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Across 2x1 black 16A
Article. No: 09 33 000 9822
2x 1, Transverse
Polyamide (PA)
RAL 5004 (black blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x3 black 16A
Article. No: 09 33 000 9853
1x 3, Longitudinal
Polyamide (PA)
RAL 5004 (black blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x5 blue 16A
Article. No: 09 33 000 9844
1x 5, Longitudinal
Polyamide (PA)
RAL 5012 (light blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x2 black 16A
Article. No: 09 33 000 9852
1x 2, Longitudinal
Polyamide (PA)
RAL 5004 (black blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x8 black 16A
Article. No: 09 33 000 9858
1x 8, Longitudinal
Polyamide (PA)
RAL 5004 (black blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x5 black 16A
Article. No: 09 33 000 9855
1x 5, Longitudinal
Polyamide (PA)
RAL 5004 (black blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x8 red 16A
Article. No: 09 33 000 9836
1x 8, Longitudinal
Polyamide (PA)
RAL 3018 (strawberry red)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x12 blue 16A
Article. No: 09 33 000 9851
1x 12, Longitudinal
Polyamide (PA)
RAL 5012 (light blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Across 2x1 blue 16A
Article. No: 09 33 000 9821
2x 1, Transverse
Polyamide (PA)
RAL 5012 (light blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x2 red 16A
Article. No: 09 33 000 9830
1x 2, Longitudinal
Polyamide (PA)
RAL 3018 (strawberry red)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x12 black 16A
Article. No: 09 33 000 9862
1x 12, Longitudinal
Polyamide (PA)
RAL 5004 (black blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Across 2x1 red 16A
Article. No: 09 33 000 9820
2x 1, Transverse
Polyamide (PA)
RAL 3018 (strawberry red)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x3 blue 16A
Article. No: 09 33 000 9842
1x 3, Longitudinal
Polyamide (PA)
RAL 5012 (light blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x2 blue 16A
Article. No: 09 33 000 9841
1x 2, Longitudinal
Polyamide (PA)
RAL 5012 (light blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x3 red 16A
Article. No: 09 33 000 9831
1x 3, Longitudinal
Polyamide (PA)
RAL 3018 (strawberry red)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x4 blue 16A
Article. No: 09 33 000 9843
1x 4, Longitudinal
Polyamide (PA)
RAL 5012 (light blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x4 black 16A
Article. No: 09 33 000 9854
1x 4, Longitudinal
Polyamide (PA)
RAL 5004 (black blue)
Add to Wishlist
Remove from wishlist
Plug-in jumper
Jumper Along 1x4 red 16A
Article. No: 09 33 000 9832
1x 4, Longitudinal
Polyamide (PA)
RAL 3018 (strawberry red)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Series - descending
Type of accessory - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 21 products
Compare
0
Sort by
Filters
0
If you would like to know more about our products and solutions, click
More Information
Product Videos
Topics & Trends