Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Indian Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Contact
Contact Overview
Industrial Application Specialists | Solution Experts
International Distributors of HARTING Products
Contact Form
Product Data Manager
Sales and Delivery Conditions
3D Drawings
White paper
HARTING India Customer Service
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING India
HARTING India Overview
HARTING India Awards
About Us
Contact HARTING India Office Addresses
Job@HARTING India
Industrial Application Specialists | Solution Experts
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
India (English (GB))
eShop
Interface connectors
...
Circular connectors
M12
Crimp contacts
Crimp contacts
Filters
Series
Select a value
Reset filter
Circular connectors M12
26
D-Sub
6
har
-speed
4
Identification
Select a value
Reset filter
Power
24
Standard
6
Type of contact
Select a value
Reset filter
Crimp contact
36
Description of the contact
Select a value
Reset filter
23.2 mm length
8
24.8 mm length
4
FE contact
4
Rated current
Select a value
Reset filter
from
≤ 2 A
to
≤ 2 A
≤ 2 A
2
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.22 mm²
2
0.13 ... 0.25 mm²
4
0.13 ... 0.33 mm²
4
0.25 ... 0.52 mm²
2
0.33 ... 0.82 mm²
4
0.5 mm²
5
0.75 mm²
5
1.5 mm²
5
2.5 mm²
5
Conductor cross-section
Select a value
Reset filter
AWG 14
5
AWG 16
5
AWG 19
2
AWG 20
3
AWG 21
5
AWG 22 ... AWG 18
4
AWG 24 ... AWG 20
2
AWG 26 ... AWG 22
4
AWG 26 ... AWG 23
4
AWG 28 ... AWG 24
2
Performance level
Select a value
Reset filter
1
36
acc. to CECC 75301-802
6
Gender
Select a value
Reset filter
Female
16
Male
20
PROFINET
Select a value
Reset filter
Yes
12
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
5
Requirement set with Hazard Levels
Select a value
Reset filter
R26
6
Unfortunately, no results were found for your search query
36 products
(of 36)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Type of contact-descending
Description of the contact-descending
Rated current-descending
Crimp contact
D-Sub, MA AWG 20-24 crimp cont
Article. No: 09 67 000 8576
Male
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, MA AWG 22-26 crimp cont
Article. No: 09 67 000 5576
Male
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, FE AWG 20-24 crimp cont
Article. No: 09 67 000 8476
Female
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, FE AWG 22-26 crimp cont
Article. No: 09 67 000 5476
Female
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
M12 male contact crimp AWG 26-22
Article. No: 21 01 100 9020
Rated current: ≤2 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
M12 female contact Pack D0.8mm AWG 26-22
Article. No: 21 01 100 9025
Rated current: ≤2 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, MA AWG 18-22 crimp cont
Article. No: 09 67 000 3576
Male
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.33 ... 0.82 mm²
AWG 22 ... AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
D SUB FE turned contact_AWG 18-22_PL1
Article. No: 09 67 000 3476
Female
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.33 ... 0.82 mm²
AWG 22 ... AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Male Contact Crimp 0,75mm²
Article. No: 21 01 100 9924
23.2 mm length
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Male PE Contact Crimp 1,5mm²
Article. No: 21 01 100 9929
FE contact, 24.8 mm length
Male
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Male Contact Crimp 1,5mm²
Article. No: 21 01 100 9925
23.2 mm length
Male
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Har-speed M12 malecont. Crimp AWG 23-26
Article. No: 21 01 100 9019
Male
Copper alloy
Au over Ni Mating side
Conductor cross-section: 0.13 ... 0.25 mm²
AWG 26 ... AWG 23
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Male Contact Crimp 2,5mm²
Article. No: 21 01 100 9926
23.2 mm length
Male
Copper alloy
Gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Fem PWR/PE Cont. Crimp 2,5mm²
Article. No: 21 01 100 9934
23.2 mm length
Female
Copper alloy
Gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Male PE Contact Crimp 2,5mm²
Article. No: 21 01 100 9930
FE contact, 24.8 mm length
Male
Copper alloy
Gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Male PE Contact Crimp 0,75mm²
Article. No: 21 01 100 9928
FE contact, 24.8 mm length
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Female contact crimp Pack d0,6 AWG23-26
Article. No: 21 01 100 9021
Female
Copper alloy
Au over Ni Mating side
Conductor cross-section: 0.13 ... 0.25 mm²
AWG 26 ... AWG 23
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Fem PWR/PE Cont. Crimp 0,5mm²
Article. No: 21 01 100 9931
23.2 mm length
Female
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 21
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Male Contact Crimp 0,5mm²
Article. No: 21 01 100 9923
23.2 mm length
Male
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 21
Add to Wishlist
Remove from wishlist
Crimp contact
Female contact crimp Pack d0,6 AWG28-24
Article. No: 21 01 100 9023
Female
Copper alloy
Au over Ni Mating side
Conductor cross-section: 0.08 ... 0.22 mm²
AWG 28 ... AWG 24
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Fem PWR/PE Cont. Crimp 0,75mm²
Article. No: 21 01 100 9932
23.2 mm length
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Har-speed M12 malecont. Crimp AWG 24-28
Article. No: 21 01 100 9014
Male
Copper alloy
Au over Ni Mating side
Conductor cross-section: 0.08 ... 0.22 mm²
AWG 28 ... AWG 24
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Male PE Contact Crimp 0,5mm²
Article. No: 21 01 100 9927
FE contact, 24.8 mm length
Male
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 21
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Fem PWR/PE Cont. Crimp 1,5mm²
Article. No: 21 01 100 9933
23.2 mm length
Female
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
M12-P-CON-1.5-AWG16/1.5 mm²-F
Article. No: 21 01 100 9939
Female
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
M12-P-CON-1.5-AWG14/2.5 mm²-F
Article. No: 21 01 100 9940
Female
Copper alloy
Gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
M12-P-CON-1.5-AWG16/1.5 mm²-M
Article. No: 21 01 100 9937
Male
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
M12-P-CON-1.5-AWG14/2.5 mm²-M
Article. No: 21 01 100 9938
Male
Copper alloy
Gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power male crimp contact 0,5mm²
Article. No: 21 01 100 9962
Male
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 21
Add to Wishlist
Remove from wishlist
Crimp contact
M12-CON-1.0-AWG26-23/0,13-0,25mm²-F
Article. No: 21 01 100 9984
Female
Copper alloy
Gold plated
Conductor cross-section: 0.13 ... 0.25 mm²
AWG 26 ... AWG 23
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Type of contact - descending
Description of the contact - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 36 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends