Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Indian Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Contact
Contact Overview
Industrial Application Specialists | Solution Experts
International Distributors of HARTING Products
Contact Form
Product Data Manager
Sales and Delivery Conditions
3D Drawings
White paper
HARTING India Customer Service
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING India
HARTING India Overview
HARTING India Awards
About Us
Contact HARTING India Office Addresses
Job@HARTING India
Industrial Application Specialists | Solution Experts
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
India (English (GB))
eShop
Interface connectors
...
PushPull Device connectivity
PushPull USB
Device side
Device side
Filters
Series
Select a value
Reset filter
HARTING PushPull (V4)
8
Identification
Select a value
Reset filter
USB
8
Element
Select a value
Reset filter
Adapter PCB
3
Coupler
2
Female
1
Panel feed through
2
Specification
Select a value
Reset filter
Angled
2
USB 2.0 type A
3
USB 2.0 type A to USB 2.0 type B
1
USB 2.0 type B
1
USB 2.0 type B to USB 2.0 type A
1
USB 2.0 type B to USB 2.0 type B
1
USB 3.0 type A
2
Description of hood/housing
Select a value
Reset filter
Compact
2
Number of contacts
Select a value
Reset filter
from
4
9
to
4
9
4
7
9
1
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
8
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
3
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
1
R23 (HL 1-3)
1
R26
2
Unfortunately, no results were found for your search query
8 products
(of 8)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Description of hood/housing-descending
Connectors
USB 3.0 HIFF Bulkhead coupler type A-A
Article. No: 09 45 545 1902
Coupler USB 3.0 type A
Contacts: 9
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 USB 2.0 A, PFT insert
Article. No: 09 45 541 1902
Adapter PCB
Contacts: 4
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 USB 2.0 B, PFT insert
Article. No: 09 45 541 1900
Female
Contacts: 4
Add to Wishlist
Remove from wishlist
Connectors
USB 2.0 HIFF Bulkhead coupler type A-A
Article. No: 09 45 545 1901
Coupler USB 2.0 type A
Contacts: 4
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 USB 2.0 type A to type B
Article. No: 09 45 541 1910
Adapter PCB
Contacts: 4
Add to Wishlist
Remove from wishlist
Connectors
PushPull V4 PFT, USB 2.0 A
Article. No: 09 45 245 1920
Panel feed through USB 2.0 type A
Contacts: 4
Compact
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 USB 2.0 PCB, 2x USB B-B angled
Article. No: 09 45 541 1906
Adapter PCB
Contacts: 4
Add to Wishlist
Remove from wishlist
Connectors
PushPull V4 PFT, USB 3.0 A
Article. No: 09 45 245 1930
Panel feed through USB 3.0 type A
Contacts: 4
Compact
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Description of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 8 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends