Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Industry 4.0
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
HARTING Israel
myHARTING
Israel (English (GB))
eShop
...
Interface connectors
HARTING RJ Industrial
®
Ethernet data interfaces
Han
®
3 A RJ45 2x LC duplex
Han
®
3 A RJ45 2x LC duplex
Single- and multi-mode glass fibre cables
+ 3x 300 V / 16 A
Thermoplastic or metal hoods/housings
IP65 / IP67
Subcategories
Cable connector
Device side
Cable connector
Device side
Filters
Series
Select a value
Reset filter
LC duplex
4
LC duplex Hybrid
8
Element
Select a value
Reset filter
Cable connector
6
Panel feed through
6
Type of contact
Select a value
Reset filter
LC contact
12
Description of the contact
Select a value
Reset filter
Multimode
6
Singlemode
6
Type of hood/housing
Select a value
Reset filter
Hood
10
Description of hood/housing
Select a value
Reset filter
Straight
6
Number of contacts
Select a value
Reset filter
from
2
4
to
2
4
2
8
4
4
further contacts
Select a value
Reset filter
+ 3x 300 V AC
4
+ 3x 300 V DC
4
Contact configuration
Select a value
Reset filter
L1, PE, N
4
V+, GND, V-
4
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
8
Zinc die-cast
4
Cable diameter
Select a value
Reset filter
6 ... 9 mm
4
Size
Select a value
Reset filter
3 A
12
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
8
Requirement set with Hazard Levels
Select a value
Reset filter
R26
8
Unfortunately, no results were found for your search query
12 products
(of 12)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Type of contact-descending
Description of the contact-descending
Type of hood/housing-descending
Connectors
Set Han3A M receptacle 2x LC dup. SM GOF
Article. No: 09 57 467 0005 000
Panel feed through
Contacts: 4
Size: 3 A
Material: Zinc die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Set Han3A receptacle DC LC duplex SM GOF
Article. No: 09 57 568 0511 000
Panel feed through
Contacts: 2 + 3x 300 V DC
Hood
Size: 3 A
Material: Aluminium die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Set Han3A M plug 2x LC duplex MM GOF
Article. No: 09 57 407 0001 000
Cable connector
Contacts: 4
Hood
Straight
Size: 3 A
Material: Zinc die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Set Han3A DC receptacle MM GOF
Article. No: 09 57 568 0510 000
Panel feed through
Contacts: 2 + 3x 300 V DC
Hood
Size: 3 A
Material: Aluminium die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Set Han3A M plug 2x LC duplex SM GOF
Article. No: 09 57 407 0002 000
Cable connector
Contacts: 4
Hood
Straight
Size: 3 A
Material: Zinc die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Set Han3A M receptacle 2x LC dup. MM GOF
Article. No: 09 57 467 0004 000
Panel feed through
Contacts: 4
Size: 3 A
Material: Zinc die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Set Han3A LC DC plug MM GOF
Article. No: 09 57 508 0510 000
Cable connector
Contacts: 2 + 3x 300 V DC
Hood
Straight
Size: 3 A
Material: Aluminium die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Set Han3A receptacle AC LC duplex SM GOF
Article. No: 09 57 568 0501 000
Panel feed through
Contacts: 2 + 3x 300 V AC
Hood
Size: 3 A
Material: Aluminium die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Set Han3A DC LC duplex plug SM GOF
Article. No: 09 57 508 0511 000
Cable connector
Contacts: 2 + 3x 300 V DC
Hood
Straight
Size: 3 A
Material: Aluminium die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Set Han3A LC duplex AC plug MM GOF
Article. No: 09 57 508 0500 000
Cable connector
Contacts: 2 + 3x 300 V AC
Hood
Straight
Size: 3 A
Material: Aluminium die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
pdt Han3A AC LC duplex receptacle MM GOF
Article. No: 09 57 568 0500 000
Panel feed through
Contacts: 2 + 3x 300 V AC
Hood
Size: 3 A
Material: Aluminium die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Set Han3A LC duplex AC plug SM GOF
Article. No: 09 57 508 0501 000
Cable connector
Contacts: 2 + 3x 300 V AC
Hood
Straight
Size: 3 A
Material: Aluminium die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Type of contact - descending
Description of the contact - descending
Type of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 12 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends