Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Industry 4.0
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
HARTING Israel
myHARTING
Israel (English (GB))
eShop
...
Interface connectors
HARTING RJ Industrial
®
Ethernet data interfaces
Han
®
3 A RJ45
Han
®
3 A RJ45
Data transmission up to 10 Gbit/s
Quick connection requires no tools
Thermoplastic or metal hoods/housings
IP65 / IP67
Subcategories
Cable connector
Device side
Accessories
Coding
Cable connector
Device side
Accessories
Filters
Series
Select a value
Reset filter
RJ45
36
Element
Select a value
Reset filter
Adapter
3
Cable connector
16
Double coupling
3
Inserts
1
Panel feed through
13
Specification
Select a value
Reset filter
Angled
4
Multi Feature RJ45
1
RJ45
15
Spare part
1
Straight
7
Straight, with self-closing cover
2
To mount HIFF inserts
1
for fixing of RJ45 jacks
2
incl. installation frame metal
3
Series of hoods/housings
Select a value
Reset filter
HARTING RJ Industrial
®
1
Han
®
3 A RJ45
1
Type of hood/housing
Select a value
Reset filter
Hood
11
Description of hood/housing
Select a value
Reset filter
Angled
2
Straight
9
Type of accessory
Select a value
Reset filter
Coding pin set
1
Description of the accessory
Select a value
Reset filter
for 4 different codings
1
Termination method
Select a value
Reset filter
IDC termination
12
Piercing termination
4
Rated current
Select a value
Reset filter
from
1.76 A
to
1.76 A
1.76 A
1
Number of contacts
Select a value
Reset filter
from
4
8
to
4
8
4
7
8
25
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.22 mm²
1
0.08 ... 0.22 mm² Stranded
3
0.12 mm² Stranded
1
0.12 ... 0.32 mm² Solid
1
0.12 ... 0.32 mm² Stranded
1
0.1 ... 0.32 mm² Stranded
4
0.22 ... 0.32 mm² Solid
4
0.22 ... 0.32 mm² Stranded
6
0.26 ... 0.32 mm² Solid
6
Conductor cross-section
Select a value
Reset filter
AWG 23 ... AWG 22 Solid
6
AWG 24 ... AWG 22 Stranded
6
AWG 26 Stranded
1
AWG 26/1 ... AWG 22/1 Solid
1
AWG 26/7 ... AWG 22/7 Stranded
1
AWG 27/1 ... AWG 22/1 Solid
4
AWG 27/7 ... AWG 22/7 Stranded
4
AWG 28 ... AWG 24 Stranded
3
AWG 28/7 ... AWG 24/7 Stranded
1
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
18
Cat. 6 Class E up to 250 MHz
4
Cat. 6 Class E
A
up to 500 MHz
3
Cat. 6
A
Class E
A
up to 500 MHz
5
Data rate
Select a value
Reset filter
1 Gbit/s
26
10 Gbit/s
14
10 Mbit/s
33
100 Mbit/s
33
2.5 Gbit/s
25
5 Gbit/s
13
PCB fixing
Select a value
Reset filter
With snap-in clip
1
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
33
Unshielded
3
Material (insert)
Select a value
Reset filter
Polycarbonate (PC)
1
Material (hood/housing)
Select a value
Reset filter
Polycarbonate (PC)
10
Zinc die-cast
21
Cable diameter
Select a value
Reset filter
5 ... 9 mm
12
6.5 ... 9.5 mm
4
Size
Select a value
Reset filter
3 A
36
PROFINET
Select a value
Reset filter
Yes
28
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
8
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
1
R23 (HL 1-3)
1
R26
7
Unfortunately, no results were found for your search query
37 products
(of 37)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Series of hoods/housings-descending
Type of hood/housing-descending
Connectors
Han3A RJ45 10G Cat6A PFT 8p with cover
Article. No: 09 45 215 1562
Panel feed through Straight, with self-closing cover
Contacts: 8
Size: 3 A
Material: Zinc die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Cat5 PFT 8p
Article. No: 09 45 215 1100
Panel feed through Straight
Contacts: 8
Size: 3 A
Material: Zinc die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Cat5 plug 4p IDC
Article. No: 09 45 115 1100
Cable connector RJ45
IDC termination
Contacts: 4
Hood
Straight
Size: 3 A
Material: Zinc die-cast
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 GL Cat6A plug 8p met
Article. No: 09 45 115 1520
Cable connector RJ45
Piercing termination
Contacts: 8
Hood
Straight
Size: 3 A
Material: Zinc die-cast
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Adapter
Han3A RJ45 PFT HIFF adapter
Article. No: 09 45 515 0024
To mount HIFF inserts
Size: 3 A
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 10G Cat6 plug 8p IDC
Article. No: 09 45 115 1560
Cable connector RJ45
IDC termination
Contacts: 8
Hood
Straight
Size: 3 A
Material: Zinc die-cast
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Cat5 PFT 8p with cover
Article. No: 09 45 215 1103
Panel feed through Straight, with self-closing cover
Contacts: 8
Size: 3 A
Material: Zinc die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
RJI Han 3A RJ45 PFT Cat. 6A metal
Article. No: 09 45 215 1560
Panel feed through Straight
Contacts: 8
Size: 3 A
Material: Zinc die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Cat5 PFT 8p, angled
Article. No: 09 45 215 1108
Panel feed through Angled
Contacts: 8
Size: 3 A
Material: Zinc die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 10G Cat6A PFT insert 8p
Article. No: 09 45 200 1560
Inserts
Size: 3 A
Add to Wishlist
Remove from wishlist
Connectors
Han 3A RJ45 10G Cat6 plug insert, 8p IDC
Article. No: 09 45 100 1560
Cable connector
IDC termination
Size: 3 A
Contacts: 8
Conductor cross-section: 0.1 ... 0.32 mm² Stranded 0.22 ... 0.32 mm² Solid
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 10G Cat6 plug 8p IDC plastic
Article. No: 09 45 125 1560
Cable connector RJ45
IDC termination
Contacts: 8
Hood
Straight
Size: 3 A
Material: Polycarbonate (PC)
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Double coupling
Han3A RJ45 Cat5 coupler 8p
Article. No: 09 45 215 1107
incl. installation frame metal
Zinc die-cast
Grey
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 10G Cat6A PFT 8p plastic
Article. No: 09 45 225 1560
Panel feed through Straight
Contacts: 8
Size: 3 A
Material: Polycarbonate (PC)
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Cat5 plug 4p IDC, angled
Article. No: 09 45 115 1104
Cable connector RJ45
IDC termination
Contacts: 4
Hood
Angled
Size: 3 A
Material: Zinc die-cast
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 GL Cat6A plug insert 8p
Article. No: 09 45 100 1520
Cable connector
Piercing termination
Size: 3 A
Contacts: 8
Conductor cross-section: 0.08 ... 0.22 mm² Stranded
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Cat5 PFT 8p plastic
Article. No: 09 45 225 1100
Panel feed through Straight
Contacts: 8
Size: 3 A
Material: Polycarbonate (PC)
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3M RJ45 10G Cat6A PFT 8p
Article. No: 09 45 215 1561
Panel feed through Straight
Contacts: 8
Size: 3 A
Material: Zinc die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3M RJ45 GL Cat6A plug 8p met.
Article. No: 09 45 115 1522
Cable connector RJ45
Piercing termination
Contacts: 8
Hood
Straight
Size: 3 A
Material: Zinc die-cast
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Cat5 plug 4p IDC, plastic
Article. No: 09 45 125 1100
Cable connector RJ45
IDC termination
Contacts: 4
Hood
Straight
Size: 3 A
Material: Polycarbonate (PC)
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han 3A RJ45 Cat5 plug insert 4p IDC
Article. No: 09 45 100 1100
Cable connector
IDC termination
Size: 3 A
Contacts: 4
Conductor cross-section: 0.22 ... 0.32 mm² Stranded 0.26 ... 0.32 mm² Solid
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Cat5 PFT 8p angled plastic
Article. No: 09 45 225 1108
Panel feed through Angled
Contacts: 8
Size: 3 A
Material: Polycarbonate (PC)
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3M RJ45 Cat5 plug 4p IDC
Article. No: 09 45 115 1102
Cable connector RJ45
IDC termination
Contacts: 4
Hood
Straight
Size: 3 A
Material: Zinc die-cast
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 PFT angled (4 hole)
Article. No: 09 45 215 1118
Panel feed through Angled
Contacts: 8
Size: 3 A
Material: Zinc die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3M RJ45 Cat5 PFT 8p
Article. No: 09 45 215 1102
Panel feed through Straight
Contacts: 8
Size: 3 A
Material: Zinc die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 GL Cat6A plug 8p plastic
Article. No: 09 45 125 1520
Cable connector RJ45
Piercing termination
Contacts: 8
Hood
Straight
Size: 3 A
Material: Polycarbonate (PC)
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Double coupling
Han3A RJ45 Cat5 coupler 8p plastic
Article. No: 09 45 225 1107
incl. installation frame metal
Polycarbonate (PC)
Black
Add to Wishlist
Remove from wishlist
Connectors
Han3M RJ45 Cat5 PFT 8p, angled
Article. No: 09 45 215 1109
Panel feed through Angled
Contacts: 8
Size: 3 A
Material: Zinc die-cast
Powder-coated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Cat5 PFT 8p, EMC
Article. No: 09 45 215 1104
Panel feed through Straight
Contacts: 8
Size: 3 A
Material: Zinc die-cast
Uncoated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han3A RJ45 Cat5 plug 4p IDC, AWG 26
Article. No: 09 45 115 1110
Cable connector RJ45
IDC termination
Contacts: 4
Hood
Straight
Size: 3 A
Material: Zinc die-cast
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Series of hoods/housings - descending
Type of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 37 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends