Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
...
Interface connectors
Circular connectors
Adapter
Adapter
M12-RJ45 adapter
Gender changer
Y-distributor
T-splitter
Termination resistor
Filters
Series
Select a value
Reset filter
Circular connectors M12
23
RJ45
4
Identification
Select a value
Reset filter
PushPull
4
Type of accessory
Select a value
Reset filter
Adapter
5
Gender changer
6
Panel feed through
1
Panel mounting parts
1
T-splitter
4
Termination resistor
2
Y-distributor
4
Description of the accessory
Select a value
Reset filter
Panel feed through
10
Rated current
Select a value
Reset filter
from
0.5 A
2 A
4 A
to
0.5 A
2 A
4 A
0.5 A
6
2 A
1
4 A
13
Number of contacts
Select a value
Reset filter
from
4
5
8
to
4
5
8
4
1
5
6
8
3
Transmission characteristics
Select a value
Reset filter
Cat. 5
2
Cat. 5 Class D up to 100 MHz
7
Cat. 6
A
Class E
A
up to 500 MHz
4
Data rate
Select a value
Reset filter
10 Gbit/s
4
10 Mbit/s
11
100 Mbit/s
7
Gender
Select a value
Reset filter
Female
18
Male
12
Locking type
Select a value
Reset filter
PushPull
4
Screw locking
4
Shielding
Select a value
Reset filter
Shielded
2
Unshielded
6
Coding
Select a value
Reset filter
A-coding
7
B-coding
2
D-coding
7
X-coding
4
Y-coding
2
Material (insert)
Select a value
Reset filter
Liquid crystal polymer (LCP)
10
Polyamide (PA)
9
Material (hood/housing)
Select a value
Reset filter
Brass
2
Thermoplastic polyurethane (TPU)
7
Zinc die-cast
10
Connector 1
Select a value
Reset filter
4 poles
5
5 poles
5
8 poles
7
A-coding
5
Female
19
M12 B-coding
1
M12 D-coding
3
Male
1
RJ45
4
X-coding
4
Connector 2
Select a value
Reset filter
5 poles
4
8 poles
1
A-coding
5
Female
8
PROFINET
Select a value
Reset filter
Yes
10
Material (accessories)
Select a value
Reset filter
Thermoplastic
1
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
7
Requirement set with Hazard Levels
Select a value
Reset filter
R26
7
Connector 3
Select a value
Reset filter
Female
1
Male
1
Unfortunately, no results were found for your search query
23 products
(of 23)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Type of accessory-descending
Description of the accessory-descending
Rated current-descending
Gender changer
M12 D-Coded gender changer
Article. No: 21 03 381 6401
Panel feed through
Add to Wishlist
Remove from wishlist
Gender changer
har-speed M12 gender changer
Article. No: 21 03 381 6815
Panel feed through
Female
Zinc die-cast
Add to Wishlist
Remove from wishlist
Gender changer
M12 gender changer 4+8pole
Article. No: 21 03 381 6402
Panel feed through
Add to Wishlist
Remove from wishlist
Gender changer
har-speed M12 gender changer Push Pull
Article. No: 21 03 381 6816
Panel feed through
Female
Zinc die-cast
Add to Wishlist
Remove from wishlist
Gender changer
M12 D-Coded gender changer Push Pull
Article. No: 21 03 381 6403
Panel feed through
Add to Wishlist
Remove from wishlist
Gender changer
M12 gender changer X/d coded Push Pull
Article. No: 21 03 381 6404
Panel feed through
Add to Wishlist
Remove from wishlist
Adapter
Adapter M12 RJ45 Cat 5a straight
Article. No: 21 03 381 2401
Panel feed through
Add to Wishlist
Remove from wishlist
T-splitter
T-Coupler M12 a-coded 1xmale, 2xfemale
Article. No: 21 03 319 9501
Add to Wishlist
Remove from wishlist
Termination resistor
M12-Terminating plug for deviceNet
Article. No: 21 03 030 1400
Add to Wishlist
Remove from wishlist
Adapter
Adapter M12 RJ45 Cat 5a angled
Article. No: 21 03 381 4401
Panel feed through
Add to Wishlist
Remove from wishlist
Adapter
Adapter M12 RJ45 Cat 6a straight
Article. No: 21 03 381 2800
Panel feed through
Female
Zinc die-cast
Add to Wishlist
Remove from wishlist
Adapter
Adapter M12 RJ45 Cat 6a angled
Article. No: 21 03 381 4800
Panel feed through
Female
Zinc die-cast
Add to Wishlist
Remove from wishlist
Termination resistor
M12-Abschlusswiderstand Stift, B-kod.
Article. No: 21 03 030 1300
Add to Wishlist
Remove from wishlist
Panel mounting parts
M12 wall bracket / gender changer
Article. No: 21 01 000 0036
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Adapter
M12 Push Pull adapter, assembly
Article. No: 21 03 381 2403
Add to Wishlist
Remove from wishlist
Panel feed through
M12 Wanddurchführung 5pol./B-kod.
Article. No: 21 03 330 1300
Add to Wishlist
Remove from wishlist
Y-distributor
M12-ADPT-M12/M12-5/5P-ACOD-M/F/F-STR
Article. No: 21 03 321 9400
Add to Wishlist
Remove from wishlist
Y-distributor
M12-ADPT-M12/M12-5/5P-ACOD-M/F/F-STR
Article. No: 21 03 311 6501
Add to Wishlist
Remove from wishlist
Y-distributor
M12-ADPT-M12/M12-5/5P-ACOD-M/F/F-STR
Article. No: 21 03 311 6502
Add to Wishlist
Remove from wishlist
Y-distributor
M12-ADPT-M12/M12-8/8P-ACOD-M/F/F-STR
Article. No: 21 03 311 6801
Add to Wishlist
Remove from wishlist
T-splitter
M12-ADPT-M12/M12-5/4P-ACOD-M/F/F-STR
Article. No: 21 43 311 9500
Add to Wishlist
Remove from wishlist
T-splitter
M12-ADPT-M12/M12-8/4P-YCOD-F/F/F-STR
Article. No: 21 43 361 9800
Add to Wishlist
Remove from wishlist
T-splitter
M12-ADPT-M12/M12-8/4P-YCOD-F/F/M-STR
Article. No: 21 43 361 9801
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Type of accessory - descending
Description of the accessory - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 23 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends