Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Industry 4.0
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
HARTING Israel
myHARTING
Israel (English (GB))
eShop
Interface connectors
...
Circular connectors
M8
Cable connector
Cable connector
HARAX
®
connection technology
Screw termination
Filters
Series
Select a value
Reset filter
Circular connectors M8
23
Identification
Select a value
Reset filter
M8-S
4
M8-XS
1
Element
Select a value
Reset filter
Cable connector
23
Specification
Select a value
Reset filter
Angled
4
Straight
19
Termination method
Select a value
Reset filter
Screw termination
12
HARAX
®
connection technology
11
Rated current
Select a value
Reset filter
from
2 A
4 A
to
2 A
4 A
2 A
1
4 A
22
Number of contacts
Select a value
Reset filter
from
3
4
to
3
4
3
9
4
14
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.5 mm²
12
0.14 ... 0.34 mm²
4
0.1 ... 0.14 mm²
1
Conductor cross-section
Select a value
Reset filter
AWG 22
6
AWG 26 ... AWG 22
4
AWG 27 ... AWG 26
1
AWG 28 ... AWG 20
12
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
6
Data rate
Select a value
Reset filter
10 Mbit/s
6
100 Mbit/s
6
Gender
Select a value
Reset filter
Female
10
Male
13
Locking type
Select a value
Reset filter
PushPull
2
Screw locking
21
Shielding
Select a value
Reset filter
Shielded
10
Unshielded
13
Coding
Select a value
Reset filter
A-coding
17
D-coding
3
P-coding
3
Material (insert)
Select a value
Reset filter
Polyamide (PA)
23
Material (hood/housing)
Select a value
Reset filter
Copper-zinc alloy
12
Polyamide (PA)
19
Zinc die-cast
11
Cable diameter
Select a value
Reset filter
1.9 ... 3.5 mm
1
2.5 ... 5.1 mm
4
4 ... 5.5 mm
8
5 ... 6.5 mm
4
6.2 ... 6.8 mm
6
Wire outer diameter
Select a value
Reset filter
from
≤ 1 mm
≤ 1.6 mm
to
≤ 1 mm
≤ 1.6 mm
≤ 1 mm
1
≤ 1.6 mm
4
PROFINET
Select a value
Reset filter
Yes
3
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
15
Requirement set with Hazard Levels
Select a value
Reset filter
R26
15
Unfortunately, no results were found for your search query
23 products
(of 23)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Termination method-descending
Cable connector
HARAX M8-S male 3-pole
Article. No: 21 02 151 1305
Straight
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
HARAX M8-S male 4-pole
Article. No: 21 02 151 1405
Straight
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
Circular Connector with Harax F 8 / 3-po
Article. No: 21 02 151 2305
Straight
Female
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
HARAX M8-S female 4-pole
Article. No: 21 02 151 2405
Straight
Female
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
HARAX M8-XS male 3-pole
Article. No: 21 02 159 1305
Straight
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.1 ... 0.14 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-F-STR
Article. No: 21 02 359 2401
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-M-STR
Article. No: 21 02 359 1401
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-M-STR
Article. No: 21 02 359 1301
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-F-STR
Article. No: 21 02 359 2301
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-M-STR-SHLD
Article. No: 21 02 369 1401
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-M-ANG
Article. No: 21 02 359 3301
Angled
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-M-ANG
Article. No: 21 02 359 3401
Angled
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-F-STR-SHLD
Article. No: 21 02 369 2401
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-F-ANG
Article. No: 21 02 359 4301
Angled
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-F-ANG
Article. No: 21 02 359 4401
Angled
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-M-STR-SHLD
Article. No: 21 02 369 1301
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-F-STR-SHLD
Article. No: 21 02 369 2301
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-CC-IDC-4P-DCOD-F-STR-SHLD
Article. No: 21 02 185 2405
Straight
Female
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
M8-CC-IDC-4P-PCOD-F-STR-SHLD
Article. No: 21 02 145 2405
Straight
Female
P-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
M8-PP-CC-IDC-4P-DCOD-M-STR-SHLD
Article. No: 21 02 185 1430
Straight
Male
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
M8-PP-CC-IDC-4P-PCOD-M-STR-SHLD
Article. No: 21 02 145 1430
Straight
Male
P-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
M8-CC-IDC-4P-PCOD-M-STR-SHLD
Article. No: 21 02 145 1405
Straight
Male
P-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
M8-CC-IDC-4P-DCOD-M-STR-SHLD
Article. No: 21 02 185 1405
Straight
Male
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 23 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends