Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Industry 4.0
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
HARTING Israel
myHARTING
Israel (English (GB))
eShop
Interface connectors
...
PushPull Device connectivity
PushPull data RJ45
Connector
Connector
Filters
Series
Select a value
Reset filter
HARTING PushPull (V4)
7
Han
®
PushPull (V14)
20
preLink
®
2
Identification
Select a value
Reset filter
RJ45
22
Element
Select a value
Reset filter
Connector
5
Connector sets
22
Specification
Select a value
Reset filter
AIDA compliant
12
Angled
1
Angled bottom
1
Multi Feature RJ45
3
PROFINET
3
PROFINET-Identification: PROFINET O-Plug RJ45
3
Straight
2
Version
Select a value
Reset filter
Bottom entry
2
Top entry
2
Termination method
Select a value
Reset filter
IDC termination
20
Piercing termination
5
preLink
®
IDC insulation displacement termination
2
Rated current
Select a value
Reset filter
from
1.75 A
to
1.75 A
1.75 A
15
Number of contacts
Select a value
Reset filter
from
4
8
to
4
8
4
11
8
16
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.22 mm²
3
0.12 ... 0.32 mm² Solid
3
0.12 ... 0.32 mm² Stranded
3
0.1 ... 0.22 mm² Stranded
2
0.1 ... 0.32 mm² Solid
5
0.1 ... 0.32 mm² Stranded
7
0.22 ... 0.32 mm² Solid
2
0.22 ... 0.32 mm² Stranded
10
0.26 ... 0.32 mm² Solid
12
Conductor cross-section
Select a value
Reset filter
AWG 23/1 ... AWG 22/1 Solid
5
AWG 24/1 ... AWG 22/1 Solid
3
AWG 24/7 ... AWG 22/7 Stranded
5
AWG 26/7 ... AWG 22/7 Stranded
3
AWG 27/1 ... AWG 22/1 Solid
12
AWG 27/7 ... AWG 22/7 Stranded
12
AWG 28/7 ... AWG 24/7 Stranded
5
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
11
Cat. 6 Class E
A
up to 500 MHz
7
Cat. 6
A
Class E
A
up to 500 MHz
9
Data rate
Select a value
Reset filter
1 Gbit/s
16
10 Gbit/s
16
10 Mbit/s
27
100 Mbit/s
27
2.5 Gbit/s
16
5 Gbit/s
16
Gender
Select a value
Reset filter
Male
2
Locking type
Select a value
Reset filter
PushPull
22
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
25
Shielded
2
Coding
Select a value
Reset filter
RJ45
5
Material (hood/housing)
Select a value
Reset filter
Thermoplastic
10
Zinc die-cast
17
Cable diameter
Select a value
Reset filter
4.5 ... 10 mm
4
4.9 ... 8.6 mm
3
4 ... 11 mm
1
5 ... 8 mm
2
5 ... 9.5 mm
2
6.5 ... 9.5 mm
3
Wire outer diameter
Select a value
Reset filter
from
≤ 1.05 mm
≤ 1.6 mm
to
≤ 1.05 mm
≤ 1.6 mm
≤ 1.05 mm
2
≤ 1.6 mm
13
PROFINET
Select a value
Reset filter
Yes
20
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
7
Requirement set with Hazard Levels
Select a value
Reset filter
R26
7
Unfortunately, no results were found for your search query
27 products
(of 27)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Version-descending
Connectors
PP-V14-CC-IDC-RJ45-8P-P-M-STR-SHLD
Article. No: 09 35 220 0401
Connector AIDA compliant, PROFINET, Multi Feature RJ45, Straight
IDC termination
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PP V14 RJ45 plug PN metal 6.5-9.5mm
Article. No: 09 35 226 0401
Connector sets AIDA compliant, PROFINET-Identification: PROFINET O-Plug RJ45
IDC termination
Rated current: 1.75 A
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Material: Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Connectors
HanPP V14 preLink RJ45 plug 8p met.
Article. No: 20 82 104 0001
Connector AIDA compliant
preLink
®
IDC insulation displacement termination
Male
Contacts: 8
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
PushPull V4 plug, RJ45, Cat.6A
Article. No: 09 45 145 1521
Connector sets
Piercing termination
Contacts: 8
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
PushPull V4 plug, RJ45, Cat.6, IDC
Article. No: 09 45 145 1561
Connector sets
IDC termination
Contacts: 8
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
PushPull V4 plug, RJ45, Cat.5
Article. No: 09 45 145 1106
Connector sets
IDC termination
Contacts: 4
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
PP-V14-CC-IDC-RJ45-4P-P-M-STR-SHLD
Article. No: 09 35 229 0401
Connector AIDA compliant, PROFINET, Multi Feature RJ45, Straight
IDC termination
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PP metal V14 RJ45 Cat5 plug 4p IDC
Article. No: 09 35 221 0401
Connector sets AIDA compliant
IDC termination
Rated current: 1.75 A
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 6.5 ... 9.5 mm
Material: Zinc die-cast
Add to Wishlist
Remove from wishlist
Connectors
Han PP V14 RJ45 plug PN metal 5-8mm
Article. No: 09 35 222 0401
Connector sets AIDA compliant, PROFINET-Identification: PROFINET O-Plug RJ45
IDC termination
Rated current: 1.75 A
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Material: Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Connectors
Han PP RJ45 10G metal plug set
Article. No: 09 35 225 0401
Connector sets AIDA compliant
IDC termination
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Material: Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Connectors
PP-V14-CC-IDC-RJ45-8P-P-M-ANG-BOT-SHLD
Article. No: 09 35 220 0402
Connector AIDA compliant, PROFINET, Multi Feature RJ45, Angled bottom
IDC termination
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
PushPull V4 plug, RJ45, Cat.6A, 100pcs
Article. No: 09 45 145 1521 XL
Connector sets
Piercing termination
Contacts: 8
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PP RJ45 10G plastic plug set
Article. No: 09 35 225 0421
Connector sets
IDC termination
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 6.5 ... 9.5 mm
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 RJ45 GL PLUG Cat6A 8p, METALIC
Article. No: 09 45 195 1520
Connector sets
Piercing termination
Contacts: 8
PushPull
Material: Zinc die-cast
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Connectors
HanPP V14 RJ45 GL Cat6A plug 8p met.
Article. No: 09 35 227 0401
Connector sets AIDA compliant
Piercing termination
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 4 ... 11 mm
Material: Zinc die-cast
Add to Wishlist
Remove from wishlist
Connectors
HanPP V14 RJ45 GL Cat6A plug 8p
Article. No: 09 35 227 0421
Connector sets
Piercing termination
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 6.5 ... 9.5 mm
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 RJ45 10G plug Cat6 8p, metal
Article. No: 09 45 195 1560
Connector sets
IDC termination
Contacts: 8
PushPull
Material: Zinc die-cast
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Connectors
Han PP RJ45 PN plastic plug set
Article. No: 09 35 226 0421
Connector sets PROFINET-Identification: PROFINET O-Plug RJ45
IDC termination
Rated current: 1.75 A
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 6.5 ... 9.5 mm
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
Han PP V14 RJ45 Cat5 plug 4p IDC 6.5-9.5
Article. No: 09 35 221 0421
Connector sets
IDC termination
Rated current: 1.75 A
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 6.5 ... 9.5 mm
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
Han PP V14 RJ45 Cat5 plug 4p IDC 5-8mm
Article. No: 09 35 222 0421
Connector sets
IDC termination
Rated current: 1.75 A
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 5 ... 8 mm
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
Han PP RJ45 10G met. plug set 45° bottom
Article. No: 09 35 225 0402
Connector sets
IDC termination
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Bottom entry
Clamping range: 6.5 ... 9.5 mm
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull RJ45 10G plastic
Article. No: 09 35 228 0421
Connector sets
IDC termination
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 5 ... 8 mm
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
Han PP RJ45 10G met. plug set 45° top
Article. No: 09 35 225 0403
Connector sets
IDC termination
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Top entry
Clamping range: 6.5 ... 9.5 mm
Add to Wishlist
Remove from wishlist
Connectors
Han PP RJ45 PN metal plug set 45° bottom
Article. No: 09 35 226 0402
Connector sets AIDA compliant
IDC termination
Rated current: 1.75 A
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Bottom entry
Clamping range: 6.5 ... 9.5 mm
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 RJ45 plug Cat5 4p, metal
Article. No: 09 45 195 1100
Connector sets
IDC termination
Contacts: 4
PushPull
Material: Zinc die-cast
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Connectors
HanPP V14 preLink RJ45 plug 8p met 45°
Article. No: 20 82 104 0045
Connector AIDA compliant, Angled
preLink
®
IDC insulation displacement termination
Male
Contacts: 8
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PP RJ45 PN metal plug set 45° top
Article. No: 09 35 226 0403
Connector sets AIDA compliant
IDC termination
Rated current: 1.75 A
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Top entry
Clamping range: 6.5 ... 9.5 mm
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Version - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 27 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends