Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Industry 4.0
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
HARTING Israel
myHARTING
Israel (English (GB))
eShop
Interface connectors
...
PushPull Device connectivity
PushPull data RJ45
Device side
Device side
Filters
Series
Select a value
Reset filter
HARTING PushPull (V4)
5
HARTING RJ Industrial
®
10
Han
®
PushPull (V14)
12
Identification
Select a value
Reset filter
Magnetics
4
RJ45
17
Element
Select a value
Reset filter
Connector sets
3
Coupler
1
Female
17
Gender changer
1
Panel feed trough set
5
Specification
Select a value
Reset filter
AIDA compliant
5
Angled
13
Coupling
3
RJ45
10
Vertical
4
With contact spring
5
with integrated transformer
4
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
2
Description of hood/housing
Select a value
Reset filter
Easy Install
1
Version
Select a value
Reset filter
Top entry
3
Termination method
Select a value
Reset filter
Reflow soldering termination (SMT)
4
Reflow soldering termination (THR)
1
Solder termination
2
Wave soldering termination
10
preLink
®
IDC insulation displacement termination
3
Rated current
Select a value
Reset filter
from
1.5 A
1.75 A
to
1.5 A
1.75 A
1.5 A
6
1.75 A
11
Number of contacts
Select a value
Reset filter
from
5
8
to
5
8
5
1
8
19
Conductor cross-section
Select a value
Reset filter
0.1 ... 0.12 mm²
1
0.22 ... 0.32 mm² Stranded
7
0.26 ... 0.32 mm² Solid
7
Conductor cross-section
Select a value
Reset filter
AWG 24 ... AWG 22 Solid
2
AWG 24 ... AWG 22 Stranded
2
AWG 27 ... AWG 26
1
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
8
Cat. 6 Class E up to 250 MHz
7
Cat. 6
A
Class E
A
up to 500 MHz
6
Data rate
Select a value
Reset filter
1 Gbit/s
23
10 Gbit/s
8
10 Mbit/s
25
100 Mbit/s
25
2.5 Gbit/s
19
5 Gbit/s
13
Locking type
Select a value
Reset filter
PushPull
10
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
26
Shielded
1
Material (hood/housing)
Select a value
Reset filter
Aluminium
1
Aluminium die-cast
2
Thermoplastic
5
Zinc die-cast
4
Cable diameter
Select a value
Reset filter
4.9 ... 8.6 mm
1
5 ... 9 mm
1
6 ... 12 mm
1
Wire outer diameter
Select a value
Reset filter
from
≤ 1.6 mm
to
≤ 1.6 mm
≤ 1.6 mm
1
PROFINET
Select a value
Reset filter
Yes
11
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
1
Requirement set with Hazard Levels
Select a value
Reset filter
R26
1
Unfortunately, no results were found for your search query
27 products
(of 27)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Type of hood/housing-descending
Female
RJI RJ45 jack Cat.5 THT angled
Article. No: 09 45 551 1102
RJ45, Angled
Wave soldering termination
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack Cat.5 THT vertical
Article. No: 09 45 551 1103
RJ45, Vertical
Wave soldering termination
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack Cat.5 SMT angled T&R (130)
Article. No: 09 45 551 1110
RJ45, Angled
Reflow soldering termination (SMT)
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull RJ45 V14 Aida Kupplung rund
Article. No: 61 04 201 1084 01
Connector sets AIDA compliant, Coupling
preLink
®
IDC insulation displacement termination
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Top entry
Material: Aluminium die-cast
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack Cat.5 SMT angled
Article. No: 09 45 551 1100
RJ45, Angled
Reflow soldering termination (SMT)
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull PFT metal Bulkhead Cat.6A
Article. No: 09 35 225 0311
Panel feed trough set AIDA compliant
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side
PushPull
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD
Article. No: 09 35 002 2102
Female
Wave soldering termination
Rated current: 1.75 A
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connectors
PP-V14-PCB-THT-RJ45-8P-J-M-ANG-SHLD
Article. No: 09 35 002 2101
Female
Wave soldering termination
Rated current: 1.75 A
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Gender changer
Han PushPull RJ45 Genderchanger Cat6A
Article. No: 09 35 221 0501
AIDA compliant
Conductor cross-section: 0.22 ... 0.32 mm² Stranded 0.26 ... 0.32 mm² Solid
Aluminium
Add to Wishlist
Remove from wishlist
Connectors
PushPull V4 PFT, 10G, Cat.6A, 8-pin
Article. No: 09 45 245 1561
Panel feed trough set
Contacts: 8
Bulkhead mounted housing
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PP PFT met. circular Bulkhead Cat.6A
Article. No: 09 35 225 0312
Panel feed trough set AIDA compliant
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side
PushPull
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull PFT plastic Bulkhead Cat.6A
Article. No: 09 35 225 0331
Panel feed trough set
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD-SMP
Article. No: 09 35 002 2102 333
Female
Wave soldering termination
Rated current: 1.75 A
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connectors
Connector round HARTING PushPullRJ45 V4
Article. No: 61 04 201 1181 01
Connector sets Coupling
preLink
®
IDC insulation displacement termination
Contacts: 8
PushPull
Top entry
Material: Aluminium die-cast
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull RJ45 90° metal WDF
Article. No: 09 35 226 0311
Female AIDA compliant, Angled
Solder termination
Rated current: 1.75 A
Au over Ni Mating side, Sn over Ni Termination side
Material: Zinc die-cast
Nickel plated
Degree of protection: IP67
Add to Wishlist
Remove from wishlist
Coupler
HPP V4 RJ45 coupler Cat.6A
Article. No: 09 45 345 1560
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 RJ45 Cat5 EI-PFT 8p, metal
Article. No: 09 45 295 1130
Panel feed trough set
Contacts: 5
Bulkhead mounted housing
Easy Install
PushPull
Material: Zinc die-cast
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack Cat.5 SMT angled Sample
Article. No: 09 45 551 1100 333
RJ45, Angled
Reflow soldering termination (SMT)
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
Connectors
PP-V14-PCB-THT-RJ45-8P-J-M-ANG-SHLD-SMP
Article. No: 09 35 002 2101 333
Female
Wave soldering termination
Rated current: 1.75 A
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack 10/100 Mbit angl. LV THT
Article. No: 09 45 551 1150
RJ45, with integrated transformer, Angled
Wave soldering termination
Contacts: 8
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack 10/100 Mbit PoE angl. LV
Article. No: 09 45 551 1151
RJ45, with integrated transformer, Angled
Wave soldering termination
Contacts: 8
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack 1Gbit angl. LV
Article. No: 09 45 551 1540
RJ45, with integrated transformer, Angled
Wave soldering termination
Contacts: 8
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack Cat.5 SMT 90° tape&reel
Article. No: 09 45 551 1113
RJ45, Angled
Reflow soldering termination (SMT)
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull RJ45 90° WDF
Article. No: 09 35 226 0331
Female Angled
Solder termination
Rated current: 1.75 A
Au over Ni Mating side, Sn over Ni Termination side
Material: Thermoplastic
Degree of protection: IP67
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack 1Gbit angl. LV PoE
Article. No: 09 45 551 1541
RJ45, with integrated transformer, Angled
Wave soldering termination
Contacts: 8
Add to Wishlist
Remove from wishlist
Connectors
PP-V14-PCB-THR-RJ45-8P-J-M-STR-SHLD T&R
Article. No: 09 35 002 2106
Female
Reflow soldering termination (THR)
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connectors
Kupplung rund PushPull RJ45 V4 AWG26/27
Article. No: 61 04 201 2927
Connector sets Coupling
preLink
®
IDC insulation displacement termination
Contacts: 8
PushPull
Top entry
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Type of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 27 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends